Dome Cameras
Outdoor WDR IR Rugged IP Camera
The Honeywell outdoor TDN ultra low light IR mini dome cameras offer outstanding picture clarity, hassle free flexible system integration, and secure data transmission.
Honeywell is taking quality and reliability to the next level with the New equIP® range of rugged IP cameras. The Honeywell outdoor TDN ultra low light IR mini dome cameras offer outstanding picture clarity, hassle free flexible system integration, and secure data transmission.
The camera can be configured to automatically detect and respond to events such as motion in the scene, alarm inputs, network failure, and/or camera tampering. Automated responses include: sending a notification through email, FTP, and/ or HTTP; sending a still image of the event through email and/or FTP; and recording a video clip of the event to a configured micro SDHC card. Setup can be done through a web client or from an NVR.
Features & Benefits:- 1/3in 4 MP progressive scan imager
- Ultra-low light performance
- 50m (150’) IR distance, depending on scene reflectance
- True WDR: up to 140 dB
- Excellent low light performance with down to 0 lux BW (with IR LEDs on)
- Up to triple stream support
- 1080p resolution at 25/30 fps or 4 MP at 20 fps
- Rugged outdoor housing with IP67 ingress protection rating and IK10 vandal resistance rating
- On board camera storage: up to 128 GB micro SD card (not included)
- ONVIF profile S and G compliant
- FCC Part 15
- CE (EN 55022)
- CE (EN 50130-4)
- UL Listed to UL/CSA 60950-1
- CE (EN 60950-1)
- UL Listed to UL/CSA 60950-22
- CE (EN 60950-22)