/content/hbtbt/ae/en/search-results.html

Dome Cameras

Performance Series 4K Ultra HD Rugged IP Mini Dome Camera

Performance Series 4K ultra HD rugged IP mini dome cameras are perfect for outdoor installations and offer 4K HD images.

Overview

Performance Series 4K ultra HD rugged IP mini dome cameras offer incomparable picture clarity, hassle-free flexible system integration, and secure data transmission — and they install easily too. The cameras can be configured to automatically detect and respond to events such as motion in the scene, alarm inputs, network failure, and/or camera tampering. Automated responses include sending a notification through email and/or HTTP; sending a still image of the event through email and/or FTP; and recording a video clip of the event to a configured Micro SDHC card. The automated response setup can be done through a web client. These fully-featured attractive cameras are perfect for outdoor installations that require excellent picture quality at minimal bandwidth while offering maximum protection against dust, dirt, and water. Boasting a sleek modern design and offering 4K HD images, these cameras are suited for a wide range of applications.

Features & Benefits:
  • Ultra HD 4K/8 MP resolution at 15 fps
  • Up to triple stream support
  • 30 m (100 ft) IR distance, depending on scene reflectance
  • 1/2.5in 8 MP progressive scan CMOS imager
  • Excellent low-light performance with down to 0 lux BW (with IR LEDs on)
  • Choice of 12V DC or PoE (802.3af) power inputs
  • Corridor mode viewing capability
  • Onboard camera storage up to 128 GB Micro SD card
  • ONVIF® profile S and G compliant
  • Global language support with 12 languages for all QIGs, and 2 languages for the web GUI
Certifications:
  • Emissions: FCC Part 15B, EN55032
  • Immunity: EN50130-4, EN55024
  • EU Safety: EN60950-1
  • North America Safety: UL Listed to UL/CSA 60950-1
  • RoHS: EN50581 2012
Specifications

Others

  • Brand
    • Honeywell Security
  • Day/Night Mode
    • Yes

Others

  • Brand
    • Honeywell Security
  • Day/Night Mode
    • Yes
  • Brand : Honeywell Security
  • Day/Night Mode : Yes
Reference Guides
Name
Description
File Size
Date
Size
Performance Series IP - Quick Reference Guide
application/pdf 106.08 KB
2/17/2022
106.08 KB
Performance Series HQA Quick Reference Guide
application/pdf 768.79 KB
2/17/2022
768.79 KB
Performance Series IP - Quick Reference Guide
application/pdf 106.08 KB
2/17/2022
106.08 KB
Integrated IP Video Quick Reference Guide
application/pdf 574.41 KB
2/17/2022
574.41 KB
Integrated IP Video - Quick Reference Guide
application/pdf 419.02 KB
2/17/2022
419.02 KB
H4D8GR1 Quick Installation Guide
application/pdf 5.65 MB
2/17/2022
5.65 MB
IP Cameras Supported by Fusion IV DVR-NVR Application Note
application/pdf 2.03 MB
4/7/2022
2.03 MB
Others
Name
Description
File Size
Date
Size
H4D8GR1 Declaration of conformity
application/pdf 49.25 KB
2/14/2022
49.25 KB
H4D8GR1 Autocad files (dxf)
application/zip 150.02 KB
1/21/2022
150.02 KB
64-Kanal Netzwerkrekorder der 4k-Fokus-Serie, 8xSATA, 16TB
application/postscript 8.93 MB
8/25/2022
8.93 MB
Sales Sheet
Name
Description
File Size
Date
Size
Flye PS IP Flyer Industrial
application/pdf 1.56 MB
2/3/2022
1.56 MB
equIP and HDZ Series Overview
application/pdf 1.24 MB
2/3/2022
1.24 MB
OCT_A5_2017
application/pdf 74.38 KB
2/3/2022
74.38 KB
Brochure IP Security Solutions pdf
application/pdf 3.58 MB
3.58 MB
equIP and HDZ Series Overview
application/pdf 1.24 MB
2/3/2022
1.24 MB
Brochure
Name
Description
File Size
Date
Size
IP Video Surveillance Systems Brochure
application/pdf 1.22 MB
2/17/2022
1.22 MB
Video Brochure
application/pdf 2.94 MB
2/17/2022
2.94 MB
equIP Bracket Compatibility Table
application/pdf 875.77 KB
2/17/2022
875.77 KB
ab_3-2017_Honeywell_v.02.pdf
application/pdf 128.38 KB
2/17/2022
128.38 KB
Video Solutions Brochure
application/pdf 1.53 MB
2/17/2022
1.53 MB
IP Video Surveillance Systems
application/pdf 1.04 MB
2/17/2022
1.04 MB
IP Video Surveillance Systems Brochure
application/pdf 1.22 MB
2/17/2022
1.22 MB
Video Products Catalogue
application/pdf 13.83 MB
2/17/2022
13.83 MB
Brochure Gama IP
application/pdf 1.25 MB
2/17/2022
1.25 MB
Engineering Specifications
Name
Description
File Size
Date
Size
A&E Specification
application/pdf 88.74 KB
2/17/2022
88.74 KB
Focus 4K 2 SATA Embedded NVRs A&E Specs
application/vnd.openxmlformats-officedocument.wordprocessingml.document 39.86 KB
2/17/2022
39.86 KB
Focus 4K 4 SATA Embedded NVRs A&E Spec
application/vnd.openxmlformats-officedocument.wordprocessingml.document 39.6 KB
2/17/2022
39.6 KB
12 MP (4K Ultra HD) Outdoor IR IP Mini Dome Cameras A&E Specs
application/vnd.openxmlformats-officedocument.wordprocessingml.document 42.87 KB
2/17/2022
42.87 KB
Installation Instructions
Name
Description
File Size
Date
Size
Installation and Configuration Guide - MAXPRO VMS
application/pdf 9.82 MB
8/25/2022
9.82 MB
12 MP (4K Ultra HD) Outdoor IR IP Mini Dome Cameras QIG
application/pdf 5.61 MB
8/25/2022
5.61 MB
Installation & Configuration Guide - MAXPRO- VMS
application/pdf 7.81 MB
8/25/2022
7.81 MB
Installation & Configuration Guide - MAXPRO- VMS
application/pdf 26.95 MB
8/25/2022
26.95 MB
Serie Eqip Guide d'Installation rapide
application/pdf 309.47 KB
8/25/2022
309.47 KB
Manuals and Guides
Name
Description
File Size
Date
Size
Software Release Bulletin - MAXPRO- VMS
application/pdf 1.2 MB
2/11/2022
1.2 MB
Flyer - PS IP Flyer Industrial
application/pdf 1.56 MB
2/17/2022
1.56 MB
Embedded NVR QCG
application/pdf 32.96 MB
2/17/2022
32.96 MB
EquIP Quick Reference Guide
application/pdf 527.2 KB
2/17/2022
527.2 KB
Known Issues Bulletin - MAXPRO- VMS
application/pdf 1.08 MB
2/17/2022
1.08 MB
equIP Series 4K IP Cameras User Guide
application/pdf 3.9 MB
2/17/2022
3.9 MB
Technical Reference Manual
application/pdf 762.46 KB
2/17/2022
762.46 KB
SMB End User Guide pdf
application/pdf 302.93 KB
2/1/2022
302.93 KB
Integrated IP Video - Quick Reference Guide
application/pdf 762.46 KB
2/17/2022
762.46 KB
SMB End User Guide
application/pdf 329.64 KB
2/17/2022
329.64 KB
EquIP Quick Reference Guide
application/pdf 527.2 KB
2/17/2022
527.2 KB
L_EIPVQRG_D equIP Saturn Launch QRG.indd
application/pdf 435.21 KB
2/17/2022
435.21 KB
Interoperability matrix, Video and Access systems
application/pdf 3.81 MB
2/1/2022
3.81 MB
Data Sheet
Name
Description
File Size
Date
Size
H4D8GR1 Data Sheet
application/pdf 293.85 KB
8/16/2022
293.85 KB
LoiterTrace datasheet
application/pdf 0 Bytes
0 Bytes
ADPRO IntrusionTrace Datasheet
application/pdf 628.51 KB
8/16/2022
628.51 KB
12 MP (4K Ultra HD) Outdoor IR IP Mini Dome Cameras Data Sheet - French
application/pdf 220.66 KB
8/16/2022
220.66 KB
equIP and HDZ Series Overview
application/pdf 1.24 MB
8/16/2022
1.24 MB
Hoja tcnica H4D8PR1
application/pdf 423.37 KB
8/16/2022
423.37 KB
H4D8PR1
application/pdf 2.3 MB
8/16/2022
2.3 MB
L_PAIOIPOVD_D Performance Series IP Overview Data Sheet
application/pdf 132.92 KB
8/16/2022
132.92 KB
Fiche Technique H4D8GR1
application/pdf 341.04 KB
8/16/2022
341.04 KB
L_PAIOIPOVD_D Performance Series IP Overview Data Sheet
application/pdf 132.92 KB
8/16/2022
132.92 KB
VIDEO SURVEILLANCE SYSTEMS
application/pdf 1.22 MB
8/16/2022
1.22 MB
H4D8GR1 Data sheet
application/pdf 293.85 KB
8/16/2022
293.85 KB
IntrusionTrace datasheet
application/pdf 0 Bytes
0 Bytes
L_PAIOIPOVD_D Performance Series IP Overview Data Sheet
application/pdf 145.31 KB
2/17/2022
145.31 KB
ADPRO IntrusionTrace Data Sheet
application/pdf 628.51 KB
8/16/2022
628.51 KB
ADPRO LoiterTrace Data Sheet
application/pdf 457.43 KB
8/16/2022
457.43 KB
IntrusionTrace™ Application License Datasheet
application/pdf 1.5 MB
8/16/2022
1.5 MB
equIP range Data Sheet
application/pdf 1.24 MB
8/16/2022
1.24 MB
LoiterTrace™ Application License Dtatasheet
application/pdf 791.13 KB
8/16/2022
791.13 KB
Informacin general Series equIP y HDZ
application/pdf 516.01 KB
8/16/2022
516.01 KB
H4D8PR1 Datasheet
application/pdf 383.22 KB
8/16/2022
383.22 KB
12 MP (4K Ultra HD) Outdoor IR IP Mini Dome Cameras Data Sheet
application/pdf 220.73 KB
8/16/2022
220.73 KB
H4D8GR1 Data sheet
application/pdf 293.85 KB
8/16/2022
293.85 KB
H4D8PR1 Datasheet
application/pdf 380.44 KB
2/17/2022
380.44 KB
equIP range datasheet
application/pdf 1.26 MB
8/16/2022
1.26 MB
Vue d'ensemble des camras etdmes HDZ de la gamme equIP
application/pdf 532.39 KB
8/16/2022
532.39 KB
Hoja tcnica H4D8GR1
application/pdf 227.91 KB
2/17/2022
227.91 KB
H4D8GR1 12 MP (4K Ultra HD) Infrarood IP-minidomecameras voor buitentoepassingen
application/pdf 295.65 KB
8/16/2022
295.65 KB
H4D8GR1
application/pdf 478.14 KB
8/16/2022
478.14 KB
H4D8PR1 8 MP (4K) IR Minidome IP Cameras
application/pdf 159.55 KB
8/16/2022
159.55 KB
Catalog
Name
Description
File Size
Date
Size
New Equip Short Catalogue
application/pdf 1.54 MB
2/17/2022
1.54 MB
Product Bulletins
Name
Description
File Size
Date
Size
Honeywell Products - Stock Clearance
application/pdf 1.25 MB
1.25 MB
equIP Series 4K IP Cameras Firmware Release Notes
application/pdf 107.71 KB
2/3/2022
107.71 KB
Software Release Bulletin � MAXPRO VMS
application/pdf 0 Bytes
0 Bytes
Case Study
Name
Description
File Size
Date
Size
Prestage Farms Case Study
application/pdf 975.41 KB
2/17/2022
975.41 KB
Name
Description
File Size
Date
Size
Installation and Configuration Guide - MAXPRO VMS
9.82 MB
8/25/2022
9.82 MB
Software Release Bulletin - MAXPRO- VMS
1.2 MB
2/11/2022
1.2 MB
Flyer - PS IP Flyer Industrial
1.56 MB
2/17/2022
1.56 MB
Flye PS IP Flyer Industrial
1.56 MB
2/3/2022
1.56 MB
H4D8GR1 Data Sheet
293.85 KB
8/16/2022
293.85 KB
Embedded NVR QCG
32.96 MB
2/17/2022
32.96 MB
LoiterTrace datasheet
0 Bytes
0 Bytes
ADPRO IntrusionTrace Datasheet
628.51 KB
8/16/2022
628.51 KB
IP Video Surveillance Systems Brochure
1.22 MB
2/17/2022
1.22 MB
12 MP (4K Ultra HD) Outdoor IR IP Mini Dome Cameras Data Sheet - French
220.66 KB
8/16/2022
220.66 KB
Video Brochure
2.94 MB
2/17/2022
2.94 MB
equIP and HDZ Series Overview
1.24 MB
2/3/2022
1.24 MB
equIP Bracket Compatibility Table
875.77 KB
2/17/2022
875.77 KB
equIP and HDZ Series Overview
1.24 MB
8/16/2022
1.24 MB
EquIP Quick Reference Guide
527.2 KB
2/17/2022
527.2 KB
Hoja tcnica H4D8PR1
423.37 KB
8/16/2022
423.37 KB
New Equip Short Catalogue
1.54 MB
2/17/2022
1.54 MB
ab_3-2017_Honeywell_v.02.pdf
128.38 KB
2/17/2022
128.38 KB
Performance Series IP - Quick Reference Guide
106.08 KB
2/17/2022
106.08 KB
H4D8PR1
2.3 MB
8/16/2022
2.3 MB
Honeywell Products - Stock Clearance
1.25 MB
1.25 MB
12 MP (4K Ultra HD) Outdoor IR IP Mini Dome Cameras QIG
5.61 MB
8/25/2022
5.61 MB
L_PAIOIPOVD_D Performance Series IP Overview Data Sheet
132.92 KB
8/16/2022
132.92 KB
Installation & Configuration Guide - MAXPRO- VMS
7.81 MB
8/25/2022
7.81 MB
Performance Series HQA Quick Reference Guide
768.79 KB
2/17/2022
768.79 KB
OCT_A5_2017
74.38 KB
2/3/2022
74.38 KB
equIP Series 4K IP Cameras Firmware Release Notes
107.71 KB
2/3/2022
107.71 KB
A&E Specification
88.74 KB
2/17/2022
88.74 KB
Fiche Technique H4D8GR1
341.04 KB
8/16/2022
341.04 KB
Installation & Configuration Guide - MAXPRO- VMS
26.95 MB
8/25/2022
26.95 MB
Prestage Farms Case Study
975.41 KB
2/17/2022
975.41 KB
Video Solutions Brochure
1.53 MB
2/17/2022
1.53 MB
Known Issues Bulletin - MAXPRO- VMS
1.08 MB
2/17/2022
1.08 MB
Performance Series IP - Quick Reference Guide
106.08 KB
2/17/2022
106.08 KB
L_PAIOIPOVD_D Performance Series IP Overview Data Sheet
132.92 KB
8/16/2022
132.92 KB
VIDEO SURVEILLANCE SYSTEMS
1.22 MB
8/16/2022
1.22 MB
H4D8GR1 Data sheet
293.85 KB
8/16/2022
293.85 KB
IntrusionTrace datasheet
0 Bytes
0 Bytes
L_PAIOIPOVD_D Performance Series IP Overview Data Sheet
145.31 KB
2/17/2022
145.31 KB
ADPRO IntrusionTrace Data Sheet
628.51 KB
8/16/2022
628.51 KB
Integrated IP Video Quick Reference Guide
574.41 KB
2/17/2022
574.41 KB
equIP Series 4K IP Cameras User Guide
3.9 MB
2/17/2022
3.9 MB
Serie Eqip Guide d'Installation rapide
309.47 KB
8/25/2022
309.47 KB
H4D8GR1 Declaration of conformity
49.25 KB
2/14/2022
49.25 KB
ADPRO LoiterTrace Data Sheet
457.43 KB
8/16/2022
457.43 KB
IntrusionTrace™ Application License Datasheet
1.5 MB
8/16/2022
1.5 MB
IP Video Surveillance Systems
1.04 MB
2/17/2022
1.04 MB
equIP range Data Sheet
1.24 MB
8/16/2022
1.24 MB
Integrated IP Video - Quick Reference Guide
419.02 KB
2/17/2022
419.02 KB
LoiterTrace™ Application License Dtatasheet
791.13 KB
8/16/2022
791.13 KB
Informacin general Series equIP y HDZ
516.01 KB
8/16/2022
516.01 KB
H4D8PR1 Datasheet
383.22 KB
8/16/2022
383.22 KB
Technical Reference Manual
762.46 KB
2/17/2022
762.46 KB
12 MP (4K Ultra HD) Outdoor IR IP Mini Dome Cameras Data Sheet
220.73 KB
8/16/2022
220.73 KB
H4D8GR1 Data sheet
293.85 KB
8/16/2022
293.85 KB
Software Release Bulletin � MAXPRO VMS
0 Bytes
0 Bytes
H4D8PR1 Datasheet
380.44 KB
2/17/2022
380.44 KB
SMB End User Guide pdf
302.93 KB
2/1/2022
302.93 KB
H4D8GR1 Quick Installation Guide
5.65 MB
2/17/2022
5.65 MB
IP Video Surveillance Systems Brochure
1.22 MB
2/17/2022
1.22 MB
IP Cameras Supported by Fusion IV DVR-NVR Application Note
2.03 MB
4/7/2022
2.03 MB
H4D8GR1 Autocad files (dxf)
150.02 KB
1/21/2022
150.02 KB
Integrated IP Video - Quick Reference Guide
762.46 KB
2/17/2022
762.46 KB
SMB End User Guide
329.64 KB
2/17/2022
329.64 KB
EquIP Quick Reference Guide
527.2 KB
2/17/2022
527.2 KB
L_EIPVQRG_D equIP Saturn Launch QRG.indd
435.21 KB
2/17/2022
435.21 KB
Brochure IP Security Solutions pdf
3.58 MB
3.58 MB
Video Products Catalogue
13.83 MB
2/17/2022
13.83 MB
equIP range datasheet
1.26 MB
8/16/2022
1.26 MB
Vue d'ensemble des camras etdmes HDZ de la gamme equIP
532.39 KB
8/16/2022
532.39 KB
Hoja tcnica H4D8GR1
227.91 KB
2/17/2022
227.91 KB
Brochure Gama IP
1.25 MB
2/17/2022
1.25 MB
equIP and HDZ Series Overview
1.24 MB
2/3/2022
1.24 MB
H4D8GR1 12 MP (4K Ultra HD) Infrarood IP-minidomecameras voor buitentoepassingen
295.65 KB
8/16/2022
295.65 KB
H4D8GR1
478.14 KB
8/16/2022
478.14 KB
Interoperability matrix, Video and Access systems
3.81 MB
2/1/2022
3.81 MB
H4D8PR1 8 MP (4K) IR Minidome IP Cameras
159.55 KB
8/16/2022
159.55 KB
Focus 4K 2 SATA Embedded NVRs A&E Specs
39.86 KB
2/17/2022
39.86 KB
Focus 4K 4 SATA Embedded NVRs A&E Spec
39.6 KB
2/17/2022
39.6 KB
12 MP (4K Ultra HD) Outdoor IR IP Mini Dome Cameras A&E Specs
42.87 KB
2/17/2022
42.87 KB
64-Kanal Netzwerkrekorder der 4k-Fokus-Serie, 8xSATA, 16TB
8.93 MB
8/25/2022
8.93 MB
Name
Description
File Size
Date
Size
Performance Series IP - Quick Reference Guide
106.08 KB
2/17/2022
Performance Series HQA Quick Reference Guide
768.79 KB
2/17/2022
Performance Series IP - Quick Reference Guide
106.08 KB
2/17/2022
Integrated IP Video Quick Reference Guide
574.41 KB
2/17/2022
Integrated IP Video - Quick Reference Guide
419.02 KB
2/17/2022
H4D8GR1 Quick Installation Guide
5.65 MB
2/17/2022
IP Cameras Supported by Fusion IV DVR-NVR Application Note
2.03 MB
4/7/2022
H4D8GR1 Declaration of conformity
49.25 KB
2/14/2022
H4D8GR1 Autocad files (dxf)
150.02 KB
1/21/2022
64-Kanal Netzwerkrekorder der 4k-Fokus-Serie, 8xSATA, 16TB
8.93 MB
8/25/2022
Flye PS IP Flyer Industrial
1.56 MB
2/3/2022
equIP and HDZ Series Overview
1.24 MB
2/3/2022
OCT_A5_2017
74.38 KB
2/3/2022
Brochure IP Security Solutions pdf
3.58 MB
equIP and HDZ Series Overview
1.24 MB
2/3/2022
IP Video Surveillance Systems Brochure
1.22 MB
2/17/2022
Video Brochure
2.94 MB
2/17/2022
equIP Bracket Compatibility Table
875.77 KB
2/17/2022
ab_3-2017_Honeywell_v.02.pdf
128.38 KB
2/17/2022
Video Solutions Brochure
1.53 MB
2/17/2022
IP Video Surveillance Systems
1.04 MB
2/17/2022
IP Video Surveillance Systems Brochure
1.22 MB
2/17/2022
Video Products Catalogue
13.83 MB
2/17/2022
Brochure Gama IP
1.25 MB
2/17/2022
A&E Specification
88.74 KB
2/17/2022
Focus 4K 2 SATA Embedded NVRs A&E Specs
39.86 KB
2/17/2022
Focus 4K 4 SATA Embedded NVRs A&E Spec
39.6 KB
2/17/2022
12 MP (4K Ultra HD) Outdoor IR IP Mini Dome Cameras A&E Specs
42.87 KB
2/17/2022
Installation and Configuration Guide - MAXPRO VMS
9.82 MB
8/25/2022
12 MP (4K Ultra HD) Outdoor IR IP Mini Dome Cameras QIG
5.61 MB
8/25/2022
Installation & Configuration Guide - MAXPRO- VMS
7.81 MB
8/25/2022
Installation & Configuration Guide - MAXPRO- VMS
26.95 MB
8/25/2022
Serie Eqip Guide d'Installation rapide
309.47 KB
8/25/2022
Software Release Bulletin - MAXPRO- VMS
1.2 MB
2/11/2022
Flyer - PS IP Flyer Industrial
1.56 MB
2/17/2022
Embedded NVR QCG
32.96 MB
2/17/2022
EquIP Quick Reference Guide
527.2 KB
2/17/2022
Known Issues Bulletin - MAXPRO- VMS
1.08 MB
2/17/2022
equIP Series 4K IP Cameras User Guide
3.9 MB
2/17/2022
Technical Reference Manual
762.46 KB
2/17/2022
SMB End User Guide pdf
302.93 KB
2/1/2022
Integrated IP Video - Quick Reference Guide
762.46 KB
2/17/2022
SMB End User Guide
329.64 KB
2/17/2022
EquIP Quick Reference Guide
527.2 KB
2/17/2022
L_EIPVQRG_D equIP Saturn Launch QRG.indd
435.21 KB
2/17/2022
Interoperability matrix, Video and Access systems
3.81 MB
2/1/2022
H4D8GR1 Data Sheet
293.85 KB
8/16/2022
LoiterTrace datasheet
0 Bytes
ADPRO IntrusionTrace Datasheet
628.51 KB
8/16/2022
12 MP (4K Ultra HD) Outdoor IR IP Mini Dome Cameras Data Sheet - French
220.66 KB
8/16/2022
equIP and HDZ Series Overview
1.24 MB
8/16/2022
Hoja tcnica H4D8PR1
423.37 KB
8/16/2022
H4D8PR1
2.3 MB
8/16/2022
L_PAIOIPOVD_D Performance Series IP Overview Data Sheet
132.92 KB
8/16/2022
Fiche Technique H4D8GR1
341.04 KB
8/16/2022
L_PAIOIPOVD_D Performance Series IP Overview Data Sheet
132.92 KB
8/16/2022
VIDEO SURVEILLANCE SYSTEMS
1.22 MB
8/16/2022
H4D8GR1 Data sheet
293.85 KB
8/16/2022
IntrusionTrace datasheet
0 Bytes
L_PAIOIPOVD_D Performance Series IP Overview Data Sheet
145.31 KB
2/17/2022
ADPRO IntrusionTrace Data Sheet
628.51 KB
8/16/2022
ADPRO LoiterTrace Data Sheet
457.43 KB
8/16/2022
IntrusionTrace™ Application License Datasheet
1.5 MB
8/16/2022
equIP range Data Sheet
1.24 MB
8/16/2022
LoiterTrace™ Application License Dtatasheet
791.13 KB
8/16/2022
Informacin general Series equIP y HDZ
516.01 KB
8/16/2022
H4D8PR1 Datasheet
383.22 KB
8/16/2022
12 MP (4K Ultra HD) Outdoor IR IP Mini Dome Cameras Data Sheet
220.73 KB
8/16/2022
H4D8GR1 Data sheet
293.85 KB
8/16/2022
H4D8PR1 Datasheet
380.44 KB
2/17/2022
equIP range datasheet
1.26 MB
8/16/2022
Vue d'ensemble des camras etdmes HDZ de la gamme equIP
532.39 KB
8/16/2022
Hoja tcnica H4D8GR1
227.91 KB
2/17/2022
H4D8GR1 12 MP (4K Ultra HD) Infrarood IP-minidomecameras voor buitentoepassingen
295.65 KB
8/16/2022
H4D8GR1
478.14 KB
8/16/2022
H4D8PR1 8 MP (4K) IR Minidome IP Cameras
159.55 KB
8/16/2022
New Equip Short Catalogue
1.54 MB
2/17/2022
Honeywell Products - Stock Clearance
1.25 MB
equIP Series 4K IP Cameras Firmware Release Notes
107.71 KB
2/3/2022
Software Release Bulletin � MAXPRO VMS
0 Bytes
Prestage Farms Case Study
975.41 KB
2/17/2022
Product Number
SKUs
Image
SKU
Description
alt
H4D8GR1
12MP Network Ultra HD 4K Rugged Dome Camera, DWDR, 1/1.7incmOS, 4.1 to 12.8mm MFZ, 3 IR LEDs, TDN, H.265
Image
SKU
Description
alt
H4D8GR1
12MP Network Ultra HD 4K Rugged Dome Camera, DWDR, 1/1.7incmOS, 4.1 to 12.8mm MFZ, 3 IR LEDs, TDN, H.265