/content/hbtbt/ae/en/search-results.html

Explosion-Proof Cameras

equIP® Series Explosion-Proof IP Camera

The equIP® Series explosion-proof IP cameras are designed for use in hazardous environments and feature an ATEX/IECEx certified 316L stainless steel housing that prevents sparks from escaping and igniting gases or dust in the surrounding air.

Overview

The equIP® Series explosion-proof IP cameras are designed for use in hazardous environments and feature an ATEX/IECEx certified 316L stainless steel housing that prevents sparks from escaping and igniting gases or dust in the surrounding air. The cameras provide extremely crisp video with up to two million effective pixels, 30x optical zoom, true day and night (TDN) vivid color images, and wide dynamic range (WDR) for continuous surveillance in both hazardous-area and safe-area applications.

These cameras can be configured to automatically detect and respond to events such as motion in the scene and/or camera tampering. The automated responses include sending a notification through email, FTP, and/or HTTP and sending a still image of the event through email and/or FTP. Setup can be done through a web client. The equIP® Series explosion-proof IP cameras are ideally suited for oil and gas onshore, offshore, marine, and heavy industrial applications, as well as dusty environments such as those found in the paper and textile industry.

Features & Benefits:

• Ultra low-light performance down to 0.0005 lux B/W

• Multiple, selectable compression formats (H.265, H.264, MJPEG)

• Up to 50/60 fps primary stream; up to 25/30 fps secondary stream; triple stream support

• Built-in analytics including face detection and intrusion tracing

• Global language support for web GUI and online help

• 12/24V DC, 24V AC power input 24V AC power input

• ONVIF® Profile S

• IP66/IP68 weatherproof rating

• Built-in heater and wiper

• Built-in cybersecurity hardware chipset

Certifications:

• ATEX: EN 60079-0; EN 60079-1; EN 60079-31

• IECEx: IEC 60079-0; IEC 60079-1; IEC 60079-31

• Emissions: EN 55032; EN 61000-6-4

• Immunity: EN 50130-4

• Safety: EN 60950-1; EN 60950-22

• RoHS: EN 50581

Specifications

Others

  • Maximum Operating Humidity
    • 95 Percentage
  • Minimum Operating Humidity
    • 10 Percentage
  • Input Voltage
    • 24 voltage alternating current
  • Maximum Electronic Shutter Speed
    • 1/30000 second (time unit)
  • Frequency
    • 50/60 hertz
  • Minimum Electronic Shutter Speed
    • 1/1 second (time unit)
  • Maximum Power Consumption
    • 42 watt
  • Cold Start Temperature
    • -40 degree Celsius
  • Number of Privacy Masking Areas
    • 24
  • Maximum Focal Length
    • 135millimetre
  • Camera Type
    • IP
  • Network Connector Type
    • RJ45
  • Infrared Cut Filter
    • Auto (ICR)
  • Digital Zoom
    • 16x
  • Resolution
    • 1920 x 1080 pixel
  • Signal to noise ratio 
    • 55 dB
  • Video Analytics
    • IntrusionTrace
  • Face Detection
    • Yes
  • Brand
    • Honeywell Security
  • Vertical Angle of View
    • 37.87 - 1.79degree
  • Lens Type
    • MFZ
  • Backlight Compensation Type
    • HLC
    • WDR
  • Minimum Color Illumination
    • 0.005 lux
  • Defog Settings
    • Off
    • On
  • Scanning System
    • Progressive Scan
  • Minimum Focal Length
    • 4.5millimetre
  • Interoperability
    • ONVIF Profilesecond time unit
  • Alarm & Event Notifications
    • Relay Output
    • Email
    • Snapshot
    • Record on FTP
  • White Balance
    • Manual
    • Auto
    • Outdoor
  • CODEC
    • H.265
    • MJPEG
  • Number of Alarm Outputs
    • 1
  • Communication Protocols
    • RJ45
  • Languages
    • Japanese
    • Simplified Chinese
    • Czech
    • Russian
    • Dutch
    • Portuguese
    • German
    • Korean
    • French
    • Turkish
    • Arabic
    • Spanish
    • Italian
    • Polish
  • Supported OS
    • Windows 7 64-Bit
  • Electronic Image Stabilization
    • On
    • Off
  • Security
    • HTTPS
    • Multiple User Access Levels with Enhanced Password Policy
    • FTP Disabled
    • High Strength Encrypted Algorithm AES-256
    • IEEE 802.1x
    • TLS1.2
    • Strong Digest Authentication for Access Permission
    • PCI-DSS Compliant
    • IP Filter
    • Built-In Cybersecurity Hardware Chipset
    • SSH/Telnet Closed
  • Day/Night Mode
    • Yes
  • Image Sensor Format
    • 1/2.8inch
  • Maximum Frame Rate
    • 1080 pixel (50/60 fps)
  • Horizontal Angle of View
    • 62.35 - 2.53degree
  • Third Stream Frame Rate
    • CIF (25/30 fps)
    • D1 (25/30 fps)
  • Wide Dynamic Range
    • 120 dB
  • Optical Zoom
    • 30x
  • Supported Web Browsers
    • Firefox
    • Internet Explorer (11.0+)
  • Minimum B/W Illumination
    • 0.0005 lux
  • Sub Stream Frame Rate
    • 1080 pixel (25/30 fps)
    • 720 pixel (25/30 fps)
    • 1.3 MP (25/30 fps)
  • Alarm & Event Types
    • Video Tampering
    • Intrusion
    • IP Address Conflict
    • Motion Detection
  • Minimum Aperature
    • F1.6
  • Maximum Aperature
    • F4.4

Others

  • Maximum Operating Humidity
    • 95 Percentage
  • Minimum Operating Humidity
    • 10 Percentage
  • Input Voltage
    • 24 voltage alternating current
  • Maximum Electronic Shutter Speed
    • 1/30000 second (time unit)
  • Frequency
    • 50/60 hertz
  • Minimum Electronic Shutter Speed
    • 1/1 second (time unit)
  • Maximum Power Consumption
    • 42 watt
  • Cold Start Temperature
    • -40 degree Celsius
  • Number of Privacy Masking Areas
    • 24
  • Maximum Focal Length
    • 135millimetre
  • Camera Type
    • IP
  • Network Connector Type
    • RJ45
  • Infrared Cut Filter
    • Auto (ICR)
  • Digital Zoom
    • 16x
  • Resolution
    • 1920 x 1080 pixel
  • Signal to noise ratio 
    • 55 dB
  • Video Analytics
    • IntrusionTrace
  • Face Detection
    • Yes
  • Brand
    • Honeywell Security
  • Vertical Angle of View
    • 37.87 - 1.79degree
  • Lens Type
    • MFZ
  • Backlight Compensation Type
    • HLC
    • WDR
  • Minimum Color Illumination
    • 0.005 lux
  • Defog Settings
    • Off
    • On
  • Scanning System
    • Progressive Scan
  • Minimum Focal Length
    • 4.5millimetre
  • Interoperability
    • ONVIF Profilesecond time unit
  • Alarm & Event Notifications
    • Relay Output
    • Email
    • Snapshot
    • Record on FTP
  • White Balance
    • Manual
    • Auto
    • Outdoor
  • CODEC
    • H.265
    • MJPEG
  • Number of Alarm Outputs
    • 1
  • Communication Protocols
    • RJ45
  • Languages
    • Japanese
    • Simplified Chinese
    • Czech
    • Russian
    • Dutch
    • Portuguese
    • German
    • Korean
    • French
    • Turkish
    • Arabic
    • Spanish
    • Italian
    • Polish
  • Supported OS
    • Windows 7 64-Bit
  • Electronic Image Stabilization
    • On
    • Off
  • Security
    • HTTPS
    • Multiple User Access Levels with Enhanced Password Policy
    • FTP Disabled
    • High Strength Encrypted Algorithm AES-256
    • IEEE 802.1x
    • TLS1.2
    • Strong Digest Authentication for Access Permission
    • PCI-DSS Compliant
    • IP Filter
    • Built-In Cybersecurity Hardware Chipset
    • SSH/Telnet Closed
  • Day/Night Mode
    • Yes
  • Image Sensor Format
    • 1/2.8inch
  • Maximum Frame Rate
    • 1080 pixel (50/60 fps)
  • Horizontal Angle of View
    • 62.35 - 2.53degree
  • Third Stream Frame Rate
    • CIF (25/30 fps)
    • D1 (25/30 fps)
  • Wide Dynamic Range
    • 120 dB
  • Optical Zoom
    • 30x
  • Supported Web Browsers
    • Firefox
    • Internet Explorer (11.0+)
  • Minimum B/W Illumination
    • 0.0005 lux
  • Sub Stream Frame Rate
    • 1080 pixel (25/30 fps)
    • 720 pixel (25/30 fps)
    • 1.3 MP (25/30 fps)
  • Alarm & Event Types
    • Video Tampering
    • Intrusion
    • IP Address Conflict
    • Motion Detection
  • Minimum Aperature
    • F1.6
  • Maximum Aperature
    • F4.4
  • Number of Privacy Masking Areas : 24
  • Maximum Focal Length : 135millimetre
  • Camera Type : IP
  • Network Connector Type : RJ45
  • Infrared Cut Filter : Auto (ICR)
  • Digital Zoom : 16x
  • Resolution : 1920 x 1080 pixel
  • Signal to noise ratio  : 55 dB
  • Video Analytics : IntrusionTrace
  • Face Detection : Yes
  • Brand : Honeywell Security
  • Vertical Angle of View : 37.87 - 1.79degree
  • Lens Type : MFZ
  • Backlight Compensation Type : HLC|WDR
  • Minimum Color Illumination : 0.005 lux
  • Defog Settings : Off|On
  • Scanning System : Progressive Scan
  • Minimum Focal Length : 4.5millimetre
  • Interoperability : ONVIF Profilesecond time unit
  • Alarm & Event Notifications : Relay Output|Email|Snapshot|Record on FTP
  • White Balance : Manual|Auto|Outdoor
  • CODEC : H.265|MJPEG
  • Number of Alarm Outputs : 1
  • Communication Protocols : RJ45
  • Languages : Japanese|Simplified Chinese|Czech|Russian|Dutch|Portuguese|German|Korean|French|Turkish|Arabic|Spanish|Italian|Polish
  • Supported OS : Windows 7 64-Bit
  • Electronic Image Stabilization : On|Off
  • Security : HTTPS|Multiple User Access Levels with Enhanced Password Policy|FTP Disabled|High Strength Encrypted Algorithm AES-256|IEEE 802.1x|TLS1.2|Strong Digest Authentication for Access Permission|PCI-DSS Compliant|IP Filter|Built-In Cybersecurity Hardware Chipset|SSH/Telnet Closed
  • Day/Night Mode : Yes
  • Image Sensor Format : 1/2.8inch
  • Maximum Frame Rate : 1080 pixel (50/60 fps)
  • Horizontal Angle of View : 62.35 - 2.53degree
  • Third Stream Frame Rate : CIF (25/30 fps)|D1 (25/30 fps)
  • Wide Dynamic Range : 120 dB
  • Optical Zoom : 30x
  • Supported Web Browsers : Firefox|Internet Explorer (11.0+)
  • Minimum B/W Illumination : 0.0005 lux
  • Sub Stream Frame Rate : 1080 pixel (25/30 fps)|720 pixel (25/30 fps)|1.3 MP (25/30 fps)
  • Alarm & Event Types : Video Tampering|Intrusion|IP Address Conflict|Motion Detection
  • Minimum Aperature : F1.6
  • Maximum Aperature : F4.4
  • Maximum Operating Humidity : 95 Percentage
  • Minimum Operating Humidity : 10 Percentage
  • Input Voltage : 24 voltage alternating current
  • Maximum Electronic Shutter Speed : 1/30000 second (time unit)
  • Frequency : 50/60 hertz
  • Minimum Electronic Shutter Speed : 1/1 second (time unit)
  • Maximum Power Consumption : 42 watt
  • Cold Start Temperature : -40 degree Celsius
Others
Name
Description
File Size
Date
Size
GOST_R_Honeywell_Video_2013
application/pdf 4.08 MB
2/14/2022
4.08 MB
Reference Guides
Name
Description
File Size
Date
Size
Integrated IP Video Quick Reference Guide
application/pdf 574.41 KB
2/17/2022
574.41 KB
Sales Sheet
Name
Description
File Size
Date
Size
OCT_A3
application/pdf 248.45 KB
2/3/2022
248.45 KB
OCT_a1_N4
application/pdf 348.05 KB
2/3/2022
348.05 KB
Brochure
Name
Description
File Size
Date
Size
Video Brochure
application/pdf 2.94 MB
2/17/2022
2.94 MB
Video Solutions Brochure
application/pdf 1.53 MB
2/17/2022
1.53 MB
Video Products Catalogue
application/pdf 13.83 MB
2/17/2022
13.83 MB
Engineering Specifications
Name
Description
File Size
Date
Size
Explosion Proof Fixed Bullet Camera A&E Spec
application/vnd.openxmlformats-officedocument.wordprocessingml.document 46.58 KB
2/17/2022
46.58 KB
Installation Instructions
Name
Description
File Size
Date
Size
Installation and Configuration Guide - MAXPRO NVR
application/pdf 8.24 MB
8/25/2022
8.24 MB
Manuals and Guides
Name
Description
File Size
Date
Size
What's New Software Release Notes - MAXPRO NVR 4.5
application/pdf 553.36 KB
2/17/2022
553.36 KB
What's New Software Release Notes - MAXPRO NVR 4.5
application/pdf 553.36 KB
2/17/2022
553.36 KB
Data Sheet
Name
Description
File Size
Date
Size
HEPB302W01A04 - HEPB302W01A10 Data Sheet
application/pdf 205.22 KB
8/16/2022
205.22 KB
HEPB302W01A04-HEPB302W01A10 Data Sheet
application/pdf 212.44 KB
8/16/2022
212.44 KB
Hoja tcnica HEPB302W01A04-HEPB302W01A10
application/pdf 205.22 KB
8/16/2022
205.22 KB
HEW2PR1-HEW2PRW1-HEW4PR3-HEW4PRW3
application/pdf 353.37 KB
8/16/2022
353.37 KB
1080p 30x Zoom Explosion-Proof IP Camera Data Sheet
application/pdf 205.22 KB
8/16/2022
205.22 KB
1080p 30x Zoom Explosion-Proof IP Camera Data Sheet
application/pdf 260.68 KB
8/16/2022
260.68 KB
Case Study
Name
Description
File Size
Date
Size
Prestage Farms Case Study
application/pdf 975.41 KB
2/17/2022
975.41 KB
Product Bulletins
Name
Description
File Size
Date
Size
4k NVRs Release V3.215 Compatibility Table
application/pdf 0 Bytes
0 Bytes
Name
Description
File Size
Date
Size
Video Brochure
2.94 MB
2/17/2022
2.94 MB
HEPB302W01A04 - HEPB302W01A10 Data Sheet
205.22 KB
8/16/2022
205.22 KB
HEPB302W01A04-HEPB302W01A10 Data Sheet
212.44 KB
8/16/2022
212.44 KB
GOST_R_Honeywell_Video_2013
4.08 MB
2/14/2022
4.08 MB
Hoja tcnica HEPB302W01A04-HEPB302W01A10
205.22 KB
8/16/2022
205.22 KB
What's New Software Release Notes - MAXPRO NVR 4.5
553.36 KB
2/17/2022
553.36 KB
Video Solutions Brochure
1.53 MB
2/17/2022
1.53 MB
OCT_A3
248.45 KB
2/3/2022
248.45 KB
HEW2PR1-HEW2PRW1-HEW4PR3-HEW4PRW3
353.37 KB
8/16/2022
353.37 KB
OCT_a1_N4
348.05 KB
2/3/2022
348.05 KB
1080p 30x Zoom Explosion-Proof IP Camera Data Sheet
205.22 KB
8/16/2022
205.22 KB
Prestage Farms Case Study
975.41 KB
2/17/2022
975.41 KB
1080p 30x Zoom Explosion-Proof IP Camera Data Sheet
260.68 KB
8/16/2022
260.68 KB
4k NVRs Release V3.215 Compatibility Table
0 Bytes
0 Bytes
Integrated IP Video Quick Reference Guide
574.41 KB
2/17/2022
574.41 KB
What's New Software Release Notes - MAXPRO NVR 4.5
553.36 KB
2/17/2022
553.36 KB
Installation and Configuration Guide - MAXPRO NVR
8.24 MB
8/25/2022
8.24 MB
Video Products Catalogue
13.83 MB
2/17/2022
13.83 MB
Explosion Proof Fixed Bullet Camera A&E Spec
46.58 KB
2/17/2022
46.58 KB
Name
Description
File Size
Date
Size
GOST_R_Honeywell_Video_2013
4.08 MB
2/14/2022
Integrated IP Video Quick Reference Guide
574.41 KB
2/17/2022
OCT_A3
248.45 KB
2/3/2022
OCT_a1_N4
348.05 KB
2/3/2022
Video Brochure
2.94 MB
2/17/2022
Video Solutions Brochure
1.53 MB
2/17/2022
Video Products Catalogue
13.83 MB
2/17/2022
Explosion Proof Fixed Bullet Camera A&E Spec
46.58 KB
2/17/2022
Installation and Configuration Guide - MAXPRO NVR
8.24 MB
8/25/2022
What's New Software Release Notes - MAXPRO NVR 4.5
553.36 KB
2/17/2022
What's New Software Release Notes - MAXPRO NVR 4.5
553.36 KB
2/17/2022
HEPB302W01A04 - HEPB302W01A10 Data Sheet
205.22 KB
8/16/2022
HEPB302W01A04-HEPB302W01A10 Data Sheet
212.44 KB
8/16/2022
Hoja tcnica HEPB302W01A04-HEPB302W01A10
205.22 KB
8/16/2022
HEW2PR1-HEW2PRW1-HEW4PR3-HEW4PRW3
353.37 KB
8/16/2022
1080p 30x Zoom Explosion-Proof IP Camera Data Sheet
205.22 KB
8/16/2022
1080p 30x Zoom Explosion-Proof IP Camera Data Sheet
260.68 KB
8/16/2022
Prestage Farms Case Study
975.41 KB
2/17/2022
4k NVRs Release V3.215 Compatibility Table
0 Bytes
Product Number
SKUs
Image
SKU
Description
alt
HEPB302W01A04
Explosion-Proof IP Camera, 1/2in CMOS, 1080p, 4.5 to 135mm, H.265 With Wiper And 4m Armoured Cable
alt
HEPB302W01A10
1080p Explosion-Proof IP Camera, 1/2.8in CMOS, 4.5 to 135mm MFZ, 12V DC, 24V DC/AC, H.265, Wiper, 10m Armored Cable
Image
SKU
Description
alt
HEPB302W01A04
Explosion-Proof IP Camera, 1/2in CMOS, 1080p, 4.5 to 135mm, H.265 With Wiper And 4m Armoured Cable
alt
HEPB302W01A10
1080p Explosion-Proof IP Camera, 1/2.8in CMOS, 4.5 to 135mm MFZ, 12V DC, 24V DC/AC, H.265, Wiper, 10m Armored Cable