Fisheye Cameras
equIP Series Indoor/Outdoor Rugged Fisheye Camera
The equIP® Series indoor/outdoor rugged fisheye cameras have true day and night (TDN) color images and offer incomparable picture clarity, an incredibly wide coverage area, hassle-free flexible system integration, and secure data transmission.
The equIP® Series indoor/outdoor rugged fisheye cameras have true day and night (TDN) color images and offer incomparable picture clarity, an incredibly wide coverage area, hassle-free flexible system integration, and secure data transmission — and they install easily too. The cameras support up to 128 GB Micro SDHC (Class 10) cards for local video storage when network is interrupted (card not included). These fully-featured attractive cameras are perfect for outdoor installations that require excellent picture quality at minimal bandwidth while offering maximum protection against dust, dirt, and water. Boasting a sleek, modern design and offering the widest angle of view possible, the cameras are suited for a wide range of applications.
Features & Benefits:- 16x digital zoom
- 25 ft (8 m) IR distance, depending on scene reflectance
- Wide horizontal angle of view at 185°
- Built-in cybersecurity hardware chipset
- Excellent low-light performance with down to 0 lux BW (with IR LEDs on)
- Up to triple stream support
- 1.7 mm, F2.0 fixed fisheye lenses
- Rugged outdoor housing with IP67 rating and IK10 impact resistance rating
- ONVIF® Profile S and G compliant
- Global language support with 15 languages for all QIGs, web GUI, and online help
- Emissions: EN55032, FCC Part 15B, AS/NZS CISPR 22:2009+A1 (2010)
- Immunity: EN50130-4
- EU Safety: EN60950-1
- North America Safety: UL Listed to UL/CSA 60950-1
- RoHS: EN50581
Others
- Maximum Power Consumption
- 10 watt
- Maximum Electronic Shutter Speed
- 1/100000 (Auto & Manual Mode) s
- Maximum Operating Humidity
- 95 Percentage
- Minimum Electronic Shutter Speed
- 1/3 (Auto & Manual Mode) second (time unit)
- Power Supply
- PoE
- Input Voltage
- 12 voltage direct current
- Infrared Distance
- 25 foot
- 8 metre
- Wide Dynamic Range
- Digital WDR (DWDR)
- Supported Web Browsers
- Firefox
- Internet Explorer (11.0+)
- Day/Night Mode
- Yes
- Sub Stream Frame Rate
- D1/CIF (1 - 25/30 fps)
- Camera Type
- IP
- Horizontal Angle of View
- 185degree
- Image Detection Type
- Infrared
- Minimum B/W Illumination
- 0 lux
- Backlight Compensation Type
- HLC
- DWDR
- Image Sensor Format
- 1/1.8inch
- Signal to noise ratio
- 50 dB
- Resolution
- 3072 x 2048 pixel
- Lens Type
- Fisheye
- Brand
- Honeywell Security
- Security
- AES-256
- UL2900-1
- PCI-DSS Compliance
- SSH/Telnet Closed
- UL Cyber Assurance Program (UL CAP) Certification
- FTP Disabled
- Built-In Crypto Chipset
- Maximum Frame Rate
- 6 MP (3072 x 2048)
- UXGA (1600 x 1200) at 25/30 ft/s
- 4 MP (2048 x 2048)
- 3 MP (2048 x 1536)
- White Balance
- Natural
- Customized Region
- Auto
- Outdoor
- Street Lamp
- Third Stream Frame Rate
- D1 (25/30 fps)
- Languages
- Japanese
- Italian
- Turkish
- Portuguese
- Polish
- Spanish
- Dutch
- Arabic
- Simplified Chinese
- German
- Russian
- Korean
- French
- Czech
- Scanning System
- Progressive Scan
- Communication Protocols
- RJ45
- Corridor Mode
- Yes
- Number of Privacy Masking Areas
- 4
- Minimum Color Illumination
- 0.01 lux
- Storage Capacity
- 128 gal(US)/d
- Focus Mode
- Manual
- Micro SD Function
- Continuous & Scheduled Recording
- Automatic Recording when Network Fails
- Event Trigger Recording
- Audio Interface
- 1 Built-In Mic
- Line Out
- Line In
- Bit Rate Control Type
- CBR
- VBR
- Number of Alarm Inputs
- 2
- Infrared Cut Filter
- Auto (ICR)
- Number of Alarm Outputs
- 2
- Digital Zoom
- 16x
- POE Class
- PoE Class 0
- CODEC
- MJPEG
- H.265
- Detection Sensor Type
- Infrared
- Audio Stream Type
- Full Duplex
- Simplex
- Recording and Storage Method
- MicroSDHC Card, Class 10 (Not Included)
- Gains Control
- Manual
- Auto
- Maximum Aperature
- F2.0
Others
- Maximum Power Consumption
- 10 watt
- Maximum Electronic Shutter Speed
- 1/100000 (Auto & Manual Mode) s
- Maximum Operating Humidity
- 95 Percentage
- Minimum Electronic Shutter Speed
- 1/3 (Auto & Manual Mode) second (time unit)
- Power Supply
- PoE
- Input Voltage
- 12 voltage direct current
- Infrared Distance
- 25 foot
- 8 metre
- Wide Dynamic Range
- Digital WDR (DWDR)
- Supported Web Browsers
- Firefox
- Internet Explorer (11.0+)
- Day/Night Mode
- Yes
- Sub Stream Frame Rate
- D1/CIF (1 - 25/30 fps)
- Camera Type
- IP
- Horizontal Angle of View
- 185degree
- Image Detection Type
- Infrared
- Minimum B/W Illumination
- 0 lux
- Backlight Compensation Type
- HLC
- DWDR
- Image Sensor Format
- 1/1.8inch
- Signal to noise ratio
- 50 dB
- Resolution
- 3072 x 2048 pixel
- Lens Type
- Fisheye
- Brand
- Honeywell Security
- Security
- AES-256
- UL2900-1
- PCI-DSS Compliance
- SSH/Telnet Closed
- UL Cyber Assurance Program (UL CAP) Certification
- FTP Disabled
- Built-In Crypto Chipset
- Maximum Frame Rate
- 6 MP (3072 x 2048)
- UXGA (1600 x 1200) at 25/30 ft/s
- 4 MP (2048 x 2048)
- 3 MP (2048 x 1536)
- White Balance
- Natural
- Customized Region
- Auto
- Outdoor
- Street Lamp
- Third Stream Frame Rate
- D1 (25/30 fps)
- Languages
- Japanese
- Italian
- Turkish
- Portuguese
- Polish
- Spanish
- Dutch
- Arabic
- Simplified Chinese
- German
- Russian
- Korean
- French
- Czech
- Scanning System
- Progressive Scan
- Communication Protocols
- RJ45
- Corridor Mode
- Yes
- Number of Privacy Masking Areas
- 4
- Minimum Color Illumination
- 0.01 lux
- Storage Capacity
- 128 gal(US)/d
- Focus Mode
- Manual
- Micro SD Function
- Continuous & Scheduled Recording
- Automatic Recording when Network Fails
- Event Trigger Recording
- Audio Interface
- 1 Built-In Mic
- Line Out
- Line In
- Bit Rate Control Type
- CBR
- VBR
- Number of Alarm Inputs
- 2
- Infrared Cut Filter
- Auto (ICR)
- Number of Alarm Outputs
- 2
- Digital Zoom
- 16x
- POE Class
- PoE Class 0
- CODEC
- MJPEG
- H.265
- Detection Sensor Type
- Infrared
- Audio Stream Type
- Full Duplex
- Simplex
- Recording and Storage Method
- MicroSDHC Card, Class 10 (Not Included)
- Gains Control
- Manual
- Auto
- Maximum Aperature
- F2.0
- Wide Dynamic Range : Digital WDR (DWDR)
- Supported Web Browsers : Firefox|Internet Explorer (11.0+)
- Day/Night Mode : Yes
- Sub Stream Frame Rate : D1/CIF (1 - 25/30 fps)
- Camera Type : IP
- Horizontal Angle of View : 185degree
- Image Detection Type : Infrared
- Minimum B/W Illumination : 0 lux
- Backlight Compensation Type : HLC|DWDR
- Image Sensor Format : 1/1.8inch
- Signal to noise ratio : 50 dB
- Resolution : 3072 x 2048 pixel
- Lens Type : Fisheye
- Brand : Honeywell Security
- Security : AES-256|UL2900-1|PCI-DSS Compliance|SSH/Telnet Closed|UL Cyber Assurance Program (UL CAP) Certification|FTP Disabled|Built-In Crypto Chipset
- Maximum Frame Rate : 6 MP (3072 x 2048)|UXGA (1600 x 1200) at 25/30 ft/s|4 MP (2048 x 2048)|3 MP (2048 x 1536)
- White Balance : Natural|Customized Region|Auto|Outdoor|Street Lamp
- Third Stream Frame Rate : D1 (25/30 fps)
- Languages : Japanese|Italian|Turkish|Portuguese|Polish|Spanish|Dutch|Arabic|Simplified Chinese|German|Russian|Korean|French|Czech
- Scanning System : Progressive Scan
- Communication Protocols : RJ45
- Corridor Mode : Yes
- Number of Privacy Masking Areas : 4
- Minimum Color Illumination : 0.01 lux
- Storage Capacity : 128 gal(US)/d
- Focus Mode : Manual
- Micro SD Function : Continuous & Scheduled Recording|Automatic Recording when Network Fails|Event Trigger Recording
- Audio Interface : 1 Built-In Mic|Line Out|Line In
- Bit Rate Control Type : CBR|VBR
- Number of Alarm Inputs : 2
- Infrared Cut Filter : Auto (ICR)
- Number of Alarm Outputs : 2
- Digital Zoom : 16x
- POE Class : PoE Class 0
- CODEC : MJPEG|H.265
- Detection Sensor Type : Infrared
- Audio Stream Type : Full Duplex|Simplex
- Recording and Storage Method : MicroSDHC Card, Class 10 (Not Included)
- Gains Control : Manual|Auto
- Maximum Aperature : F2.0
- Maximum Power Consumption : 10 watt
- Infrared Distance : 25 foot|8 metre
- Maximum Electronic Shutter Speed : 1/100000 (Auto & Manual Mode) s
- Maximum Operating Humidity : 95 Percentage
- Minimum Electronic Shutter Speed : 1/3 (Auto & Manual Mode) second (time unit)
- Power Supply : PoE
- Input Voltage : 12 voltage direct current