Micro-Dome Cameras
equIP Series Network Low-Light Micro Dome Camera
The equIP® Series network low-light micro dome cameras are 1080p 2 MP cameras offering HD resolution at full frame rate, progressive scan technology, and edge enhancement for outstanding picture clarity.
- Full HD 1080p 50/60 fps image with a 1/2.8in 2 MP sensor
- Wide dynamic range (WDR), up to 140 dB, ensures glare-free images
- True day and night (TDN) capability, vivid color pictures by day and clear black-and-white pictures at night with ICR
- Ultra low-light technology is able to capture high-quality color images in low-light environments
- 3D noise reduction, saving storage and bandwidth together with H.264 high profile codec; H.265+, H.265, H.264, and MJPEG codec, triple stream support
- IR LEDs provide up to 15 meters of illumination in dimly lit or nighttime scenes (depending on scene reflectance); smart IR technology provides even distribution
- Waterproof IP67 and IK10 vandal-resistant camera housing
- Cameras can be retrofitted on many existing DVR/NVR installations without requiring additional storage
- Security features include individual signed certificates and data encryption
- Onboard video analytics event
- Emissions: FCC Part 15, CE (EN 55032); Complies with RCM (AS/NZS)
- Immunity: CE (EN 50130-4)
- Safety: North America UL Listed to UL/CSA 60950-1, CE (EN 60950-1)
- RoHS: EN50581
Others
- Brand
- Honeywell Security
Others
- Brand
- Honeywell Security
- Brand : Honeywell Security