Micro-Dome Cameras
Indoor WDR IR Minidome IP Camera
The Honeywell indoor TDN low-light IR mini dome cameras offer outstanding picture clarity, hassle-free flexible system integration, and secure data transmission.
Honeywell is taking quality and reliability to the next level with the New equIP® range of indoor IP cameras. The Honeywell indoor TDN low-light IR mini dome cameras offer outstanding picture clarity, hassle-free flexible system integration, and secure data transmission.
The camera can be configured to automatically detect and respond to events such as motion in the scene, alarm inputs, network failure, and/or camera tampering. Automated responses include sending a notification through email, FTP, and/ or HTTP; sending a still image of the event through email and/or FTP; and recording a video clip of the event to a configured micro SDHC card. Setup can be done through a web client or from an NVR.
Features & Benefits:- 1/3in 4 MP progressive scan imager
- 20m (65') IR distance, depending on scene reflectance
- True WDR: 120 dB
- Excellent low light performance with down to 0 lux BW (with IR LEDs on)
- Up to triple stream support
- 4 MP resolution at 20 fps, or 1080p at 25/30 fps
- Built-in PoE for simple cabling options; 12VDC/24VAC inputs are also available
- Corridor mode viewing capability
- On board camera storage: up to 128 GB micro SD card (not included)
- ONVIF profile S and G compliant
- FCC Part 15
- CE (EN 55022)
- CE (EN 50130-4)
- UL Listed to UL/CSA 60950-1
- CE (EN 60950-1)