PTZ Cameras
HDZ Series IR WDR PTZ IP Camera
HDZ Series IR wide dynamic range (WDR) PTZ IP cameras are HD and true day and night (TDN) providing extremely crisp video with up to two million effective pixels and 25x optical zoom for continuous surveillance in many security applications.
HDZ Series IR wide dynamic range (WDR) PTZ IP cameras are part of the growing line of IP-based products. These HD, true day and night (TDN) cameras provide extremely crisp video with up to two million effective pixels and 25x optical zoom for continuous surveillance in many security applications and utilize a 1/2.8-inch Exmor™ CMOS sensor and a 4.8 to 120 mm varifocal lens. HDZ Series cameras have an onboard storage of up to 128 GB (not included).
The cameras can be configured to automatically detect and respond to events such as motion in the scene, alarm inputs, network failure, and/or camera tampering. The camera's automated responses include sending a notification through email, FTP, and/or HTTP; sending a still image of the event through email and/or FTP; and recording a video clip of the event to a configured Micro SDHC card. The automated responses setup can be done through a web client.
Features & Benefits:- Up to 50/60 fps primary streams, 25/30 fps secondary streams, and triple streams support
- 328 ft (100 m) IR distance, depending on scene reflectance
- Excellent low-light performance with down to 0 lux BW (with IRs on)
- Multiple, selectable compression formats (H.265/H.264/ MJPEG)
- Wall-mount accessory included
- Built-in analytics, including face detection
- Automatically restores to previous PTZ and lens position after power failure
- Choice of 12V DC or PoE Plus power inputs
- ONVIF profile S and G compliant
- Water-resistant IP66 rating
- Emissions: FCC Part 15B, EN55032
- Immunity: EN55024, EN50130-4
- EU Safety: EN60950-1
- North America Safety: UL Listed to UL/CSA 60950-1
- RoHS: EN50581 2012
Others
- Minimum Focal Length
- 4.8 millimetre
- Maximum Operating Humidity
- 90 Percentage
- Input Voltage
- 12 voltage direct current
- Minimum Tilt Travel
- -15 degree
- Maximum Focal Length
- 120 millimetre
- Infrared Distance
- 100 metre
- 328 foot
- Motion Detection Settings
- On
- Off
- Video Analytics
- Face Detection
- Pan Travel
- 360degree
- Image Sensor Format
- 1/2.8inch
- Auto Flip Travel
- 180degree
- Minimum Color Illumination
- 0.005 lux
- Backlight Compensation Type
- WDR
- BLC
- HLC
- Alarm Detection
- Yes
- Interoperability
- ONVIF Profile G
- ONVIF Profilesecond time unit
- Number of Presets
- 300
- Number of Alarm Inputs
- 2
- Maximum Electronic Shutter Speed
- 1/30000second time unit
- Infrared Cut Filter
- Auto
- White Balance
- Outdoor
- ATW
- Manual
- Indoor
- Day/Night Mode
- Yes
- Number of Patterns
- 5
- Auto Pan/Scan Ratio
- 1/1
- Minimum Electronic Shutter Speed
- 1/1second time unit
- Number of Alarm Outputs
- 1
- Micro SD Function
- Continuous & Scheduled Recording
- Automatic Recording when Network Fails
- Event Trigger Recording
- Languages
- Japanese
- Alarm Connector Type
- Twisted Wire (2 in/1 out)
- Supported Web Browsers
- Internet Explorer (11.0+)
- Wide Dynamic Range
- 120 dB
- Supported OS
- Windows 7 32-Bit/64-Bit
- Auto Resume after Power Failure
- Yes
- Horizontal Angle of View
- 59.2 - 2.4degree
- Signal to noise ratio
- >50 dB
- Audio Connector Type
- Twisted Wire (1 in/1 out)
- Image Rotation
- Flip
- Number of Audio Outputs
- 1
- Minimum Aperature
- F1.6
- Maximum Power Consumption
- 13Watt
- Communication Protocols
- RJ45
- Maximum Pan Preset Speed
- 240 °/S
- Digital Zoom
- 16x
- CODEC
- MJPEG
- H.265
- Maximum Tilt Preset Speed
- 200 °/S
- Defog Settings
- Off
- On
- Alarm & Event Types
- SD Card Capacity Warning
- Audio Detection
- Minimum B/W Illumination
- 0 lux
- Main Stream Frame Rate
- 720 (60/50 fps)
- 1080 (60/50 fps)
- Alarm Outputs
- 1
- Number of Tours
- 8
- Storage Capacity
- 128 gal(US)/d
- Number of Privacy Masking Areas
- 24
- Sub Stream Frame Rate
- CIF (30/25 fps)
- D1 (30/25 fps)
- Scanning System
- Progressive Scan
- Maximum Aperature
- F1.6 - F4.4
- Face Detection
- Yes
- Maximum Tilt Travel
- 90degree
- Detection Sensor Type
- Infrared
- POE Class
- PoE Class 4
- Alarm & Event Notifications
- Snapshot
- Pattern
- Relay output
- Record on SD Card
- Tour
- Audio Detection
- Yes
- Number of Audio Inputs
- 1
- Security
- Hardware Security Chipset Protection
- Digest Authentication
- IEEE 802.1x
- User Account & Password Protection
- HTTPS
- User Access Log
- IP Filter
- Recording and Storage Method
- MicroSD Up to 128 GB
- Power Connector Type
- Bare Wire with Connectors Alarm I/O:Twisted Wire (2 In/1 Out) Audio I/O:Twisted Wire (1 In/1 Out)
- Third Stream Frame Rate
- CIF (30/25 fps)
- D1 (30/25 fps)
- Focus Mode
- Manual
- Audio Stream Type
- Full Duplex
- Simplex
Others
- Minimum Focal Length
- 4.8 millimetre
- Maximum Operating Humidity
- 90 Percentage
- Input Voltage
- 12 voltage direct current
- Minimum Tilt Travel
- -15 degree
- Maximum Focal Length
- 120 millimetre
- Infrared Distance
- 100 metre
- 328 foot
- Motion Detection Settings
- On
- Off
- Video Analytics
- Face Detection
- Pan Travel
- 360degree
- Image Sensor Format
- 1/2.8inch
- Auto Flip Travel
- 180degree
- Minimum Color Illumination
- 0.005 lux
- Backlight Compensation Type
- WDR
- BLC
- HLC
- Alarm Detection
- Yes
- Interoperability
- ONVIF Profile G
- ONVIF Profilesecond time unit
- Number of Presets
- 300
- Number of Alarm Inputs
- 2
- Maximum Electronic Shutter Speed
- 1/30000second time unit
- Infrared Cut Filter
- Auto
- White Balance
- Outdoor
- ATW
- Manual
- Indoor
- Day/Night Mode
- Yes
- Number of Patterns
- 5
- Auto Pan/Scan Ratio
- 1/1
- Minimum Electronic Shutter Speed
- 1/1second time unit
- Number of Alarm Outputs
- 1
- Micro SD Function
- Continuous & Scheduled Recording
- Automatic Recording when Network Fails
- Event Trigger Recording
- Languages
- Japanese
- Alarm Connector Type
- Twisted Wire (2 in/1 out)
- Supported Web Browsers
- Internet Explorer (11.0+)
- Wide Dynamic Range
- 120 dB
- Supported OS
- Windows 7 32-Bit/64-Bit
- Auto Resume after Power Failure
- Yes
- Horizontal Angle of View
- 59.2 - 2.4degree
- Signal to noise ratio
- >50 dB
- Audio Connector Type
- Twisted Wire (1 in/1 out)
- Image Rotation
- Flip
- Number of Audio Outputs
- 1
- Minimum Aperature
- F1.6
- Maximum Power Consumption
- 13Watt
- Communication Protocols
- RJ45
- Maximum Pan Preset Speed
- 240 °/S
- Digital Zoom
- 16x
- CODEC
- MJPEG
- H.265
- Maximum Tilt Preset Speed
- 200 °/S
- Defog Settings
- Off
- On
- Alarm & Event Types
- SD Card Capacity Warning
- Audio Detection
- Minimum B/W Illumination
- 0 lux
- Main Stream Frame Rate
- 720 (60/50 fps)
- 1080 (60/50 fps)
- Alarm Outputs
- 1
- Number of Tours
- 8
- Storage Capacity
- 128 gal(US)/d
- Number of Privacy Masking Areas
- 24
- Sub Stream Frame Rate
- CIF (30/25 fps)
- D1 (30/25 fps)
- Scanning System
- Progressive Scan
- Maximum Aperature
- F1.6 - F4.4
- Face Detection
- Yes
- Maximum Tilt Travel
- 90degree
- Detection Sensor Type
- Infrared
- POE Class
- PoE Class 4
- Alarm & Event Notifications
- Snapshot
- Pattern
- Relay output
- Record on SD Card
- Tour
- Audio Detection
- Yes
- Number of Audio Inputs
- 1
- Security
- Hardware Security Chipset Protection
- Digest Authentication
- IEEE 802.1x
- User Account & Password Protection
- HTTPS
- User Access Log
- IP Filter
- Recording and Storage Method
- MicroSD Up to 128 GB
- Power Connector Type
- Bare Wire with Connectors Alarm I/O:Twisted Wire (2 In/1 Out) Audio I/O:Twisted Wire (1 In/1 Out)
- Third Stream Frame Rate
- CIF (30/25 fps)
- D1 (30/25 fps)
- Focus Mode
- Manual
- Audio Stream Type
- Full Duplex
- Simplex
- Motion Detection Settings : On|Off
- Video Analytics : Face Detection
- Pan Travel : 360degree
- Image Sensor Format : 1/2.8inch
- Auto Flip Travel : 180degree
- Minimum Color Illumination : 0.005 lux
- Backlight Compensation Type : WDR|BLC|HLC
- Alarm Detection : Yes
- Interoperability : ONVIF Profile G|ONVIF Profilesecond time unit
- Number of Presets : 300
- Number of Alarm Inputs : 2
- Maximum Electronic Shutter Speed : 1/30000second time unit
- Infrared Cut Filter : Auto
- White Balance : Outdoor|ATW|Manual|Indoor
- Day/Night Mode : Yes
- Number of Patterns : 5
- Auto Pan/Scan Ratio : 1/1
- Minimum Electronic Shutter Speed : 1/1second time unit
- Number of Alarm Outputs : 1
- Micro SD Function : Continuous & Scheduled Recording|Automatic Recording when Network Fails|Event Trigger Recording
- Languages : Japanese
- Alarm Connector Type : Twisted Wire (2 in/1 out)
- Supported Web Browsers : Internet Explorer (11.0+)
- Wide Dynamic Range : 120 dB
- Supported OS : Windows 7 32-Bit/64-Bit
- Auto Resume after Power Failure : Yes
- Horizontal Angle of View : 59.2 - 2.4degree
- Signal to noise ratio : >50 dB
- Audio Connector Type : Twisted Wire (1 in/1 out)
- Image Rotation : Flip
- Number of Audio Outputs : 1
- Minimum Aperature : F1.6
- Maximum Power Consumption : 13Watt
- Communication Protocols : RJ45
- Maximum Pan Preset Speed : 240 °/S
- Digital Zoom : 16x
- CODEC : MJPEG|H.265
- Maximum Tilt Preset Speed : 200 °/S
- Defog Settings : Off|On
- Alarm & Event Types : SD Card Capacity Warning|Audio Detection
- Minimum B/W Illumination : 0 lux
- Main Stream Frame Rate : 720 (60/50 fps)|1080 (60/50 fps)
- Alarm Outputs : 1
- Number of Tours : 8
- Storage Capacity : 128 gal(US)/d
- Number of Privacy Masking Areas : 24
- Sub Stream Frame Rate : CIF (30/25 fps)|D1 (30/25 fps)
- Scanning System : Progressive Scan
- Maximum Aperature : F1.6 - F4.4
- Face Detection : Yes
- Maximum Tilt Travel : 90degree
- Detection Sensor Type : Infrared
- POE Class : PoE Class 4
- Alarm & Event Notifications : Snapshot|Pattern|Relay output|Record on SD Card|Email|Tour
- Audio Detection : Yes
- Number of Audio Inputs : 1
- Security : Hardware Security Chipset Protection|Digest Authentication|IEEE 802.1x|User Account & Password Protection|HTTPS|User Access Log|IP Filter
- Recording and Storage Method : MicroSD Up to 128 GB
- Power Connector Type : Bare Wire with Connectors Alarm I/O:Twisted Wire (2 In/1 Out) Audio I/O:Twisted Wire (1 In/1 Out)
- Third Stream Frame Rate : CIF (30/25 fps)|D1 (30/25 fps)
- Focus Mode : Manual
- Audio Stream Type : Full Duplex|Simplex
- Infrared Distance : 100 metre|328 foot
- Minimum Focal Length : 4.8 millimetre
- Maximum Operating Humidity : 90 Percentage
- Input Voltage : 12 voltage direct current
- Minimum Tilt Travel : -15 degree
- Maximum Focal Length : 120 millimetre