/content/hbtbt/ae/en/search-results.html

PTZ Cameras

HDZ Series 30x Zoom Indoor/Outdoor PTZ IP Camera

HDZ Series 30x zoom indoor/outdoor PTZ IP cameras are HD, true day and night (TDN) cameras that provide extremely crisp video with up to two million effective pixels and 30x optical zoom for continuous surveillance.

Overview

HDZ Series 30x zoom indoor/outdoor PTZ IP cameras are HD, true day and night (TDN) cameras that provide extremely crisp video with up to two million effective pixels and 30x optical zoom for continuous surveillance. These cameras can be configured to automatically detect and respond to events such as motion in the scene, alarm inputs, network failure, and/or camera tampering. The camera provides automated responses including: sending a notification through email, FTP, and/or HTTP; sending a still image of the event through email and/or FTP; and recording a video clip of the event to a configured Micro SDHC card. Automated responses setup can be done through a web client.

Features & Benefits:
  • Global language support with 15 languages for all QIGs, web GUI, and online help
  • Excellent low-light performance with down to 0.0005 lux BW
  • Electronic image stabilizer (EIS)
  • Built-in analytics, including auto-tracking and face detection
  • Rugged outdoor housing with IK10 vandal resistance
  • Choice of 24V AC or PoE Plus power inputs
  • Onboard camera storage up to 128 GB Micro SD card (not included)
  • ONVIF profile S and G compliant
  • Waterproof IP67 rating for HDZ302DE and IP66 for HDZ302D
  • Built-in cyber-security hardware chipset
Certifications:
  • Emissions: EN55032, FCC Part 15B; AS/NZS CISPR 22:2009+ A1 (2010)
  • Immunity: EN50130-4
  • EU Safety: EN60950-1, EN60950-22
  • North America Safety: UL Listed to UL/CSA 60950-1, 60950-22
  • RoHS: EN50581
Specifications

Others

  • Image Rotation
    • Flip
  • Defog Settings
    • On
    • Off
  • Backlight Compensation Type
    • WDR
    • HLC
    • BLC
  • Maximum Tilt Travel
    • 90degree
  • Number of Tours
    • 8
  • Auto Resume after Power Failure
    • Yes
  • Digital Zoom
    • 16x
  • Recording and Storage Method
    • Up to 128 GB MicroSD Card
  • Storage Capacity
    • 128 gal(US)/d
  • Number of Presets
    • 250
  • Auto Pan/Scan Ratio
    • 1/1
  • Pan Travel
    • 360degree
  • Scanning System
    • Progressive Scan
  • Minimum Aperature
    • F1.6
  • Minimum Color Illumination
    • 0.005 lux
  • Audio Detection
    • Yes
  • Number of Video Interfaces
    • 1
  • Motion Detection Settings
    • On
    • Off
  • Minimum Electronic Shutter Speed
    • 1/1second time unit
  • Number of Audio Inputs
    • 1
  • Day/Night Mode
    • Yes
  • Electronic Image Stabilization
    • Off
    • On
  • Number of Privacy Masking Areas
    • 24
  • Audio Stream Type
    • Simplex
    • Full Duplex
  • Auto Flip Travel
    • 180degree
  • Minimum B/W Illumination
    • 0.0005 lux
  • Number of Audio Outputs
    • 1
  • Maximum Input Frequency
    • 50/60hertz
  • Number of Patterns
    • 5

Others

  • Image Rotation
    • Flip
  • Defog Settings
    • On
    • Off
  • Backlight Compensation Type
    • WDR
    • HLC
    • BLC
  • Maximum Tilt Travel
    • 90degree
  • Number of Tours
    • 8
  • Auto Resume after Power Failure
    • Yes
  • Digital Zoom
    • 16x
  • Recording and Storage Method
    • Up to 128 GB MicroSD Card
  • Storage Capacity
    • 128 gal(US)/d
  • Number of Presets
    • 250
  • Auto Pan/Scan Ratio
    • 1/1
  • Pan Travel
    • 360degree
  • Scanning System
    • Progressive Scan
  • Minimum Aperature
    • F1.6
  • Minimum Color Illumination
    • 0.005 lux
  • Audio Detection
    • Yes
  • Number of Video Interfaces
    • 1
  • Motion Detection Settings
    • On
    • Off
  • Minimum Electronic Shutter Speed
    • 1/1second time unit
  • Number of Audio Inputs
    • 1
  • Day/Night Mode
    • Yes
  • Electronic Image Stabilization
    • Off
    • On
  • Number of Privacy Masking Areas
    • 24
  • Audio Stream Type
    • Simplex
    • Full Duplex
  • Auto Flip Travel
    • 180degree
  • Minimum B/W Illumination
    • 0.0005 lux
  • Number of Audio Outputs
    • 1
  • Maximum Input Frequency
    • 50/60hertz
  • Number of Patterns
    • 5
  • Image Rotation : Flip
  • Defog Settings : On|Off
  • Backlight Compensation Type : WDR|HLC|BLC
  • Maximum Tilt Travel : 90degree
  • Number of Tours : 8
  • Auto Resume after Power Failure : Yes
  • Digital Zoom : 16x
  • Recording and Storage Method : Up to 128 GB MicroSD Card
  • Storage Capacity : 128 gal(US)/d
  • Number of Presets : 250
  • Auto Pan/Scan Ratio : 1/1
  • Pan Travel : 360degree
  • Scanning System : Progressive Scan
  • Minimum Aperature : F1.6
  • Minimum Color Illumination : 0.005 lux
  • Audio Detection : Yes
  • Number of Video Interfaces : 1
  • Motion Detection Settings : On|Off
  • Minimum Electronic Shutter Speed : 1/1second time unit
  • Number of Audio Inputs : 1
  • Day/Night Mode : Yes
  • Electronic Image Stabilization : Off|On
  • Number of Privacy Masking Areas : 24
  • Audio Stream Type : Simplex|Full Duplex
  • Auto Flip Travel : 180degree
  • Minimum B/W Illumination : 0.0005 lux
  • Number of Audio Outputs : 1
  • Maximum Input Frequency : 50/60hertz
  • Number of Patterns : 5
Reference Guides
Name
Description
File Size
Date
Size
L_EIPVQRG_D equIP Saturn Launch QRG.indd
application/pdf 1.37 MB
2/17/2022
1.37 MB
Integrated IP Video Quick Reference Guide
application/pdf 574.41 KB
2/17/2022
574.41 KB
Integrated IP Video - Quick Reference Guide
application/pdf 419.02 KB
2/17/2022
419.02 KB
Others
Name
Description
File Size
Date
Size
GOST_R_Honeywell_Video_2013
application/pdf 4.08 MB
2/14/2022
4.08 MB
Sales Sheet
Name
Description
File Size
Date
Size
Flye PS IP Flyer Leisure and Hospitality
application/pdf 642.82 KB
2/3/2022
642.82 KB
equIP and HDZ Series Overview
application/pdf 1.24 MB
2/3/2022
1.24 MB
Flye PS IP Flyer Retail
application/pdf 900.44 KB
2/3/2022
900.44 KB
Flye PS IP Flyer Retail
application/pdf 900.44 KB
2/3/2022
900.44 KB
Flye PS IP Flyer Leisure and Hospitality
application/pdf 642.82 KB
2/3/2022
642.82 KB
equIP and HDZ Series Overview
application/pdf 1.24 MB
2/3/2022
1.24 MB
Flye PS IP Flyer Industrial
application/pdf 1.56 MB
2/3/2022
1.56 MB
Flye PS IP Flyer Retail
application/pdf 900.44 KB
2/3/2022
900.44 KB
Flye PS IP Flyer Leisure and Hospitality
application/pdf 642.82 KB
2/3/2022
642.82 KB
OCT_A5_2017
application/pdf 74.38 KB
2/3/2022
74.38 KB
Flye PS IP Flyer Industrial
application/pdf 1.56 MB
2/3/2022
1.56 MB
Brochure IP Security Solutions
application/pdf 896.11 KB
2/3/2022
896.11 KB
Flye PS IP Flyer Industrial
application/pdf 1.56 MB
2/3/2022
1.56 MB
Brochure IP Security Solutions
application/pdf 896.11 KB
2/3/2022
896.11 KB
Guide de slection
application/pdf 2.21 MB
2/3/2022
2.21 MB
Flye PS IP Flyer Leisure and Hospitality
application/pdf 642.82 KB
2/3/2022
642.82 KB
Brochure
Name
Description
File Size
Date
Size
Video Brochure
application/pdf 2.94 MB
2/17/2022
2.94 MB
IP Video Surveillance Systems
application/pdf 1.04 MB
2/17/2022
1.04 MB
ab_3-2017_Honeywell_v.02.pdf
application/pdf 128.38 KB
2/17/2022
128.38 KB
Video Products Catalogue
application/pdf 13.83 MB
2/17/2022
13.83 MB
Brochure ONVIF Series Cameras - FR
application/pdf 896.11 KB
2/17/2022
896.11 KB
Video Solutions Brochure
application/pdf 1.53 MB
2/17/2022
1.53 MB
IP Video Surveillance Systems Brochure
application/pdf 1.22 MB
2/17/2022
1.22 MB
Brochure Gama IP
application/pdf 1.25 MB
2/17/2022
1.25 MB
IP Video Surveillance Systems Brochure
application/pdf 1.22 MB
2/17/2022
1.22 MB
equIP Bracket Compatibility Table
application/pdf 875.77 KB
2/17/2022
875.77 KB
Engineering Specifications
Name
Description
File Size
Date
Size
HDZ series IP PTZ IR Camera AE Specs
application/vnd.openxmlformats-officedocument.wordprocessingml.document 48.52 KB
2/17/2022
48.52 KB
A&E Specs
application/vnd.openxmlformats-officedocument.wordprocessingml.document 48.52 KB
2/17/2022
48.52 KB
Indoor-Outdoor 30x Zoom WDR PTZ IP Cameras A&E Specs
application/vnd.openxmlformats-officedocument.wordprocessingml.document 47.18 KB
4/7/2022
47.18 KB
Installation Instructions
Name
Description
File Size
Date
Size
HDZ302D HDZ302DE Indoor-Outdoor 30x Zoom WDR PTZ IP Cameras QIG
application/pdf 3.15 MB
8/25/2022
3.15 MB
HDZ302D HDZ302DE Indoor-Outdoor 30x Zoom WDR PTZ IP Cameras QIG
application/pdf 3.15 MB
8/25/2022
3.15 MB
Installation & Configuration Guide - MAXPRO- VMS
application/pdf 7.81 MB
8/25/2022
7.81 MB
Installation and Configuration Guide - MAXPRO VMS
application/pdf 9.82 MB
8/25/2022
9.82 MB
Serie Eqip Guide d'Installation rapide
application/pdf 309.47 KB
8/25/2022
309.47 KB
Installation & Configuration Guide - MAXPRO- VMS
application/pdf 26.95 MB
8/25/2022
26.95 MB
Manuals and Guides
Name
Description
File Size
Date
Size
PTZ Upgrades Made Easy
application/pdf 173.26 KB
2/17/2022
173.26 KB
EquIP Quick Reference Guide
application/pdf 527.2 KB
2/17/2022
527.2 KB
Interoperability matrix, Video and Access systems
application/pdf 3.81 MB
2/1/2022
3.81 MB
What's New Software Release Notes - MAXPRO NVR 4.5
application/pdf 553.36 KB
2/17/2022
553.36 KB
L_EIPVQRG_D equIP Saturn Launch QRG.indd
application/pdf 435.21 KB
2/17/2022
435.21 KB
What's New Software Release Notes - MAXPRO NVR 4.5
application/pdf 553.36 KB
2/17/2022
553.36 KB
equIP Series IP PTZ Camera User Guide
application/pdf 107.79 KB
2/17/2022
107.79 KB
Integrated IP Video - Quick Reference Guide
application/pdf 762.46 KB
2/17/2022
762.46 KB
Software Release Bulletin - MAXPRO- VMS
application/pdf 1.2 MB
2/11/2022
1.2 MB
Known Issues Bulletin - MAXPRO- VMS
application/pdf 1.08 MB
2/17/2022
1.08 MB
MAXPRO VMS R450 SRB.
application/pdf 1.24 MB
2/17/2022
1.24 MB
EquIP Quick Reference Guide
application/pdf 527.2 KB
2/17/2022
527.2 KB
Technical Reference Manual
application/pdf 762.46 KB
2/17/2022
762.46 KB
Data Sheet
Name
Description
File Size
Date
Size
HDZ302LIW-HDZ302LIK
application/pdf 555.97 KB
8/16/2022
555.97 KB
HDZ302LIW-HDZ302LIK - Data Sheet - PL
application/pdf 325.34 KB
8/16/2022
325.34 KB
HDZ302LIW-HDZ302LIK - Datasheet
application/pdf 319.87 KB
8/16/2022
319.87 KB
IntrusionTrace datasheet
application/pdf 0 Bytes
0 Bytes
Outdoor PTZ IR Ultra Low Light IP Cameras Data Sheet - French
application/pdf 306.37 KB
8/16/2022
306.37 KB
Fiche technique HDZ302LIW-HDZ302LIK
application/pdf 300.38 KB
8/16/2022
300.38 KB
ADPRO LoiterTrace Data Sheet
application/pdf 457.43 KB
8/16/2022
457.43 KB
Indoor-Outdoor 30x Zoom WDR PTZ IP Cameras Data Sheet
application/pdf 389.71 KB
8/16/2022
389.71 KB
Outdoor PTZ IR Ultra Low Light IP Cameras Data Sheet - French
application/pdf 314.16 KB
8/16/2022
314.16 KB
LoiterTrace datasheet
application/pdf 0 Bytes
0 Bytes
Informacin general Series equIP y HDZ
application/pdf 516.01 KB
8/16/2022
516.01 KB
HDZ302DE - HDZ302D - HDZ302DIN Data Sheet
application/pdf 682.58 KB
8/16/2022
682.58 KB
HDZ302LIW-HDZ302LIK - Data Sheet
application/pdf 435.89 KB
8/16/2022
435.89 KB
HDZ302LIW - HDZ302LIK Camras IP PTZ d'extrieur IR Ultra Low Light
application/pdf 300.38 KB
8/16/2022
300.38 KB
HDZ302DE - HDZ302D - HDZ302DIN Data Sheet
application/pdf 452.92 KB
8/16/2022
452.92 KB
Outdoor PTZ IR Ultra Low Light IP Cameras Data Sheet
application/pdf 461.84 KB
8/16/2022
461.84 KB
IntrusionTrace™ Application License Datasheet
application/pdf 1.5 MB
8/16/2022
1.5 MB
Hoja tcnica HDZ302DE - HDZ302D - HDZ302DIN
application/pdf 399.63 KB
8/16/2022
399.63 KB
VIDEO SURVEILLANCE SYSTEMS
application/pdf 1.22 MB
8/16/2022
1.22 MB
Vue d'ensemble des camras etdmes HDZ de la gamme equIP
application/pdf 532.39 KB
8/16/2022
532.39 KB
Hoja tcnica Serie HDZ Domos IP PTZ IR
application/pdf 321.1 KB
8/16/2022
321.1 KB
ADPRO IntrusionTrace Datasheet
application/pdf 628.51 KB
8/16/2022
628.51 KB
equIP and HDZ Series Overview
application/pdf 1.24 MB
8/16/2022
1.24 MB
Indoor-Outdoor 30x Zoom WDR PTZ IP Cameras Data Sheet - French
application/pdf 391.23 KB
8/16/2022
391.23 KB
HDZ302LIW-HDZ302LIK - Data Sheet - CZ
application/pdf 324.61 KB
8/16/2022
324.61 KB
equIP range Data Sheet
application/pdf 1.24 MB
8/16/2022
1.24 MB
ADPRO IntrusionTrace Data Sheet
application/pdf 628.51 KB
8/16/2022
628.51 KB
HDZ302DE - HDZ302D - HDZ302DIN Data Sheet
application/pdf 396.08 KB
8/16/2022
396.08 KB
HDZ302LIW-HDZ302LIK - Data Sheet - CZ
application/pdf 461.84 KB
8/16/2022
461.84 KB
LoiterTrace™ Application License Dtatasheet
application/pdf 791.13 KB
8/16/2022
791.13 KB
Catalog
Name
Description
File Size
Date
Size
New Equip Short Catalogue
application/pdf 1.54 MB
2/17/2022
1.54 MB
Product Bulletins
Name
Description
File Size
Date
Size
equIP Series HDZ IP PTZ Cameras Firmware Release Notes
application/pdf 107.79 KB
2/3/2022
107.79 KB
HDZ PTZ Cameras: Product Discontinuation
application/pdf 169.68 KB
169.68 KB
4k NVRs Release V3.215 Compatibility Table
application/pdf 0 Bytes
0 Bytes
4k NVRs supported camera list
application/pdf 188.67 KB
2/3/2022
188.67 KB
Software Release Bulletin � MAXPRO VMS
application/pdf 0 Bytes
0 Bytes
4k NVRs Release V3.215 Compatibility Table
application/pdf 188.67 KB
2/3/2022
188.67 KB
What's New Software Release Notes - MAXPRO NVR 5.6
application/pdf 271.49 KB
2/3/2022
271.49 KB
Case Study
Name
Description
File Size
Date
Size
Prestage Farms Case Study
application/pdf 975.41 KB
2/17/2022
975.41 KB
Case studies - Supporting you in your security needs
application/pdf 2.26 MB
2/17/2022
2.26 MB
Name
Description
File Size
Date
Size
equIP Series HDZ IP PTZ Cameras Firmware Release Notes
107.79 KB
2/3/2022
107.79 KB
Flye PS IP Flyer Leisure and Hospitality
642.82 KB
2/3/2022
642.82 KB
HDZ302LIW-HDZ302LIK
555.97 KB
8/16/2022
555.97 KB
HDZ302D HDZ302DE Indoor-Outdoor 30x Zoom WDR PTZ IP Cameras QIG
3.15 MB
8/25/2022
3.15 MB
Video Brochure
2.94 MB
2/17/2022
2.94 MB
HDZ302LIW-HDZ302LIK - Data Sheet - PL
325.34 KB
8/16/2022
325.34 KB
IP Video Surveillance Systems
1.04 MB
2/17/2022
1.04 MB
HDZ302LIW-HDZ302LIK - Datasheet
319.87 KB
8/16/2022
319.87 KB
ab_3-2017_Honeywell_v.02.pdf
128.38 KB
2/17/2022
128.38 KB
equIP and HDZ Series Overview
1.24 MB
2/3/2022
1.24 MB
PTZ Upgrades Made Easy
173.26 KB
2/17/2022
173.26 KB
IntrusionTrace datasheet
0 Bytes
0 Bytes
Outdoor PTZ IR Ultra Low Light IP Cameras Data Sheet - French
306.37 KB
8/16/2022
306.37 KB
Fiche technique HDZ302LIW-HDZ302LIK
300.38 KB
8/16/2022
300.38 KB
Flye PS IP Flyer Retail
900.44 KB
2/3/2022
900.44 KB
L_EIPVQRG_D equIP Saturn Launch QRG.indd
1.37 MB
2/17/2022
1.37 MB
EquIP Quick Reference Guide
527.2 KB
2/17/2022
527.2 KB
ADPRO LoiterTrace Data Sheet
457.43 KB
8/16/2022
457.43 KB
Indoor-Outdoor 30x Zoom WDR PTZ IP Cameras Data Sheet
389.71 KB
8/16/2022
389.71 KB
HDZ PTZ Cameras: Product Discontinuation
169.68 KB
169.68 KB
Integrated IP Video Quick Reference Guide
574.41 KB
2/17/2022
574.41 KB
Interoperability matrix, Video and Access systems
3.81 MB
2/1/2022
3.81 MB
Outdoor PTZ IR Ultra Low Light IP Cameras Data Sheet - French
314.16 KB
8/16/2022
314.16 KB
New Equip Short Catalogue
1.54 MB
2/17/2022
1.54 MB
LoiterTrace datasheet
0 Bytes
0 Bytes
4k NVRs Release V3.215 Compatibility Table
0 Bytes
0 Bytes
HDZ302D HDZ302DE Indoor-Outdoor 30x Zoom WDR PTZ IP Cameras QIG
3.15 MB
8/25/2022
3.15 MB
What's New Software Release Notes - MAXPRO NVR 4.5
553.36 KB
2/17/2022
553.36 KB
Flye PS IP Flyer Retail
900.44 KB
2/3/2022
900.44 KB
Informacin general Series equIP y HDZ
516.01 KB
8/16/2022
516.01 KB
Video Products Catalogue
13.83 MB
2/17/2022
13.83 MB
L_EIPVQRG_D equIP Saturn Launch QRG.indd
435.21 KB
2/17/2022
435.21 KB
Flye PS IP Flyer Leisure and Hospitality
642.82 KB
2/3/2022
642.82 KB
HDZ302DE - HDZ302D - HDZ302DIN Data Sheet
682.58 KB
8/16/2022
682.58 KB
Installation & Configuration Guide - MAXPRO- VMS
7.81 MB
8/25/2022
7.81 MB
HDZ302LIW-HDZ302LIK - Data Sheet
435.89 KB
8/16/2022
435.89 KB
HDZ302LIW - HDZ302LIK Camras IP PTZ d'extrieur IR Ultra Low Light
300.38 KB
8/16/2022
300.38 KB
equIP and HDZ Series Overview
1.24 MB
2/3/2022
1.24 MB
Flye PS IP Flyer Industrial
1.56 MB
2/3/2022
1.56 MB
What's New Software Release Notes - MAXPRO NVR 4.5
553.36 KB
2/17/2022
553.36 KB
Integrated IP Video - Quick Reference Guide
419.02 KB
2/17/2022
419.02 KB
equIP Series IP PTZ Camera User Guide
107.79 KB
2/17/2022
107.79 KB
Brochure ONVIF Series Cameras - FR
896.11 KB
2/17/2022
896.11 KB
Flye PS IP Flyer Retail
900.44 KB
2/3/2022
900.44 KB
Prestage Farms Case Study
975.41 KB
2/17/2022
975.41 KB
4k NVRs supported camera list
188.67 KB
2/3/2022
188.67 KB
Flye PS IP Flyer Leisure and Hospitality
642.82 KB
2/3/2022
642.82 KB
HDZ302DE - HDZ302D - HDZ302DIN Data Sheet
452.92 KB
8/16/2022
452.92 KB
Integrated IP Video - Quick Reference Guide
762.46 KB
2/17/2022
762.46 KB
Outdoor PTZ IR Ultra Low Light IP Cameras Data Sheet
461.84 KB
8/16/2022
461.84 KB
Software Release Bulletin - MAXPRO- VMS
1.2 MB
2/11/2022
1.2 MB
IntrusionTrace™ Application License Datasheet
1.5 MB
8/16/2022
1.5 MB
Hoja tcnica HDZ302DE - HDZ302D - HDZ302DIN
399.63 KB
8/16/2022
399.63 KB
Video Solutions Brochure
1.53 MB
2/17/2022
1.53 MB
VIDEO SURVEILLANCE SYSTEMS
1.22 MB
8/16/2022
1.22 MB
OCT_A5_2017
74.38 KB
2/3/2022
74.38 KB
IP Video Surveillance Systems Brochure
1.22 MB
2/17/2022
1.22 MB
Known Issues Bulletin - MAXPRO- VMS
1.08 MB
2/17/2022
1.08 MB
MAXPRO VMS R450 SRB.
1.24 MB
2/17/2022
1.24 MB
Flye PS IP Flyer Industrial
1.56 MB
2/3/2022
1.56 MB
Vue d'ensemble des camras etdmes HDZ de la gamme equIP
532.39 KB
8/16/2022
532.39 KB
EquIP Quick Reference Guide
527.2 KB
2/17/2022
527.2 KB
Installation and Configuration Guide - MAXPRO VMS
9.82 MB
8/25/2022
9.82 MB
Software Release Bulletin � MAXPRO VMS
0 Bytes
0 Bytes
4k NVRs Release V3.215 Compatibility Table
188.67 KB
2/3/2022
188.67 KB
Brochure IP Security Solutions
896.11 KB
2/3/2022
896.11 KB
Flye PS IP Flyer Industrial
1.56 MB
2/3/2022
1.56 MB
Hoja tcnica Serie HDZ Domos IP PTZ IR
321.1 KB
8/16/2022
321.1 KB
ADPRO IntrusionTrace Datasheet
628.51 KB
8/16/2022
628.51 KB
What's New Software Release Notes - MAXPRO NVR 5.6
271.49 KB
2/3/2022
271.49 KB
Brochure IP Security Solutions
896.11 KB
2/3/2022
896.11 KB
equIP and HDZ Series Overview
1.24 MB
8/16/2022
1.24 MB
Indoor-Outdoor 30x Zoom WDR PTZ IP Cameras Data Sheet - French
391.23 KB
8/16/2022
391.23 KB
Brochure Gama IP
1.25 MB
2/17/2022
1.25 MB
HDZ302LIW-HDZ302LIK - Data Sheet - CZ
324.61 KB
8/16/2022
324.61 KB
Guide de slection
2.21 MB
2/3/2022
2.21 MB
equIP range Data Sheet
1.24 MB
8/16/2022
1.24 MB
ADPRO IntrusionTrace Data Sheet
628.51 KB
8/16/2022
628.51 KB
Serie Eqip Guide d'Installation rapide
309.47 KB
8/25/2022
309.47 KB
Case studies - Supporting you in your security needs
2.26 MB
2/17/2022
2.26 MB
Flye PS IP Flyer Leisure and Hospitality
642.82 KB
2/3/2022
642.82 KB
Technical Reference Manual
762.46 KB
2/17/2022
762.46 KB
HDZ302DE - HDZ302D - HDZ302DIN Data Sheet
396.08 KB
8/16/2022
396.08 KB
HDZ302LIW-HDZ302LIK - Data Sheet - CZ
461.84 KB
8/16/2022
461.84 KB
GOST_R_Honeywell_Video_2013
4.08 MB
2/14/2022
4.08 MB
LoiterTrace™ Application License Dtatasheet
791.13 KB
8/16/2022
791.13 KB
Installation & Configuration Guide - MAXPRO- VMS
26.95 MB
8/25/2022
26.95 MB
IP Video Surveillance Systems Brochure
1.22 MB
2/17/2022
1.22 MB
equIP Bracket Compatibility Table
875.77 KB
2/17/2022
875.77 KB
HDZ series IP PTZ IR Camera AE Specs
48.52 KB
2/17/2022
48.52 KB
A&E Specs
48.52 KB
2/17/2022
48.52 KB
Indoor-Outdoor 30x Zoom WDR PTZ IP Cameras A&E Specs
47.18 KB
4/7/2022
47.18 KB
Name
Description
File Size
Date
Size
L_EIPVQRG_D equIP Saturn Launch QRG.indd
1.37 MB
2/17/2022
Integrated IP Video Quick Reference Guide
574.41 KB
2/17/2022
Integrated IP Video - Quick Reference Guide
419.02 KB
2/17/2022
GOST_R_Honeywell_Video_2013
4.08 MB
2/14/2022
Flye PS IP Flyer Leisure and Hospitality
642.82 KB
2/3/2022
equIP and HDZ Series Overview
1.24 MB
2/3/2022
Flye PS IP Flyer Retail
900.44 KB
2/3/2022
Flye PS IP Flyer Retail
900.44 KB
2/3/2022
Flye PS IP Flyer Leisure and Hospitality
642.82 KB
2/3/2022
equIP and HDZ Series Overview
1.24 MB
2/3/2022
Flye PS IP Flyer Industrial
1.56 MB
2/3/2022
Flye PS IP Flyer Retail
900.44 KB
2/3/2022
Flye PS IP Flyer Leisure and Hospitality
642.82 KB
2/3/2022
OCT_A5_2017
74.38 KB
2/3/2022
Flye PS IP Flyer Industrial
1.56 MB
2/3/2022
Brochure IP Security Solutions
896.11 KB
2/3/2022
Flye PS IP Flyer Industrial
1.56 MB
2/3/2022
Brochure IP Security Solutions
896.11 KB
2/3/2022
Guide de slection
2.21 MB
2/3/2022
Flye PS IP Flyer Leisure and Hospitality
642.82 KB
2/3/2022
Video Brochure
2.94 MB
2/17/2022
IP Video Surveillance Systems
1.04 MB
2/17/2022
ab_3-2017_Honeywell_v.02.pdf
128.38 KB
2/17/2022
Video Products Catalogue
13.83 MB
2/17/2022
Brochure ONVIF Series Cameras - FR
896.11 KB
2/17/2022
Video Solutions Brochure
1.53 MB
2/17/2022
IP Video Surveillance Systems Brochure
1.22 MB
2/17/2022
Brochure Gama IP
1.25 MB
2/17/2022
IP Video Surveillance Systems Brochure
1.22 MB
2/17/2022
equIP Bracket Compatibility Table
875.77 KB
2/17/2022
HDZ series IP PTZ IR Camera AE Specs
48.52 KB
2/17/2022
A&E Specs
48.52 KB
2/17/2022
Indoor-Outdoor 30x Zoom WDR PTZ IP Cameras A&E Specs
47.18 KB
4/7/2022
HDZ302D HDZ302DE Indoor-Outdoor 30x Zoom WDR PTZ IP Cameras QIG
3.15 MB
8/25/2022
HDZ302D HDZ302DE Indoor-Outdoor 30x Zoom WDR PTZ IP Cameras QIG
3.15 MB
8/25/2022
Installation & Configuration Guide - MAXPRO- VMS
7.81 MB
8/25/2022
Installation and Configuration Guide - MAXPRO VMS
9.82 MB
8/25/2022
Serie Eqip Guide d'Installation rapide
309.47 KB
8/25/2022
Installation & Configuration Guide - MAXPRO- VMS
26.95 MB
8/25/2022
PTZ Upgrades Made Easy
173.26 KB
2/17/2022
EquIP Quick Reference Guide
527.2 KB
2/17/2022
Interoperability matrix, Video and Access systems
3.81 MB
2/1/2022
What's New Software Release Notes - MAXPRO NVR 4.5
553.36 KB
2/17/2022
L_EIPVQRG_D equIP Saturn Launch QRG.indd
435.21 KB
2/17/2022
What's New Software Release Notes - MAXPRO NVR 4.5
553.36 KB
2/17/2022
equIP Series IP PTZ Camera User Guide
107.79 KB
2/17/2022
Integrated IP Video - Quick Reference Guide
762.46 KB
2/17/2022
Software Release Bulletin - MAXPRO- VMS
1.2 MB
2/11/2022
Known Issues Bulletin - MAXPRO- VMS
1.08 MB
2/17/2022
MAXPRO VMS R450 SRB.
1.24 MB
2/17/2022
EquIP Quick Reference Guide
527.2 KB
2/17/2022
Technical Reference Manual
762.46 KB
2/17/2022
HDZ302LIW-HDZ302LIK
555.97 KB
8/16/2022
HDZ302LIW-HDZ302LIK - Data Sheet - PL
325.34 KB
8/16/2022
HDZ302LIW-HDZ302LIK - Datasheet
319.87 KB
8/16/2022
IntrusionTrace datasheet
0 Bytes
Outdoor PTZ IR Ultra Low Light IP Cameras Data Sheet - French
306.37 KB
8/16/2022
Fiche technique HDZ302LIW-HDZ302LIK
300.38 KB
8/16/2022
ADPRO LoiterTrace Data Sheet
457.43 KB
8/16/2022
Indoor-Outdoor 30x Zoom WDR PTZ IP Cameras Data Sheet
389.71 KB
8/16/2022
Outdoor PTZ IR Ultra Low Light IP Cameras Data Sheet - French
314.16 KB
8/16/2022
LoiterTrace datasheet
0 Bytes
Informacin general Series equIP y HDZ
516.01 KB
8/16/2022
HDZ302DE - HDZ302D - HDZ302DIN Data Sheet
682.58 KB
8/16/2022
HDZ302LIW-HDZ302LIK - Data Sheet
435.89 KB
8/16/2022
HDZ302LIW - HDZ302LIK Camras IP PTZ d'extrieur IR Ultra Low Light
300.38 KB
8/16/2022
HDZ302DE - HDZ302D - HDZ302DIN Data Sheet
452.92 KB
8/16/2022
Outdoor PTZ IR Ultra Low Light IP Cameras Data Sheet
461.84 KB
8/16/2022
IntrusionTrace™ Application License Datasheet
1.5 MB
8/16/2022
Hoja tcnica HDZ302DE - HDZ302D - HDZ302DIN
399.63 KB
8/16/2022
VIDEO SURVEILLANCE SYSTEMS
1.22 MB
8/16/2022
Vue d'ensemble des camras etdmes HDZ de la gamme equIP
532.39 KB
8/16/2022
Hoja tcnica Serie HDZ Domos IP PTZ IR
321.1 KB
8/16/2022
ADPRO IntrusionTrace Datasheet
628.51 KB
8/16/2022
equIP and HDZ Series Overview
1.24 MB
8/16/2022
Indoor-Outdoor 30x Zoom WDR PTZ IP Cameras Data Sheet - French
391.23 KB
8/16/2022
HDZ302LIW-HDZ302LIK - Data Sheet - CZ
324.61 KB
8/16/2022
equIP range Data Sheet
1.24 MB
8/16/2022
ADPRO IntrusionTrace Data Sheet
628.51 KB
8/16/2022
HDZ302DE - HDZ302D - HDZ302DIN Data Sheet
396.08 KB
8/16/2022
HDZ302LIW-HDZ302LIK - Data Sheet - CZ
461.84 KB
8/16/2022
LoiterTrace™ Application License Dtatasheet
791.13 KB
8/16/2022
New Equip Short Catalogue
1.54 MB
2/17/2022
equIP Series HDZ IP PTZ Cameras Firmware Release Notes
107.79 KB
2/3/2022
HDZ PTZ Cameras: Product Discontinuation
169.68 KB
4k NVRs Release V3.215 Compatibility Table
0 Bytes
4k NVRs supported camera list
188.67 KB
2/3/2022
Software Release Bulletin � MAXPRO VMS
0 Bytes
4k NVRs Release V3.215 Compatibility Table
188.67 KB
2/3/2022
What's New Software Release Notes - MAXPRO NVR 5.6
271.49 KB
2/3/2022
Prestage Farms Case Study
975.41 KB
2/17/2022
Case studies - Supporting you in your security needs
2.26 MB
2/17/2022
Product Number
SKUs
Image
SKU
Description
alt
HDZ302D
2MP IP PTZ Outdoor 5in Dome, TDN, WDR, 4.5 to 135mm MFZ 30x, PoE Plus, 24V AC, IP66/IK10
alt
HDZ302D.
1080P 30X HDZ 5' IP PTZ,Ext Pend, Mexico
alt
HDZ302DE
2MP IP PTZ Outdoor 6in Dome, TDN, WDR, 4.5 to 135mm MFZ 30x, PoE Plus, 24V AC, IP66/IK10
alt
HDZ302DIN
2MP IP PTZ Indoor Dome, TDN, WDR, 4.5 to 135mm MFZ 30x, PoE Plus, 24V AC, IK10, In-Ceiling
alt
HDZ302LIK.
1080P 30X Starlight IR PTZ ,Mexico made
alt
HDZ302LIW
2MP IP PTZ Outdoor Camera, TDN, WDR, 6 to 180mm MFZ 30x, PoE++, 24V AC, IP67, Wiper
Image
SKU
Description
alt
HDZ302D
2MP IP PTZ Outdoor 5in Dome, TDN, WDR, 4.5 to 135mm MFZ 30x, PoE Plus, 24V AC, IP66/IK10
alt
HDZ302D.
1080P 30X HDZ 5' IP PTZ,Ext Pend, Mexico
alt
HDZ302DE
2MP IP PTZ Outdoor 6in Dome, TDN, WDR, 4.5 to 135mm MFZ 30x, PoE Plus, 24V AC, IP66/IK10
alt
HDZ302DIN
2MP IP PTZ Indoor Dome, TDN, WDR, 4.5 to 135mm MFZ 30x, PoE Plus, 24V AC, IK10, In-Ceiling
alt
HDZ302LIK.
1080P 30X Starlight IR PTZ ,Mexico made
alt
HDZ302LIW
2MP IP PTZ Outdoor Camera, TDN, WDR, 6 to 180mm MFZ 30x, PoE++, 24V AC, IP67, Wiper