PTZ Cameras
Performance Series PTZ 4 MP IP Camera
Performance Series PTZ 4 MP IP cameras are HD, true day and night (TDN), wide dynamic range (WDR) cameras that provide crisp video with up to four million effective pixels and 30x optical zoom for continuous surveillance.
Performance Series PTZ 4 MP IP cameras are part of the growing line of IP-based products. These HD, true day and night (TDN), wide dynamic range (WDR) cameras provide extremely crisp video with up to four million effective pixels and 30x optical zoom for continuous surveillance in many security applications. The combination of the latest digital technology and advanced video processing makes these cameras ideally suited for large-scale surveillance in cities, roadways, airports, government facilities, schools and campuses, industrial environments, and anywhere detailed surveillance is essential.
Features & Benefits:- 1/3-inch progressive scan image sensor
- Up to 50/60 fps primary streams, 25/30 fps secondary streams, and triple stream support
- 328 ft (100 m) IR distance, depending on scene reflectance
- Excellent low-light performance with down to 0.05 lux (color) an 0 lux BW (with IRs on)
- Multiple, selectable compression formats (H.265/H.264/MJPEG)
- Built-in analytics, including face detection
- Automatically restores to previous PTZ and lens position after power failure
- Onboard camera storage up to 128 GB Micro SD card (not included)
- ONVIF® profile S and Q compliant
- Water-resistant IP66 rating
- Emissions: FCC Part 15B, EN55032
- Immunity: EN50130-4
- EU Safety: EN60950-1 UL Listed to UL/CSA 60950-1
- RoHS: EN50581
Others
- Maximum Operating Humidity
- 90 Percentage
- Input Voltage
- 24 voltage alternating current
- Maximum Focal Length
- 135 millimetre
- Minimum Tilt Travel
- -15 degree
- Minimum Focal Length
- 4.5 millimetre
- Infrared Distance
- 328 foot
- 100 metre
- Maximum Tilt Travel
- 90degree
- Interoperability
- ONVIF Profilesecond time unit
- Motion Detection Settings
- On
- Off
- Alarm Detection
- Yes
- Third Stream Frame Rate
- 720 pixel (30 fps)
- 1.3 MP (30 fps)
- Audio Connector Type
- Twisted Wire (1 in/1 out)
- Communication Protocols
- RJ45
- Minimum Color Illumination
- 0.05 lux
- Power Connector Type
- Bare Wire with Connectors Alarm I/O:Twisted Wire (1 In/1 Out) Audio I/O:Twisted Wire (1 In/1 Out)
- Alarm & Event Notifications
- Record on SD Card
- Tour
- Pattern
- Snapshot
- Relay output
- Image Sensor Format
- 1/3inch
- Supported Web Browsers
- IE 10
- Number of Audio Outputs
- 1
- Backlight Compensation Type
- HLC
- BLC
- WDR
- Number of Tours
- 8
- Sub Stream Frame Rate
- CIF (30 fps)
- D1 (30 fps)
- Auto Flip Travel
- 180degree
- Number of Alarm Inputs
- 2
- Security
- IEEE 802.1x
- Digest Authentication
- HTTPS
- IP Filter
- User Account & Password Protection
- Image Rotation
- Flip
- Alarm Connector Type
- Twisted Wire (2 in/1 out)
- Maximum Aperature
- F1.6 - F4.4
- Pan Travel
- 360degree
- Supported OS
- Windows 7 32-Bit/64-Bit
- Storage Capacity
- 128 gal(US)/d
- Defog Settings
- On
- Off
- Focus Mode
- Manual
- POE Class
- PoE Class 4
- Number of Privacy Masking Areas
- 24
- Audio Stream Type
- Simplex
- Full Duplex
- Number of Patterns
- 5
- White Balance
- Indoor
- Manual
- ATW
- Outdoor
- Wide Dynamic Range
- 120 dB
- Infrared Cut Filter
- Auto
- Main Stream Frame Rate
- 720 (60 fps)
- 1.3 MP
- 4 MP (30 fps)
- 3 MP (30 fps)/1080
- Alarm Outputs
- 1
- Video Analytics
- Face Detection
- Micro SD Function
- Automatic Recording when Network Fails
- Event Trigger Recording
- Continuous & Scheduled Recording
- Signal to noise ratio
- ? 55 (AGC Off) dB
- Digital Zoom
- 16x
- Auto Pan/Scan Ratio
- 1/1
- Auto Resume after Power Failure
- Yes
- Minimum Aperature
- F1.6
- Minimum B/W Illumination
- 0 lux
- Number of Alarm Outputs
- 1
- Maximum Electronic Shutter Speed
- 1/30000second time unit
- Maximum Tilt Preset Speed
- 300 °/S
- Number of Presets
- 300
- Maximum Pan Preset Speed
- 400 °/S
- Number of Audio Inputs
- 1
- Day/Night Mode
- Yes
- Detection Sensor Type
- Infrared
- Face Detection
- Yes
- Recording and Storage Method
- MicroSD Up to 128 GB
- Maximum Power Consumption
- 23Watt
- Minimum Electronic Shutter Speed
- 1/1second time unit
- Languages
- Korean
- Japanese
- Audio Detection
- Yes
- Horizontal Angle of View
- 2.2 - 60degree
Others
- Maximum Operating Humidity
- 90 Percentage
- Input Voltage
- 24 voltage alternating current
- Maximum Focal Length
- 135 millimetre
- Minimum Tilt Travel
- -15 degree
- Minimum Focal Length
- 4.5 millimetre
- Infrared Distance
- 328 foot
- 100 metre
- Maximum Tilt Travel
- 90degree
- Interoperability
- ONVIF Profilesecond time unit
- Motion Detection Settings
- On
- Off
- Alarm Detection
- Yes
- Third Stream Frame Rate
- 720 pixel (30 fps)
- 1.3 MP (30 fps)
- Audio Connector Type
- Twisted Wire (1 in/1 out)
- Communication Protocols
- RJ45
- Minimum Color Illumination
- 0.05 lux
- Power Connector Type
- Bare Wire with Connectors Alarm I/O:Twisted Wire (1 In/1 Out) Audio I/O:Twisted Wire (1 In/1 Out)
- Alarm & Event Notifications
- Record on SD Card
- Tour
- Pattern
- Snapshot
- Relay output
- Image Sensor Format
- 1/3inch
- Supported Web Browsers
- IE 10
- Number of Audio Outputs
- 1
- Backlight Compensation Type
- HLC
- BLC
- WDR
- Number of Tours
- 8
- Sub Stream Frame Rate
- CIF (30 fps)
- D1 (30 fps)
- Auto Flip Travel
- 180degree
- Number of Alarm Inputs
- 2
- Security
- IEEE 802.1x
- Digest Authentication
- HTTPS
- IP Filter
- User Account & Password Protection
- Image Rotation
- Flip
- Alarm Connector Type
- Twisted Wire (2 in/1 out)
- Maximum Aperature
- F1.6 - F4.4
- Pan Travel
- 360degree
- Supported OS
- Windows 7 32-Bit/64-Bit
- Storage Capacity
- 128 gal(US)/d
- Defog Settings
- On
- Off
- Focus Mode
- Manual
- POE Class
- PoE Class 4
- Number of Privacy Masking Areas
- 24
- Audio Stream Type
- Simplex
- Full Duplex
- Number of Patterns
- 5
- White Balance
- Indoor
- Manual
- ATW
- Outdoor
- Wide Dynamic Range
- 120 dB
- Infrared Cut Filter
- Auto
- Main Stream Frame Rate
- 720 (60 fps)
- 1.3 MP
- 4 MP (30 fps)
- 3 MP (30 fps)/1080
- Alarm Outputs
- 1
- Video Analytics
- Face Detection
- Micro SD Function
- Automatic Recording when Network Fails
- Event Trigger Recording
- Continuous & Scheduled Recording
- Signal to noise ratio
- ? 55 (AGC Off) dB
- Digital Zoom
- 16x
- Auto Pan/Scan Ratio
- 1/1
- Auto Resume after Power Failure
- Yes
- Minimum Aperature
- F1.6
- Minimum B/W Illumination
- 0 lux
- Number of Alarm Outputs
- 1
- Maximum Electronic Shutter Speed
- 1/30000second time unit
- Maximum Tilt Preset Speed
- 300 °/S
- Number of Presets
- 300
- Maximum Pan Preset Speed
- 400 °/S
- Number of Audio Inputs
- 1
- Day/Night Mode
- Yes
- Detection Sensor Type
- Infrared
- Face Detection
- Yes
- Recording and Storage Method
- MicroSD Up to 128 GB
- Maximum Power Consumption
- 23Watt
- Minimum Electronic Shutter Speed
- 1/1second time unit
- Languages
- Korean
- Japanese
- Audio Detection
- Yes
- Horizontal Angle of View
- 2.2 - 60degree
- Maximum Tilt Travel : 90degree
- Interoperability : ONVIF Profilesecond time unit
- Motion Detection Settings : On|Off
- Alarm Detection : Yes
- Third Stream Frame Rate : 720 pixel (30 fps)|1.3 MP (30 fps)
- Audio Connector Type : Twisted Wire (1 in/1 out)
- Communication Protocols : RJ45
- Minimum Color Illumination : 0.05 lux
- Power Connector Type : Bare Wire with Connectors Alarm I/O:Twisted Wire (1 In/1 Out) Audio I/O:Twisted Wire (1 In/1 Out)
- Alarm & Event Notifications : Email|Record on SD Card|Tour|Pattern|Snapshot|Relay output
- Image Sensor Format : 1/3inch
- Supported Web Browsers : IE 10
- Number of Audio Outputs : 1
- Backlight Compensation Type : HLC|BLC|WDR
- Number of Tours : 8
- Sub Stream Frame Rate : CIF (30 fps)|D1 (30 fps)
- Auto Flip Travel : 180degree
- Number of Alarm Inputs : 2
- Security : IEEE 802.1x|Digest Authentication|HTTPS|IP Filter|User Account & Password Protection
- Image Rotation : Flip
- Alarm Connector Type : Twisted Wire (2 in/1 out)
- Maximum Aperature : F1.6 - F4.4
- Pan Travel : 360degree
- Supported OS : Windows 7 32-Bit/64-Bit
- Storage Capacity : 128 gal(US)/d
- Defog Settings : On|Off
- Focus Mode : Manual
- POE Class : PoE Class 4
- Number of Privacy Masking Areas : 24
- Audio Stream Type : Simplex|Full Duplex
- Number of Patterns : 5
- White Balance : Indoor|Manual|ATW|Outdoor
- Wide Dynamic Range : 120 dB
- Infrared Cut Filter : Auto
- Main Stream Frame Rate : 720 (60 fps)|1.3 MP|4 MP (30 fps)|3 MP (30 fps)/1080
- Alarm Outputs : 1
- Video Analytics : Face Detection
- Micro SD Function : Automatic Recording when Network Fails|Event Trigger Recording|Continuous & Scheduled Recording
- Signal to noise ratio : ? 55 (AGC Off) dB
- Digital Zoom : 16x
- Auto Pan/Scan Ratio : 1/1
- Auto Resume after Power Failure : Yes
- Minimum Aperature : F1.6
- Minimum B/W Illumination : 0 lux
- Number of Alarm Outputs : 1
- Maximum Electronic Shutter Speed : 1/30000second time unit
- Maximum Tilt Preset Speed : 300 °/S
- Number of Presets : 300
- Maximum Pan Preset Speed : 400 °/S
- Number of Audio Inputs : 1
- Day/Night Mode : Yes
- Detection Sensor Type : Infrared
- Face Detection : Yes
- Recording and Storage Method : MicroSD Up to 128 GB
- Maximum Power Consumption : 23Watt
- Minimum Electronic Shutter Speed : 1/1second time unit
- Languages : Korean|Japanese
- Audio Detection : Yes
- Horizontal Angle of View : 2.2 - 60degree
- Infrared Distance : 328 foot|100 metre
- Maximum Operating Humidity : 90 Percentage
- Input Voltage : 24 voltage alternating current
- Maximum Focal Length : 135 millimetre
- Minimum Tilt Travel : -15 degree
- Minimum Focal Length : 4.5 millimetre