PTZ Cameras
WDR Network Outdoor IR PTZ Camera
Honeywell HDZI454DIK are the WDR Network Outdoor IR PTZ Camera with 360 degree operational.
Honeywell HDZI454DIK are the WDR Network Outdoor IR PTZ Camera with 360 degree operational. This Camera comes with 4MP and has capacity of 45Xzoom also supports cards up to 128 Gb.
Certifications:- CE
- FCC
- UL
- BIS
Others
- Minimum Operating Ambient Temperature
- -40 degree Celsius
- Minimum Operating Humidity
- 0 Percentage
- Maximum Operating Ambient Temperature
- 70 degree Celsius
- Input Voltage
- 24 voltage alternating current
- Maximum Operating Humidity
- 95 Percentage
- Minimum Electronic Shutter Speed
- 1/1second time unit
- Active Noise Reduction Type
- 3D DNR
- Video Streams
- Primary Stream : 4MP (1-25/30fps); Secondary Stream : D1/CIF(1 -25/30fps); Third Stream : 1080P 25/30fpsframes per second
- Iris Type
- DC IRIS/ Auto IRIS Holzer aperture
- Alarm Outputs
- 1 CH
- Main Stream Frame Rate
- 25/30frames per second
- Maximum Number of Users
- 20
- Minimum B/W Illumination
- 0.0005lux
- Audio Stream Type
- Full Duplex; Simplex
- Camera Profile
- Circular
- Wide Dynamic Range
- 120decibel
- Detection Sensor Type
- CMOS
- Minimum Color Illumination
- 0.0005lux
- Micro SD Function
- Event trigger recording; Continuous and scheduled recording; Automatic recording when network fails
- Additional Frame Rate
- 25/30frames per second
- Lens Size
- 4 to 180millimetre
- Regulatory Approvals
- CE; FCC; UL; BIS
- Communication Protocols
- HTTP; HTTPs; TCP; ARP; RTSP; RTP; UDP; SMTP; NFS; FTP; NTP; DHCP; DNS; DDNS; PPPOE; IPv4/v6; QoS; UPnP; NTP; Bonjour; 802.1x; Unicast; Multicast; ICMP; SNMP
- Maximum Electronic Shutter Speed
- 1/100000second time unit
- Alarm Detection
- Motion Detection; IP Conflict; MAC Conflict; Mask Alarm; Memory Full; Memory Exception
- Day/Night Mode
- Dual-ICR
- Digital Zoom
- 45X
- Bit Rate Control Type
- CBR; VBR
Others
- Minimum Operating Ambient Temperature
- -40 degree Celsius
- Minimum Operating Humidity
- 0 Percentage
- Maximum Operating Ambient Temperature
- 70 degree Celsius
- Input Voltage
- 24 voltage alternating current
- Maximum Operating Humidity
- 95 Percentage
- Minimum Electronic Shutter Speed
- 1/1second time unit
- Active Noise Reduction Type
- 3D DNR
- Video Streams
- Primary Stream : 4MP (1-25/30fps); Secondary Stream : D1/CIF(1 -25/30fps); Third Stream : 1080P 25/30fpsframes per second
- Iris Type
- DC IRIS/ Auto IRIS Holzer aperture
- Alarm Outputs
- 1 CH
- Main Stream Frame Rate
- 25/30frames per second
- Maximum Number of Users
- 20
- Minimum B/W Illumination
- 0.0005lux
- Audio Stream Type
- Full Duplex; Simplex
- Camera Profile
- Circular
- Wide Dynamic Range
- 120decibel
- Detection Sensor Type
- CMOS
- Minimum Color Illumination
- 0.0005lux
- Micro SD Function
- Event trigger recording; Continuous and scheduled recording; Automatic recording when network fails
- Additional Frame Rate
- 25/30frames per second
- Lens Size
- 4 to 180millimetre
- Regulatory Approvals
- CE; FCC; UL; BIS
- Communication Protocols
- HTTP; HTTPs; TCP; ARP; RTSP; RTP; UDP; SMTP; NFS; FTP; NTP; DHCP; DNS; DDNS; PPPOE; IPv4/v6; QoS; UPnP; NTP; Bonjour; 802.1x; Unicast; Multicast; ICMP; SNMP
- Maximum Electronic Shutter Speed
- 1/100000second time unit
- Alarm Detection
- Motion Detection; IP Conflict; MAC Conflict; Mask Alarm; Memory Full; Memory Exception
- Day/Night Mode
- Dual-ICR
- Digital Zoom
- 45X
- Bit Rate Control Type
- CBR; VBR
- Minimum Electronic Shutter Speed : 1/1second time unit
- Active Noise Reduction Type : 3D DNR
- Video Streams : Primary Stream : 4MP (1-25/30fps); Secondary Stream : D1/CIF(1 -25/30fps); Third Stream : 1080P 25/30fpsframes per second
- Iris Type : DC IRIS/ Auto IRIS Holzer aperture
- Alarm Outputs : 1 CH
- Main Stream Frame Rate : 25/30frames per second
- Maximum Number of Users : 20
- Minimum B/W Illumination : 0.0005lux
- Audio Stream Type : Full Duplex; Simplex
- Camera Profile : Circular
- Wide Dynamic Range : 120decibel
- Detection Sensor Type : CMOS
- Minimum Color Illumination : 0.0005lux
- Micro SD Function : Event trigger recording; Continuous and scheduled recording; Automatic recording when network fails
- Additional Frame Rate : 25/30frames per second
- Lens Size : 4 to 180millimetre
- Regulatory Approvals : CE; FCC; UL; BIS
- Communication Protocols : HTTP; HTTPs; TCP; ARP; RTSP; RTP; UDP; SMTP; NFS; FTP; NTP; DHCP; DNS; DDNS; PPPOE; IPv4/v6; QoS; UPnP; NTP; Bonjour; 802.1x; Unicast; Multicast; ICMP; SNMP
- Maximum Electronic Shutter Speed : 1/100000second time unit
- Alarm Detection : Motion Detection; IP Conflict; MAC Conflict; Mask Alarm; Memory Full; Memory Exception
- Day/Night Mode : Dual-ICR
- Digital Zoom : 45X
- Bit Rate Control Type : CBR; VBR
- Minimum Operating Ambient Temperature : -40 degree Celsius
- Minimum Operating Humidity : 0 Percentage
- Maximum Operating Ambient Temperature : 70 degree Celsius
- Input Voltage : 24 voltage alternating current
- Maximum Operating Humidity : 95 Percentage