/content/hbtbt/ae/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Thermal Cameras

D4010I HVCT Thermal Camera

D4010I HVCT Thermal Cameras are specially designed for all kinds of security and noncontact human body temperature measurement application to quickly identify people who may have a high body temperature using a non-contact method

D4010I HVCT Thermal Cameras are thermal & optical IR network cameras combine the world-class imaging technology and cameras technology with innovative IP networking technology. The HVCT Cameras built-in visible light module, supports 4MP video, H.265 / H.264 high efficiency compression, PoE power over Ethernet and ONVIF protocol. It provides can provide high quality image even in a limited bandwidth environment. They come with a fixed focus lens and infrared LEDs for a distance up to 50 meters. With day and night mode switching, it can provide clear black and white images in low light or all-black environment. Honeywell HVCT Cameras support video fusion view, which can help thermal video to show richer image details. The Temperature measurement rules and its actual values of the thermal video can also be superimposed on the visible light video. It’s convenience for users to monitor all the information in one place

Features & Benefits:
  • Uncooled 160x120 or 384x288
  • Temperature Range 30°C ~45°C
  • Temperature Accuracy ±0.5°C, ±0.3°C (with black body)
  • Support video fusion view and pseudo color overlay
  • Support user-defined point, line and frame temperature measurement rules
  • IP66 Protection
  • ONVIF

Others

  • Minimum Hard Drive Size
    • 128 gallon US per day
  • Compatible Cameras
    • IR Network Camera
  • Capture Resolution
    • 4megapixels
  • Video Resolution
    • 160x120pixel
  • Minimum Network Speed
    • 32kilobits per second

Others

  • Minimum Hard Drive Size
    • 128 gallon US per day
  • Compatible Cameras
    • IR Network Camera
  • Capture Resolution
    • 4megapixels
  • Video Resolution
    • 160x120pixel
  • Minimum Network Speed
    • 32kilobits per second
  • Compatible Cameras : IR Network Camera
  • Capture Resolution : 4megapixels
  • Video Resolution : 160x120pixel
  • Minimum Network Speed : 32kilobits per second
  • Minimum Hard Drive Size : 128 gallon US per day
Image
SKU
Description
alt
HVCT-D4010I-6
D4010I HVCT Thermal Camera, 12V DC, 6.5 W, Uncooled 160x120 mm Lens, 30-45C, ±0.5C, 4.85x5.45x5.45 in
Image
SKU
Description
alt
HVCT-D4010I-6
D4010I HVCT Thermal Camera, 12V DC, 6.5 W, Uncooled 160x120 mm Lens, 30-45C, ±0.5C, 4.85x5.45x5.45 in