/content/hbtbt/ae/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Thermal Cameras

HVCT Thermal Camera

HVCT Thermal Cameras are used for thermal & optical body temperature detection combine the world-class imaging technology and cameras technology with innovative IP networking technology

HVCT Thermal Cameras are used help to quickly identify people who may have a high body temperature using a non-contact method. The Honeywell HVCT cameras feature two camera modules. One is visible light module, which provides 4MP high-resolution video. The second is a thermographic module, which measures the temperature of human body with high precision in real-time, therefore helping users to quickly identify people having abnormal body temperature using a non-contact method. Honeywell HVCT Cameras support video fusion view, which can help thermal video to show richer image details. The Temperature measurement rules and its actual values of the thermal video can also be superimposed on the visible light video. It’s convenience for users to monitor all the information in one place

Features & Benefits:
  • Uncooled 160x120 or 384x288
  • Temperature Range 30°C ~45°C
  • Temperature Accuracy ±0.5°C, ±0.3°C (with black body)
  • Support video fusion view and pseudo color overlay
  • Support user-defined point, line and frame temperature measurement rules
  • IP66 Protection
  • ONVIF

Others

  • Minimum Hard Drive Size
    • 128 gallon US per day
  • Capture Resolution
    • 4megapixels
  • Compatible Cameras
    • IR Network Camera
  • Minimum Network Speed
    • 32kilobits per second
  • Video Resolution
    • 160x120pixel

Others

  • Minimum Hard Drive Size
    • 128 gallon US per day
  • Capture Resolution
    • 4megapixels
  • Compatible Cameras
    • IR Network Camera
  • Minimum Network Speed
    • 32kilobits per second
  • Video Resolution
    • 160x120pixel
  • Capture Resolution : 4megapixels
  • Compatible Cameras : IR Network Camera
  • Minimum Network Speed : 32kilobits per second
  • Video Resolution : 160x120pixel
  • Minimum Hard Drive Size : 128 gallon US per day
Image
SKU
Description
alt
HVCT-B4010I-6
HVCT Thermal Camera, 12V DC, 8 W, Uncooled 160x120 mm Lens, 30-45C, ±0.5C, 4.54x4.47x14.11 in
alt
HVCT-B4020I-15
HVCT Thermal Camera, 18-30 VAC, 9-15V DC, 9.5 W, Uncooled 384x288, 15 mm lens, 30-45C, ±0.5C, 4.65x4.69x14.8 in
Image
SKU
Description
alt
HVCT-B4010I-6
HVCT Thermal Camera, 12V DC, 8 W, Uncooled 160x120 mm Lens, 30-45C, ±0.5C, 4.54x4.47x14.11 in
alt
HVCT-B4020I-15
HVCT Thermal Camera, 18-30 VAC, 9-15V DC, 9.5 W, Uncooled 384x288, 15 mm lens, 30-45C, ±0.5C, 4.65x4.69x14.8 in