Thermal Cameras
Modum Thermal Cameras Kit
Modum Thermal Cameras Kits are highly accurate body temperature screening solution that offers initial body temperature measurement for triage use and accurate to within 0.54°F/0.3°C making it perfect for abnormal body temperature screening
Modum Thermal Cameras Kits are designed to be deployed as standalone systems (or as part of a networked system) allowing a portable and rapid deployment. The Fixed Modum twins a highly accurate thermal camera with a 1080p daylight camera allowing for the quick identification and recording of the source of the trigger. This makes it perfect to integrate alongside a Face Detection or Facial Recognition capabilities. The Modum kits are the perfect solution for initial body temperature measurement to control and secure entrance to airports, schools and universities, government public offices, shops, restaurants, museums and other facilities
Features & Benefits:- Heat measurement up to 16.4ft/5m away
- High accuracy (0.54°F/0.3°C)
- High 640x512 and low 384x288 resolution options
- Secondary HD visible camera
- SDK support
- Complete kits available with Blackbody device for rapid deployment
- Paired blackbody for temperature reference
Others
- Maximum Measured Temperature
- 60 degree Celsius
- Minimum Measured Temperature
- 0 degree Celsius
- Supply Voltage
- 24 voltage direct current
- Overall Width
- 7.68 inch
- Maximum Operating Ambient Temperature
- 32 degree Celsius
- Temperature Sensor Accuracy
- 0.54 degree Fahrenheit
- Minimum Operating Ambient Temperature
- 16
- For Use With
- Blackbody
- Number of Wiring Terminals
- 2
- Type of Terminals
- 1x RJ45, 1x 2.5mm DC Jack
- Mounting Type
- Wall
- Network Communications
- Ethernet; RJ45
- Includes
- Housing
Others
- Maximum Measured Temperature
- 60 degree Celsius
- Minimum Measured Temperature
- 0 degree Celsius
- Supply Voltage
- 24 voltage direct current
- Overall Width
- 7.68 inch
- Maximum Operating Ambient Temperature
- 32 degree Celsius
- Temperature Sensor Accuracy
- 0.54 degree Fahrenheit
- Minimum Operating Ambient Temperature
- 16
- For Use With
- Blackbody
- Number of Wiring Terminals
- 2
- Type of Terminals
- 1x RJ45, 1x 2.5mm DC Jack
- Mounting Type
- Wall
- Network Communications
- Ethernet; RJ45
- Includes
- Housing
- For Use With : Blackbody
- Number of Wiring Terminals : 2
- Type of Terminals : 1x RJ45, 1x 2.5mm DC Jack
- Mounting Type : Wall
- Network Communications : Ethernet; RJ45
- Includes : Housing
- Maximum Measured Temperature : 60 degree Celsius
- Minimum Measured Temperature : 0 degree Celsius
- Supply Voltage : 24 voltage direct current
- Overall Width : 7.68 inch
- Maximum Operating Ambient Temperature : 32 degree Celsius
- Temperature Sensor Accuracy : 0.54 degree Fahrenheit
- Minimum Operating Ambient Temperature : 16