/content/hbtbt/ae/en/search-results.html

    Video Recorder Cables

    Megapit Port Expander

    Discontinued

    Megapit Port Expanders are versatile system accessory for small-to-large video matrix installations, providing two different primary purposes

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    Megapit Port Expanders are versatile system accessory for small-to-large video matrix installations, providing two different primary purposes. As a port expander, it connects a single serial output from a MAXPRO-Net server and provides eight serial outputs for connection to same type field devices. As a hot changeover device, it allows for two redundant MAXPRO-Net servers to be used so that in the unlikely event of a server malfunction MegaPIT will automatically switch system control to the operational server to ensure system integrity. The third purpose is to provide Protocol translation of MAXPRO-Net sub rack data into PTZ control data and VideoBloX matrix switching data.

    Features & Benefits:
    • Programming from front panel using LCD and pushbuttons
    • Web browser configuration
    • Upgradeable through a Web browser
    • Each port configurable for a different PTZ protocol
    • Supports 5 different PTZ protocols
    • Supports 3 Matrix protocols
    • Two RS232 serial ports
    • TX and RX data LEDs for each port
    Certifications:
    • UL 60950-1
    • EN 60950-1:2006
    • 2006/95/EC
    • EN 50130-4/A2:2003
    Specifications

    Others

    • Brand
      • Honeywell Security

    Others

    • Brand
      • Honeywell Security
    • Brand : Honeywell Security