/content/hbtbt/ae/en/search-results.html

    NVRs

    20 Series 32CH NVR

    Honeywell’s 20 Series Embedded NVRs with Honeywell Mobile Surveillance (HMS) software is fully NDAA Section 889 compliant NVR solution delivering expectational video resolution. Choose from 4, 8, 16 or 32 channels for a flexible solution.

    Overview

    The newest introduction in Honeywell's NDAA Compliant Video Solutions, the 20 Series Embedded Network Video Recorders offers set of features geared toward the cost-competitive small-to-medium business. These NVRs boast multi channel varieties supporting either 4, 8, 16 or 32 channels HD video resolutions. The 20 Series recorders consist of multiple 1 to 8 SATA hard drive storage options. Together with the Honeywell Mobile Surveillance (HMS) software, the 20 Series offers an intuitive, user-friendly interface for management of important video streams and recordings. The full solution of 20 Series Camera, Recorder, and HMS software deliver a complete surveillance solution.

    Features & Benefits:
    • Supports notifications through email or alarm out (model dependent) including visual and auditory such as a flashing light, bell, or siren
    • HDMI/VGA simultaneous video output
    • Supports up to Alarm Input (model dependent) and Alarm Relay Output (model dependent)
    • HTTPS encryption with TLS 1.2 Connection to NVR
    • Multi-NVR management support from HMS Software
    • Supports two way audio through 20S NVR
    • Supports recording and configuring camera video analytic events such as Motion Detection, Intrusion Detection, and Tampering Detection
    • SupportsPTZ control, MFZ control, digital zoom and E-map
    Certifications:
    • Emissions
    • HN20320200N: EN 55032, EN IEC 61000-3-2, EN 61000-3-3
    • HN20320400N and HN20320800N: EN 55032, EN 61000-3
    • Immunity
    • HN20320200N: EN 55035
    • HN20320400N and HN20320800N: EN 61000-4
    • Safety
    • HN20320200N: IEC 60950-1, IS 13252(Part 1)
    • HN20320400N and HN20320800N: IEC 60950-1, IS 13252(Part 1), EN IEC 62368-1
    • RoHS
    • HN20320200N/HN20320400N/ HN20320800N: IEC 62321