/content/hbtbt/ae/en/search-results.html

    nvrs

    60 Ultra NVR

    The HN60 ULTRA Series NVR is an enterprise‑grade network video recording platform designed for mission‑critical environments where uptime, scalability, and data integrity are uncompromisable.

    Overview
    The HN60 ULTRA Series NVR supports up to 128 IP camera channels and up to 480 TB of protected onboard storage. The platform is engineered to handle large‑scale deployments with consistent, high‑performance operation. Dual‑redundant power supplies and hot‑swappable hard drives ensure maximum system availability and simplified maintenance in continuous‑operation environments
    Integrated AI‑powered video analytics enable rapid forensic search and situational awareness, allowing operators to locate events by facial recognition, license plate identification, age estimation, or clothing color within seconds. This capability transforms recorded video into actionable intelligence, accelerating incident response and operational decision‑making.
    Designed for performance, reliability, and operational clarity, the HN60 Ultra Series NVR is a cornerstone of enterprise-grade sec

    Features & Benefits:

    MASSIVE SCALE & STORAGE
    Grow Without Limits
    • 64 / 128 camera channel capacity
    • 16/24 SATA option; 20TB HDD support
    • Supports external NAS / eSATA recording
    • Higher IO module inbuilt – 24 In & 8 Out
    ZERO DOWNTIME OPERATIONS
    Always-On Reliability
    • Redundant power supply
    • Hot-swappable drives
    • N+5 failover
    • HW / SW RAID protection
    • Auto backup
    BUILT-IN AI ANALYTICS
    See More. Act Faster.
    • Intrusion & people counting
    • Smart search by gender, age, clothing color, plate number
    • AI accelerator card support
    • Smart forensic search
    CRYSTAL-CLEAR IMAGING
    Every Detail Matters
    • Up to 32 MP camera resolution
    • 8K HDMI output, 4K on 3 channels
    • Fisheye dewarping — local & web UI
    HIGH-SPEED PERFORMANCE
    No Lag. No Compromise
    • 800 Mbps recording throughput
    • 2.5 GbE high-speed network card
    • ANR — automatic network replenishment
    SEAMLESS INTEGRATION
    Fits Your Ecosystem
    • NDAA compliant & ONVIF S / G / T / M
    • RS-485 / RS-232 / eSATA ports
    • Access control integration – OnGuard & NetBox
    • VMS Integration – MaxPro
    • Cloud access control solution support – Elements
    • API / SDK available
    Certifications:

    Emissions:
    • FCC Part 15, CE (EN 55032, EN 61000-3-2, EN 61000-3-3, EN 61000-6-4), ICES-003, Comply with UKCA and RCM
    Immunity:
    • CE (EN 50130-4, EN 55035) Comply with UKCA and RCM
    Safety:
    • UL LISTED TO UL / CSA 62368-1, CE (EN 62368-1), Comply with UKCA and RCM
    RoHS
    • CE (EN 63000), UAE (Cabinet Decree No.10 of 2017)