NVRs
ADPRO eFT Remotely Programmable NVR+
The ADPRO eFT Remotely Programmable NVR+ platform offers full remote monitoring features such as arming/disarming, event quad pictures, and reliable transmission via a proprietary acknowledge protocol.
The ADPRO eFT is an IP video multi-service platform that runs the powerful XO Security+ Operating System. It is the only NVR out there that offers full remote monitoring features such as arming/disarming, event quad pictures, and reliable transmission via a proprietary acknowledge protocol. The eFT optimizes bandwidth use for high quality recording by multi stream camera connections, adapting video transmission to the available bandwidth.
Designed for remote operation, ADPRO eFT supports the viewing of video and events through networked clients, including CMS and VMS software and the iTrace mobile application for 24/365 monitoring and control wherever you are. ADPRO Xchange also allows you to remotely manage the licensing of additional IP and analytics channels and bulk firmware upgrade for ultimate flexibility. An eFT device with 8 to 16 video channels and up to 8 premium analytics channels or an eFT device with 8 video channels and 8 analytics channels may be all that you need to strengthen the surveillance at your business.
Features & Benefits:- P2P connection available for easy and flexible remote connection
- Integration with the Honeywell 30/60 Series IP cameras
- Easy IP camera connection via Video recording, video analytics, and transmission (all remote monitoring ready)
- Reliable data storage: up to 2/4 x 16 TB for longer recordings at higher quality
- Remote deployment: commissioning, set-up, configuration and management
- Mobile iOS/Android iTrace App for remote monitoring, verification and control
- Video Central Platinum (VCP) CMS command and control platform
- Open platform: easy integration with third-party software (XO-SDK)
- Highest quality of protection with low CapEx and low TCO
- RAID 1 support for reliable storage (needs minimum 2 equal HDD)
- BS 8418:2015 Compliant