/content/hbtbt/ae/en/search-results.html

    NVRs

    ADPRO iFT-E Remotely Programmable NVR+

    Discontinued

    The ADPRO iFT-E is the “32:32 vision” IP video multi-service platform that runs the powerful XO 5 Security+ Operating System. It is the only NVR out there that offers full remote monitoring features such as arming/disarming, and event quad pictures.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    The ADPRO iFT-E is the “32:32 vision” IP video multi-service platform that runs the powerful XO 5 Security+ Operating System. It is the only NVR out there that offers full remote monitoring features such as arming/disarming, event quad pictures, and reliable transmission via a proprietary acknowledge protocol. The iFT-E optimises bandwidth use for high quality recording by multi stream camera connections, adapting video transmission to the available bandwidth.

    Designed for remote operation, ADPRO iFT-E supports the viewing of video and events through networked clients, including CMS and VMS software and the iTrace mobile application for 24/365 monitoring and control wherever you are. ADPRO Xchange2 also allows you to remotely manage the licensing of additional IP and analytics channels for ultimate flexibility.

    Features & Benefits:
    • Deep Learning LoiterTrace™ for video verified loiter detection with reduced fault alarm
    • P2P connection available for easy and flexible remote connection
    • Video recording, video analytics, and transmission (all remote monitoring ready)
    • Reliable data storage: up to 4 x 16 TB HDD, RAID 1 support (needs minimum 2 equal HDD)
    • Easy IP camera connection via ONVIF Profile S & T protocol
    • Supports up to 32 high-definition analogue cameras over IP via HQA DVRs
    • Mobile apps for remote monitoring, verification, and control
    • CMS command and control platforms: Video Central Platinum (VCP) and iOS/ Android iTrace App
    • Open platform: easy integration with third-party software (XO-SDK)
    • Alarm reception in less than 7 seconds
    Certifications:
    • BS 8418:2015