/content/hbtbt/ae/en/search-results.html

    NVRs

    ADPRO iFT Remotely Programmable NVR+

    Discontinued

    The ADPRO iFT is the series entry model, offering up to 32 IP channels that scales up to 16 IP channels with 16 analytic channels. This IP video multi-service platform runs the powerful XO Security+ Operating System.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    The ADPRO iFT is the series entry model, offering up to 32 IP channels that scales up to 16 IP channels with 16 analytic channels. This IP video multi-service platform runs the powerful XO Security+ Operating System. It is the only NVR out there that offers full remote monitoring features such as arming/disarming, event quad pictures, and reliable transmission via a proprietary acknowledge protocol. The iFT optimizes bandwidth use for high quality recording by multi-stream camera connections, adapting video transmission to the available bandwidth.

    ADPRO iFT supports the viewing of video and events through networked clients, including CMS and VMS software and the iTrace mobile application for 24/365 monitoring and control wherever you are. ADPRO Xchange2 also allows you to remotely manage the licensing of additional IP and analytics channels for ultimate flexibility.

    Features & Benefits:
    • Deep Learning LoiterTrace™ for video verified loiter detection with reduced fault alarm
    • P2P connection available for easy and flexible remote connection
    • Supports up to 32 high-definition analogue cameras over IP via HQA DVRs
    • Video recording, video analytics, and transmission
    • Remote deployment: commissioning, set-up, configuration and management
    • Support self-encryption hard drive for security data at rest to avoid data tempering risk in case hard drive was removed from device
    • Highest site protection: powerful new XO 5 delivering intrusion and loitering analytics
    • High-level integration with ADPRO PRO E-Passive Infrared (PIR) Detectors, including communication over IP, intelligent double knock, and creep zone alarm
    • High-level integration with ADPRO PRO E-Passive Infrared (PIR) Detectors, including communication over IP, intelligent double knock, and creep zone alarm
    • CMS command and control platforms: Video Central Platinum (VCP) and iOS/ Android iTrace App