NVRs
eFT – Remotely Programmable NVR+
The ADPRO eFT is an IP video multi-service platform that runs the powerful XO Security+ Operating System
The ADPRO eFT is an IP video multi-service platform that runs the powerful XO Security+ Operating System. It is the only NVR out there that offers full remote monitoring features such as arming/disarming, event quad pictures, and reliable transmission via a proprietary acknowledge protocol. The eFT optimizes bandwidth use for high quality recording by multi-stream camera connections, adapting video transmission to the available bandwidth.
Features & Benefits:- Easy IP camera connection via ONVIF Profile S/T protocol
- Video recording, video analytics, and transmission (all remote monitoring ready)
- Reliable data storage: up to 4 x 10 TB HDDs for longer recordings at higher quality
- RAID 1 support for reliable storage (needs minimum 2 equal HDD)
- BS 8418:2015
Others
- Minimum Hard Drive Size
- 4 Terabyte
- Number of Supported Camera Channels
- 16
- Video Resolution
- Up to 4K
- Mobile Client
- iTrace
- Software Media
- CMS; VMS
- Compatible Analytics
- Basic Motion Detection (VMD)
- Operating System
- ADPRO® XO™ Security Operating System, Linux based
- Web Client
- Xo Client
- Regulatory Approvals
- BS 8418:2015
- Compatible Cameras
- 16
Others
- Minimum Hard Drive Size
- 4 Terabyte
- Number of Supported Camera Channels
- 16
- Video Resolution
- Up to 4K
- Mobile Client
- iTrace
- Software Media
- CMS; VMS
- Compatible Analytics
- Basic Motion Detection (VMD)
- Operating System
- ADPRO® XO™ Security Operating System, Linux based
- Web Client
- Xo Client
- Regulatory Approvals
- BS 8418:2015
- Compatible Cameras
- 16
- Number of Supported Camera Channels : 16
- Video Resolution : Up to 4K
- Mobile Client : iTrace
- Software Media : CMS; VMS
- Compatible Analytics : Basic Motion Detection (VMD)
- Operating System : ADPRO® XO™ Security Operating System, Linux based
- Web Client : Xo Client
- Regulatory Approvals : BS 8418:2015
- Compatible Cameras : 16
- Minimum Hard Drive Size : 4 Terabyte