/content/hbtbt/ae/en/search-results.html

    NVRs

    iFT -E - Remotely Programmable NVR+ (Video input 32IP)

    Discontinued

    The ADPRO iFT-E is the “32:32 vision” IP video multi-service platform that runs the powerful XO Security+ Operating System.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    The ADPRO iFT-E is the “32:32 vision” IP video multi-service platform that runs the powerful XO Security+ Operating System. It is the only NVR out there that offers full remote monitoring features such as arming/disarming, event quad pictures, and reliable transmission via a proprietary acknowledge protocol. The iFT-E optimizes bandwidth use for high quality recording by multistream camera connections, adapting video transmission to the available bandwidth.

    Features & Benefits:
    • Deep Learning LoiterTrace™ for video verified loiter detection with reduced fault alarm and increased detection accuracy
    • P2P connection available for easy and flexible remote connection
    • End to end secure streaming where video is encrypted (HTTPS) from the camera right through to the viewer to avoid tampering (when connecting with 30s and 60s cameras)
    • Support self-encryption hard drive for security data at rest to data avoid data tempering risk in case hard drive was removed from device.