/content/hbtbt/ae/en/search-results.html

    NVRs

    iFT - Remotely Programmable NVR+ (Video Input 32IP, Disk capacity 16TB)

    The ADPRO iFT is the series’ entry model, offering up to 32 IP channels that scales up to 16 IP channels with 16 analytic channels. This IP video multi-service platform runs the powerful XO Security+ Operating System*

    Overview

    The ADPRO iFT is the series’ entry model, offering up to 32 IP channels that scales up to 16 IP channels with 16 analytic channels. This IP video multi-service platform runs the powerful XO Security+ Operating System*. It is the only NVR out there that offers full remote monitoring features such as arming/disarming, event quad pictures, and reliable transmission via a proprietary acknowledge protocol. The iFT optimizes bandwidth use for high quality recording by multi-stream camera connections, adapting video transmission to the available bandwidth.

    Features & Benefits:
    • Deep Learning LoiterTrace™ for video verified loiter detection with reduced fault alarm and increased detection accuracy
    • P2P connection available for easy and flexible remote connection
    • End to end secure streaming where video is encrypted (HTTPS) from the camera right through to the viewer to avoid tampering (when connecting with 30s and 60s cameras)
    • Support self-encryption hard drive for security data at rest to data avoid data tempering risk in case hard drive was removed from device.