/content/hbtbt/ae/en/search-results.html

    NVRs

    MAXPRO NVR XE (Xpress Edition)

    Discontinued

    The ideal NVR solution for IP video surveillance which includes all required software and licenses installed for up to 24 channels for small installations.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until
    The MAXPRO XE (Xpress Edition) NVR is an ideal solution for entry into IP video surveillance systems. The XE NVR utilizes Honeywell’s IP cameras to offer a powerful high-definition recording and security monitoring system for small installations. The processor and storage enclosure are in one chassis for space and cost savings along with easy-to-use desktop clients, Mac or PC browser web client, and mobile apps for remote connectivity and monitoring. Multiple NVR deployments for system expansion is easily managed via MAXPRO® VMS enterprise video management system and Honeywell's Intelligent Command dashboard.Features & Benefits:
    • 16 GB DDR4 memory with internal storage capacity of 4 TB, 8 TB, 18 TB, or 22 TB
    • Multi-steam support for maximum 48 streams
    • Base software: Microsoft SQL Server 2019 Express; Windows® 10 IoT Enterprise 2021 Value LTSC
    • Intuitive user interface offers feature-rich user experience as intelligence events captured from cameras.
    • Simultaneous recording, live monitoring, search and system management for up to 24 IP cameras including high-definition formats
    • Two 1 GB Ethernet included to separate record and viewing data to ensure 100% recording and smooth playback even with multiple client connections
    • Small desktop type footprint suitable for small spaces
    • NDAA Section 889 compliant
    • 5 Year Hardware Warranty
    Certifications:
    • ONVIF Profile S, G, T
    • PSIA
    • Emissions: FCC Part 15, Subpart B; EN55022:2010
    • Immunity: EN50130-4:2011
    • Safety: ANSI/UL 60950-1; CAN/CSA C22.2 60950-1; EN60950-1:2006+A11:2009+A12:2011 +A1:2010
    Specifications

    Others

    • Brand
      • Honeywell Security

    Others

    • Brand
      • Honeywell Security
    • Brand : Honeywell Security