/content/hbtbt/ae/en/search-results.html

    NVRs

    Network Video Recorder

    Honeywell’s new 32-line 12MP HD network video recorders HVSN-8232R enable 8MP real-time image browsing and full-frame-rate recording, ideal for a simple, efficient, digital HD, and independent IP video surveillance system.

    Overview

    The HVSN8232R is based on a user-friendly interface, featuring easy installation, operation and maintenance of the device. Also,

    , the security mechanism of video data storage and the security design technology of the device itself effectively guarantee high stability and high reliability

    .

    The Honeywell HVSN-8232R supports 12MP/8MP/6MP/5MP/4MP/3MP/1080P/720P

    and other resolutions with high efficiency encoding compression of H.265+/H.265/H.264.

    It provides UHD image viewing and real-time recording even in a limited bandwidth environment, and

    effectively saves the storage space for video and images with advanced and efficient compression encoding formats. It offers both local 4K HDMI HD output and 1080P VGA video output

    for easy and efficient image browsing or video playback.

    In addition to basic functions such as motion detection, video masking, video loss and video anomaly alarms, the Honeywell HVSN8232R supports

    its own camera functions of tripwire monitoring, regional entry, regional exit, object movement, leftover detection, sound anomalies and face detection, and other advanced intelligent analysis functions,

    effectively improving security management and efficient response

    . Also, it automatically diagnoses relevant video quality for noise, color cast, defocus, over-exposure, scene changes etc.,

    timely identifying image anomalies.

    The Honeywell HVSN8232R can be used locally as an independent embedded NVR,

    or as a small and medium sized network video surveillance system when multiple NVR units are connected simultaneously to VMS, a video surveillance platform used for centralized management

    . The administrator can easily implement versatile operations such as

    real-time browsing, video playback, device configuration, DTZ control, video switching, etc.

    The Honeywell HVSN8232R is stable, reliable, easy to install, and based on 7*24 hours of stable operations, making it

    ideal for a variety of security and monitoring applications. It provides 12MP HD real-time recording in a full HD network monitoring system,

    making it the best solution for building HD network surveillance platforms for a wide range of applications, such as commercial

    buildings, shopping malls, hotels, education and health facilitates, banking and finance institutions, residential communities, etc.

    Features & Benefits:
    • The HVSN8232R is based on a user-friendly interface, featuring easy installation, operation and maintenance of the device. Also,
    • , the security mechanism of video data storage and the security design technology of the device itself effectively guarantee high stability and high reliability
    • .
    • The Honeywell HVSN-8232R supports 12MP/8MP/6MP/5MP/4MP/3MP/1080P/720P
    • and other resolutions with high efficiency encoding compression of H.265+/H.265/H.264.
    • It provides UHD image viewing and real-time recording even in a limited bandwidth environment, and
    • effectively saves the storage space for video and images with advanced and efficient compression encoding formats. It offers both local 4K HDMI HD output and 1080P VGA video output
    • for easy and efficient image browsing or video playback.
    • In addition to basic functions such as motion detection, video masking, video loss and video anomaly alarms, the Honeywell HVSN8232R supports
    • its own camera functions of tripwire monitoring, regional entry, regional exit, object movement, leftover detection, sound anomalies and face detection, and other advanced intelligent analysis functions,
    • effectively improving security management and efficient response
    • . Also, it automatically diagnoses relevant video quality for noise, color cast, defocus, over-exposure, scene changes etc.,
    • timely identifying image anomalies.
    • The Honeywell HVSN8232R can be used locally as an independent embedded NVR,
    • or as a small and medium sized network video surveillance system when multiple NVR units are connected simultaneously to VMS, a video surveillance platform used for centralized management
    • . The administrator can easily implement versatile operations such as
    • real-time browsing, video playback, device configuration, DTZ control, video switching, etc.
    • The Honeywell HVSN8232R is stable, reliable, easy to install, and based on 7*24 hours of stable operations, making it
    • ideal for a variety of security and monitoring applications. It provides 12MP HD real-time recording in a full HD network monitoring system,
    • making it the best solution for building HD network surveillance platforms for a wide range of applications, such as commercial
    • buildings, shopping malls, hotels, education and health facilitates, banking and finance institutions, residential communities, etc.