/content/hbtbt/ae/en/search-results.html

NVRs

Performance Series 4K Embedded NVR

Performance Series 4K embedded NVRs are affordable and fully featured, offering ultra HD 4K video resolution.

Overview

Performance Series 4K embedded NVRs are affordable and fully featured, offering ultra HD 4K video resolution. Choose a 16-, 32-, or 64-channel NVR, with multiple hard drive options plus the ability to expand to up to 64 TB of internal storage, for an ideal and flexible solution to fit your surveillance situation. The quick wizard and PoE support (for up to 16 channels) make setup fast and easy. Physical installation is quick with the help of a simple NVR design and easy-to-understand quick installation guides. Simple remote configuration and firmware updating are carried out through the Honeywell Viewer web client and the Honeywell Config tool. The flexible storage options and high recording and networking performance of the Performance Series 4K embedded NVRs make them perfect for a wide range of security applications.

Features & Benefits:
  • H.265/H.264/MJPEG/MPEG4 codec decoding
  • 2 HDMI/2 VGA simultaneous video outputs (the second HDMI output is programmable)
  • Supports up to 16 alarm input channels and 6 alarm relay output channels
  • Supports sending notifications through email, FTP, and/or HTTP
  • Supports recording a video clip of events for distribution
  • Supports uploading still images at the time of the event through email and/or FTP
  • Configurable to automatically detect and respond to motion in the scene, alarm inputs, and network failure or tampering
  • Maximum incoming and outgoing bandwidth of 320 Mbps
  • Supports visual or auditory notifications (a flashing light, bell, or siren)
  • Supports fisheye video de-warping in local and web user interface
Certifications:
  • Emissions: FCC Part 15B, EN55032: 2012 + AC: 2013; EN61000-3-2: 2014; EN61000-3-3: 2013
  • Immunity: EN50130-4: 2011 + A1: 2014; EN55024: 2010 + A1: 2015
  • Safety: EU: EN60950-1
  • Safety: North America: UL Listed to UL/CSA 60950-1
  • RoHS: EN50581: 2012
Reference Guides
Name
Description
File Size
Date
Size
Performance Series HQA Quick Reference Guide
application/pdf 768.79 KB
2/17/2022
768.79 KB
Performance Series IP - Quick Reference Guide
application/pdf 106.08 KB
2/17/2022
106.08 KB
Performance Series IP - Quick Reference Guide
application/pdf 106.08 KB
2/17/2022
106.08 KB
Others
Name
Description
File Size
Date
Size
GOST_R_Honeywell_Video_2013
application/pdf 4.08 MB
2/14/2022
4.08 MB
64-Kanal Netzwerkrekorder der 4k-Fokus-Serie, 8xSATA, 16TB
application/postscript 8.93 MB
8/25/2022
8.93 MB
Sales Sheet
Name
Description
File Size
Date
Size
Brochure IP Security Solutions pdf
application/pdf 3.58 MB
3.58 MB
Brochure
Name
Description
File Size
Date
Size
Video Solutions Brochure
application/pdf 1.53 MB
2/17/2022
1.53 MB
Video Products Catalogue
application/pdf 13.83 MB
2/17/2022
13.83 MB
Engineering Specifications
Name
Description
File Size
Date
Size
Focus 4K 8 SATA Embedded NVRs A&E Spec
application/vnd.openxmlformats-officedocument.wordprocessingml.document 39.6 KB
2/17/2022
39.6 KB
Manuals and Guides
Name
Description
File Size
Date
Size
Focus 4K Embedded NVR User Guide
application/pdf 6.46 MB
2/17/2022
6.46 MB
Performance Series 4K Embedded NVR QIG
application/pdf 32.96 MB
2/17/2022
32.96 MB
Performance Series 8 SATA Storage QIG
application/pdf 2.96 MB
2/17/2022
2.96 MB
Embedded NVR QCG
application/pdf 32.96 MB
2/17/2022
32.96 MB
Data Sheet
Name
Description
File Size
Date
Size
Hoja tcnica - NVRs dedicados 4K de 16-32-64 canales - HENxx3xx4
application/pdf 555.5 KB
8/16/2022
555.5 KB
Hoja tcnica H4D8PR1
application/pdf 423.37 KB
8/16/2022
423.37 KB
HEN16304-HEN16384-HEN32304-HEN32384-<br> HEN323164-HEN64304-HEN643164-HEN643324<br>-HEN643484 Datasheet
application/pdf 598.63 KB
8/16/2022
598.63 KB
HFD5PR1
application/pdf 2.04 MB
8/16/2022
2.04 MB
Focus 4K (8HDD)
application/pdf 2.83 MB
8/16/2022
2.83 MB
Performance 4K Embedded NVRs 16--32--64-Channel 4K ENVRs - HENxx3 Data Sheet
application/pdf 291.95 KB
8/16/2022
291.95 KB
HEN16384-HEN32384-HEN323164-HEN643164- HEN643324-HEN643484 16--32--64-Channel 4K ENVRs
application/pdf 1.14 MB
8/16/2022
1.14 MB
16--32--64-Channel 4K ENVRs
application/pdf 250.6 KB
4/7/2022
250.6 KB
HEN16284-HEN32284-HEN322164-HEN642164 16--32--64-Channel 4K ENVRs
application/pdf 242.1 KB
4/7/2022
242.1 KB
HED8PR1
application/pdf 2.42 MB
8/16/2022
2.42 MB
HEN16304-HEN32304-HEN64304 16--32--64-Channel 4K ENVRs
application/pdf 497.61 KB
8/16/2022
497.61 KB
Case Study
Name
Description
File Size
Date
Size
Prestage Farms Case Study
application/pdf 975.41 KB
2/17/2022
975.41 KB
Name
Description
File Size
Date
Size
Performance Series HQA Quick Reference Guide
768.79 KB
2/17/2022
768.79 KB
Hoja tcnica - NVRs dedicados 4K de 16-32-64 canales - HENxx3xx4
555.5 KB
8/16/2022
555.5 KB
Focus 4K Embedded NVR User Guide
6.46 MB
2/17/2022
6.46 MB
Performance Series 4K Embedded NVR QIG
32.96 MB
2/17/2022
32.96 MB
Performance Series 8 SATA Storage QIG
2.96 MB
2/17/2022
2.96 MB
Hoja tcnica H4D8PR1
423.37 KB
8/16/2022
423.37 KB
HEN16304-HEN16384-HEN32304-HEN32384-<br> HEN323164-HEN64304-HEN643164-HEN643324<br>-HEN643484 Datasheet
598.63 KB
8/16/2022
598.63 KB
HFD5PR1
2.04 MB
8/16/2022
2.04 MB
Focus 4K (8HDD)
2.83 MB
8/16/2022
2.83 MB
Embedded NVR QCG
32.96 MB
2/17/2022
32.96 MB
Performance 4K Embedded NVRs 16--32--64-Channel 4K ENVRs - HENxx3 Data Sheet
291.95 KB
8/16/2022
291.95 KB
Brochure IP Security Solutions pdf
3.58 MB
3.58 MB
Video Solutions Brochure
1.53 MB
2/17/2022
1.53 MB
Performance Series IP - Quick Reference Guide
106.08 KB
2/17/2022
106.08 KB
HEN16384-HEN32384-HEN323164-HEN643164- HEN643324-HEN643484 16--32--64-Channel 4K ENVRs
1.14 MB
8/16/2022
1.14 MB
16--32--64-Channel 4K ENVRs
250.6 KB
4/7/2022
250.6 KB
HEN16284-HEN32284-HEN322164-HEN642164 16--32--64-Channel 4K ENVRs
242.1 KB
4/7/2022
242.1 KB
Prestage Farms Case Study
975.41 KB
2/17/2022
975.41 KB
GOST_R_Honeywell_Video_2013
4.08 MB
2/14/2022
4.08 MB
Video Products Catalogue
13.83 MB
2/17/2022
13.83 MB
HED8PR1
2.42 MB
8/16/2022
2.42 MB
Performance Series IP - Quick Reference Guide
106.08 KB
2/17/2022
106.08 KB
HEN16304-HEN32304-HEN64304 16--32--64-Channel 4K ENVRs
497.61 KB
8/16/2022
497.61 KB
Focus 4K 8 SATA Embedded NVRs A&E Spec
39.6 KB
2/17/2022
39.6 KB
64-Kanal Netzwerkrekorder der 4k-Fokus-Serie, 8xSATA, 16TB
8.93 MB
8/25/2022
8.93 MB
Name
Description
File Size
Date
Size
Performance Series HQA Quick Reference Guide
768.79 KB
2/17/2022
Performance Series IP - Quick Reference Guide
106.08 KB
2/17/2022
Performance Series IP - Quick Reference Guide
106.08 KB
2/17/2022
GOST_R_Honeywell_Video_2013
4.08 MB
2/14/2022
64-Kanal Netzwerkrekorder der 4k-Fokus-Serie, 8xSATA, 16TB
8.93 MB
8/25/2022
Brochure IP Security Solutions pdf
3.58 MB
Video Solutions Brochure
1.53 MB
2/17/2022
Video Products Catalogue
13.83 MB
2/17/2022
Focus 4K 8 SATA Embedded NVRs A&E Spec
39.6 KB
2/17/2022
Focus 4K Embedded NVR User Guide
6.46 MB
2/17/2022
Performance Series 4K Embedded NVR QIG
32.96 MB
2/17/2022
Performance Series 8 SATA Storage QIG
2.96 MB
2/17/2022
Embedded NVR QCG
32.96 MB
2/17/2022
Hoja tcnica - NVRs dedicados 4K de 16-32-64 canales - HENxx3xx4
555.5 KB
8/16/2022
Hoja tcnica H4D8PR1
423.37 KB
8/16/2022
HEN16304-HEN16384-HEN32304-HEN32384-<br> HEN323164-HEN64304-HEN643164-HEN643324<br>-HEN643484 Datasheet
598.63 KB
8/16/2022
HFD5PR1
2.04 MB
8/16/2022
Focus 4K (8HDD)
2.83 MB
8/16/2022
Performance 4K Embedded NVRs 16--32--64-Channel 4K ENVRs - HENxx3 Data Sheet
291.95 KB
8/16/2022
HEN16384-HEN32384-HEN323164-HEN643164- HEN643324-HEN643484 16--32--64-Channel 4K ENVRs
1.14 MB
8/16/2022
16--32--64-Channel 4K ENVRs
250.6 KB
4/7/2022
HEN16284-HEN32284-HEN322164-HEN642164 16--32--64-Channel 4K ENVRs
242.1 KB
4/7/2022
HED8PR1
2.42 MB
8/16/2022
HEN16304-HEN32304-HEN64304 16--32--64-Channel 4K ENVRs
497.61 KB
8/16/2022
Prestage Farms Case Study
975.41 KB
2/17/2022
Product Number
SKUs
Image
SKU
Description
alt
HEN16304
Performance Series 4K ENVR, 16-Channel, H.265, 4K, 12 MP, 8 SATA, 16 PoE, 480 fps, 0TB
alt
HEN32304
Performance Series 4K ENVR, 32 Channel, H.265, 4K, 12MP, 8 SATA, 16 PoE, 960fps, 0TB
alt
HEN64304
Performance Series 4K ENVR, 64 Channel, H.265, 4K, 12MP, 8 SATA, 16 PoE, 1920fps, 0TB
Image
SKU
Description
alt
HEN16304
Performance Series 4K ENVR, 16-Channel, H.265, 4K, 12 MP, 8 SATA, 16 PoE, 480 fps, 0TB
alt
HEN32304
Performance Series 4K ENVR, 32 Channel, H.265, 4K, 12MP, 8 SATA, 16 PoE, 960fps, 0TB
alt
HEN64304
Performance Series 4K ENVR, 64 Channel, H.265, 4K, 12MP, 8 SATA, 16 PoE, 1920fps, 0TB