/content/hbtbt/ae/en/search-results.html

NVRs

Performance Series Focus 16/32/64 Channel Embedded NVR

Performance Series focus 16/32/64 channel embedded network video recorders (NVRs) are fully featured NVRs offering ultra HD 4K video resolution.

Overview

Performance Series focus 16/32/64 channel embedded network video recorders (NVRs) are fully featured NVRs offering ultra HD 4K video resolution. Choose a 16-, 32-, or 64-channel NVR, with multiple hard drive options plus the ability to expand to up to 32 TB of internal storage for an ideal and flexible solution to fit your surveillance situation. The flexible storage options and high recording and networking performance of the focus 4K embedded NVRs make these NVRs perfect for a wide range of security applications.

Features & Benefits:
  • View 16/32/64 channels simultaneously with synchronized real-time playback on your monitor (depending on your model)
  • De-warp fisheye camera video in local and web user interface for 360 degree situational awareness
  • Monitor from anywhere using the mobile apps for both Apple® and Android™ devices (smartphones, tablet computers, and laptops)
  • Protect the NVR's video and network setup with password-protected access
  • Store video clips and snapshots with an FTP site, USB memory device, or PC through internet connection
  • The Quick wizard and PoE support (for up to 64 channels) make setup fast and easy
  • Quick physical installation with the help of a simple NVR design and easy-to-understand quick installation guides
  • Simple remote configuration and firmware updating through the Honeywell Viewer web client and the Honeywell Config tool
Certifications:
  • UL Listed
Specifications

Others

  • Single Port PoE Supply
    • 25.5 watt
  • Maximum Post-recording Interval
    • 300 second (time unit)
  • Total PoE Supply
    • 150 watt
  • Minimum Bit Rate per Channel
    • 16
  • Maximum Pre-recording Interval
    • 30 sec
  • Ethernet Transmission Speed
    • 10/100/1000
  • Maximum Bit Rate per Channel
    • 20
  • Maximum Storage Temperature
    • 158 degree Fahrenheit
    • 70 degree Celsius
  • Minimum Storage Temperature
    • -20 degree Celsius
    • -4 degree Fahrenheit
  • Number of RS232 Ports
    • 1
  • Number of PoE Ports
    • 16
  • Sync Playback
    • 1/4/8/16
  • Number of 3.0 USB Ports
    • 2
  • Number of Ethernet Ports
    • 1
  • Internal HDD Type
    • 4 SATA Ports
  • ONVIF Compatibility
    • Yes
  • Number of 2.0 USB Ports
    • 1
  • Minimum Pre-recording Interval
    • 1second time unit
  • Number of Alarm Inputs
    • 16
  • Maximum Recording Interval
    • 120minute time unit
  • Minimum Recording Interval
    • 1minute time unit
  • Number of Audio Inputs
    • 1
  • Number of Audio Outputs
    • 1
  • Two-way Communication
    • Yes
  • Minimum Post-recording Interval
    • 10second time unit
  • Audio Jack Types
    • RCA

Others

  • Single Port PoE Supply
    • 25.5 watt
  • Maximum Post-recording Interval
    • 300 second (time unit)
  • Total PoE Supply
    • 150 watt
  • Minimum Bit Rate per Channel
    • 16
  • Maximum Pre-recording Interval
    • 30 sec
  • Ethernet Transmission Speed
    • 10/100/1000
  • Maximum Bit Rate per Channel
    • 20
  • Maximum Storage Temperature
    • 158 degree Fahrenheit
    • 70 degree Celsius
  • Minimum Storage Temperature
    • -20 degree Celsius
    • -4 degree Fahrenheit
  • Number of RS232 Ports
    • 1
  • Number of PoE Ports
    • 16
  • Sync Playback
    • 1/4/8/16
  • Number of 3.0 USB Ports
    • 2
  • Number of Ethernet Ports
    • 1
  • Internal HDD Type
    • 4 SATA Ports
  • ONVIF Compatibility
    • Yes
  • Number of 2.0 USB Ports
    • 1
  • Minimum Pre-recording Interval
    • 1second time unit
  • Number of Alarm Inputs
    • 16
  • Maximum Recording Interval
    • 120minute time unit
  • Minimum Recording Interval
    • 1minute time unit
  • Number of Audio Inputs
    • 1
  • Number of Audio Outputs
    • 1
  • Two-way Communication
    • Yes
  • Minimum Post-recording Interval
    • 10second time unit
  • Audio Jack Types
    • RCA
  • Number of RS232 Ports : 1
  • Number of PoE Ports : 16
  • Sync Playback : 1/4/8/16
  • Number of 3.0 USB Ports : 2
  • Number of Ethernet Ports : 1
  • Internal HDD Type : 4 SATA Ports
  • ONVIF Compatibility : Yes
  • Number of 2.0 USB Ports : 1
  • Minimum Pre-recording Interval : 1second time unit
  • Number of Alarm Inputs : 16
  • Maximum Recording Interval : 120minute time unit
  • Minimum Recording Interval : 1minute time unit
  • Number of Audio Inputs : 1
  • Number of Audio Outputs : 1
  • Two-way Communication : Yes
  • Minimum Post-recording Interval : 10second time unit
  • Audio Jack Types : RCA
  • Single Port PoE Supply : 25.5 watt
  • Maximum Storage Temperature : 158 degree Fahrenheit|70 degree Celsius
  • Maximum Post-recording Interval : 300 second (time unit)
  • Minimum Storage Temperature : -20 degree Celsius|-4 degree Fahrenheit
  • Total PoE Supply : 150 watt
  • Minimum Bit Rate per Channel : 16
  • Maximum Pre-recording Interval : 30 sec
  • Ethernet Transmission Speed : 10/100/1000
  • Maximum Bit Rate per Channel : 20
Others
Name
Description
File Size
Date
Size
GOST_R_Honeywell_Video_2013
application/pdf 4.08 MB
2/14/2022
4.08 MB
64-Kanal Netzwerkrekorder der 4k-Fokus-Serie, 8xSATA, 16TB
application/postscript 8.93 MB
8/25/2022
8.93 MB
Sales Sheet
Name
Description
File Size
Date
Size
Brochure IP Security Solutions pdf
application/pdf 3.58 MB
3.58 MB
Brochure
Name
Description
File Size
Date
Size
Video Solutions Brochure
application/pdf 1.53 MB
2/17/2022
1.53 MB
Video Products Catalogue
application/pdf 13.83 MB
2/17/2022
13.83 MB
Engineering Specifications
Name
Description
File Size
Date
Size
Focus 4K 4 SATA Embedded NVRs A&E Spec
application/vnd.openxmlformats-officedocument.wordprocessingml.document 39.6 KB
2/17/2022
39.6 KB
Manuals and Guides
Name
Description
File Size
Date
Size
Performance Series 4K Embedded NVR QIG
application/pdf 32.96 MB
2/17/2022
32.96 MB
Embedded NVR QCG
application/pdf 32.96 MB
2/17/2022
32.96 MB
Focus 4K Embedded NVR User Guide
application/pdf 6.46 MB
2/17/2022
6.46 MB
Data Sheet
Name
Description
File Size
Date
Size
HEN16204-HEN32204-HEN64204 16--32--64-Channel 4K ENVRs
application/pdf 167.13 KB
8/16/2022
167.13 KB
HEN16284-HEN32284-HEN322164-HEN642164 16--32--64-Channel 4K ENVRs
application/pdf 242.1 KB
4/7/2022
242.1 KB
HFD5PR1
application/pdf 2.04 MB
8/16/2022
2.04 MB
HICC-2600TVI
application/pdf 753.68 KB
2/11/2022
753.68 KB
Focus 4K (4HDD)
application/pdf 2.16 MB
8/16/2022
2.16 MB
Hoja tcnica - NVRs dedicados 4K de 16-32-64 canales - HENxx2xx4
application/pdf 769.18 KB
8/16/2022
769.18 KB
Hoja tcnica H4D8PR1
application/pdf 423.37 KB
8/16/2022
423.37 KB
Performance 4K Embedded NVRs 16--32--64-Channel 4K ENVRs Data Sheet
application/pdf 280.05 KB
8/16/2022
280.05 KB
HED8PR1
application/pdf 2.42 MB
8/16/2022
2.42 MB
16--32--64-Channel 4K ENVRs
application/pdf 211.18 KB
8/16/2022
211.18 KB
Case Study
Name
Description
File Size
Date
Size
Prestage Farms Case Study
application/pdf 975.41 KB
2/17/2022
975.41 KB
Name
Description
File Size
Date
Size
HEN16204-HEN32204-HEN64204 16--32--64-Channel 4K ENVRs
167.13 KB
8/16/2022
167.13 KB
HEN16284-HEN32284-HEN322164-HEN642164 16--32--64-Channel 4K ENVRs
242.1 KB
4/7/2022
242.1 KB
Performance Series 4K Embedded NVR QIG
32.96 MB
2/17/2022
32.96 MB
Embedded NVR QCG
32.96 MB
2/17/2022
32.96 MB
HFD5PR1
2.04 MB
8/16/2022
2.04 MB
HICC-2600TVI
753.68 KB
2/11/2022
753.68 KB
Focus 4K Embedded NVR User Guide
6.46 MB
2/17/2022
6.46 MB
Focus 4K (4HDD)
2.16 MB
8/16/2022
2.16 MB
Video Solutions Brochure
1.53 MB
2/17/2022
1.53 MB
Brochure IP Security Solutions pdf
3.58 MB
3.58 MB
Video Products Catalogue
13.83 MB
2/17/2022
13.83 MB
Hoja tcnica - NVRs dedicados 4K de 16-32-64 canales - HENxx2xx4
769.18 KB
8/16/2022
769.18 KB
Hoja tcnica H4D8PR1
423.37 KB
8/16/2022
423.37 KB
Performance 4K Embedded NVRs 16--32--64-Channel 4K ENVRs Data Sheet
280.05 KB
8/16/2022
280.05 KB
HED8PR1
2.42 MB
8/16/2022
2.42 MB
16--32--64-Channel 4K ENVRs
211.18 KB
8/16/2022
211.18 KB
Prestage Farms Case Study
975.41 KB
2/17/2022
975.41 KB
GOST_R_Honeywell_Video_2013
4.08 MB
2/14/2022
4.08 MB
Focus 4K 4 SATA Embedded NVRs A&E Spec
39.6 KB
2/17/2022
39.6 KB
64-Kanal Netzwerkrekorder der 4k-Fokus-Serie, 8xSATA, 16TB
8.93 MB
8/25/2022
8.93 MB
Name
Description
File Size
Date
Size
GOST_R_Honeywell_Video_2013
4.08 MB
2/14/2022
64-Kanal Netzwerkrekorder der 4k-Fokus-Serie, 8xSATA, 16TB
8.93 MB
8/25/2022
Brochure IP Security Solutions pdf
3.58 MB
Video Solutions Brochure
1.53 MB
2/17/2022
Video Products Catalogue
13.83 MB
2/17/2022
Focus 4K 4 SATA Embedded NVRs A&E Spec
39.6 KB
2/17/2022
Performance Series 4K Embedded NVR QIG
32.96 MB
2/17/2022
Embedded NVR QCG
32.96 MB
2/17/2022
Focus 4K Embedded NVR User Guide
6.46 MB
2/17/2022
HEN16204-HEN32204-HEN64204 16--32--64-Channel 4K ENVRs
167.13 KB
8/16/2022
HEN16284-HEN32284-HEN322164-HEN642164 16--32--64-Channel 4K ENVRs
242.1 KB
4/7/2022
HFD5PR1
2.04 MB
8/16/2022
HICC-2600TVI
753.68 KB
2/11/2022
Focus 4K (4HDD)
2.16 MB
8/16/2022
Hoja tcnica - NVRs dedicados 4K de 16-32-64 canales - HENxx2xx4
769.18 KB
8/16/2022
Hoja tcnica H4D8PR1
423.37 KB
8/16/2022
Performance 4K Embedded NVRs 16--32--64-Channel 4K ENVRs Data Sheet
280.05 KB
8/16/2022
HED8PR1
2.42 MB
8/16/2022
16--32--64-Channel 4K ENVRs
211.18 KB
8/16/2022
Prestage Farms Case Study
975.41 KB
2/17/2022
Product Number
SKUs
Image
SKU
Description
alt
HEN16204
Performance Series NVR, 16-Channel, H.265, 4K, 12MP, 4 SATA, 16 PoE, 480fps, 0TB
alt
HEN32204
Focus 4K Embedded NVR, 32-Channel, H.265, 4K 12MP, 4SATA, 16PoE, 960fps, 0TB
alt
HEN64204
Focus 4K Embedded NVR, 64-Channel, H.265, 4K 12MP, 4SATA, 16PoE, 1920fps, 0TB
Image
SKU
Description
alt
HEN16204
Performance Series NVR, 16-Channel, H.265, 4K, 12MP, 4 SATA, 16 PoE, 480fps, 0TB
alt
HEN32204
Focus 4K Embedded NVR, 32-Channel, H.265, 4K 12MP, 4SATA, 16PoE, 960fps, 0TB
alt
HEN64204
Focus 4K Embedded NVR, 64-Channel, H.265, 4K 12MP, 4SATA, 16PoE, 1920fps, 0TB