/content/hbtbt/ae/en/search-results.html

NVRs

Performance Series Focus 8/16/32 Channel Embedded NVR

Performance Series focus 8/16/32 channel embedded network video recorders (NVRs) offer ultra HD 4K video resolution.

Overview

Performance Series focus 8/16/32 channel embedded network video recorders (NVRs) offer ultra HD 4K video resolution. Choose an 8-, 16-, or 32-channel NVR, with multiple hard drive options plus the ability to expand to up to 16 TB of internal storage for an ideal and flexible solution to fit your surveillance situation. The flexible storage options and high recording and networking performance of the focus 4K embedded NVRs make these NVRs perfect for a wide range of security applications.

Features & Benefits:
  • View 4, 8, or 16 channels simultaneously with synchronized real-time playback on your monitor (depending on your model)
  • Up to 16 channels at 1080p H.265/H.264 decoding
  • De-warp fisheye camera video in local and web user interface for 360 degree situational awareness
  • Monitor from anywhere using the mobile apps for both Apple® and Android™ devices (smartphones, tablet computers, and laptops)
  • Protect the NVR's video and network setup with password protected access
  • Conceal up to 4 areas of a scene from viewing and recording
  • Store video clips and snapshots with an FTP site, USB memory device, or PC through internet connection
  • The Quick wizard and PoE support (for up to 8/16 channels) make setup fast and easy
  • Quick physical installation with the help of a simple NVR design and easy-to-understand quick installation guides
  • Simple remote configuration and firmware updating through the Honeywell Viewer web client and the Honeywell Config tool
Certifications:
  • UL Listed
Specifications

Others

  • Storage Capacity
    • 12Terabyte
  • Display Interface
    • HDMI
    • VGA
  • Number of Audio Outputs
    • 1
  • Number of 2.0 USB Ports
    • 1
  • Number of Alarm Inputs
    • 4
  • Video Compression
    • H.265
  • Internal HDD Type
    • SATA Hard Drive
  • Number of 3.0 USB Ports
    • 1
  • Number of RS232 Ports
    • 1
  • Number of Audio Inputs
    • 1

Others

  • Storage Capacity
    • 12Terabyte
  • Display Interface
    • HDMI
    • VGA
  • Number of Audio Outputs
    • 1
  • Number of 2.0 USB Ports
    • 1
  • Number of Alarm Inputs
    • 4
  • Video Compression
    • H.265
  • Internal HDD Type
    • SATA Hard Drive
  • Number of 3.0 USB Ports
    • 1
  • Number of RS232 Ports
    • 1
  • Number of Audio Inputs
    • 1
  • Storage Capacity : 12Terabyte
  • Display Interface : HDMI|VGA
  • Number of Audio Outputs : 1
  • Number of 2.0 USB Ports : 1
  • Number of Alarm Inputs : 4
  • Video Compression : H.265
  • Internal HDD Type : SATA Hard Drive
  • Number of 3.0 USB Ports : 1
  • Number of RS232 Ports : 1
  • Number of Audio Inputs : 1
Reference Guides
Name
Description
File Size
Date
Size
Performance Series HQA Quick Reference Guide
application/pdf 768.79 KB
2/17/2022
768.79 KB
Performance Series IP - Quick Reference Guide
application/pdf 106.08 KB
2/17/2022
106.08 KB
Performance Series IP - Quick Reference Guide
application/pdf 106.08 KB
2/17/2022
106.08 KB
Others
Name
Description
File Size
Date
Size
GOST_R_Honeywell_Video_2013
application/pdf 4.08 MB
2/14/2022
4.08 MB
64-Kanal Netzwerkrekorder der 4k-Fokus-Serie, 8xSATA, 16TB
application/postscript 8.93 MB
8/25/2022
8.93 MB
Sales Sheet
Name
Description
File Size
Date
Size
Brochure IP Security Solutions pdf
application/pdf 3.58 MB
3.58 MB
Brochure
Name
Description
File Size
Date
Size
Video Solutions Brochure
application/pdf 1.53 MB
2/17/2022
1.53 MB
Video Products Catalogue
application/pdf 13.83 MB
2/17/2022
13.83 MB
Engineering Specifications
Name
Description
File Size
Date
Size
Focus 4K 2 SATA Embedded NVRs A&E Specs
application/vnd.openxmlformats-officedocument.wordprocessingml.document 39.86 KB
2/17/2022
39.86 KB
Manuals and Guides
Name
Description
File Size
Date
Size
Focus 4K Embedded NVR User Guide
application/pdf 6.46 MB
2/17/2022
6.46 MB
PTZ Camera Quick Start Guide
application/pdf 2.31 MB
2/17/2022
2.31 MB
Performance Series 4K Embedded NVR QIG
application/pdf 32.96 MB
2/17/2022
32.96 MB
Embedded NVR QCG
application/pdf 32.96 MB
2/17/2022
32.96 MB
Data Sheet
Name
Description
File Size
Date
Size
HEN08144-HEN16144-HEN16184-HEN321124 8--16--32-Channel 4K ENVRs
application/pdf 1 MB
8/16/2022
1 MB
8--16--32-Channel 4K ENVRs
application/pdf 705.73 KB
8/16/2022
705.73 KB
Kew Gardens – guarded by Honeywell’s security system
application/pdf 146.98 KB
8/16/2022
146.98 KB
Hoja Tcnica H2W2PRV3-H2W4PRV3
application/pdf 234.91 KB
8/16/2022
234.91 KB
Performance IP-serie embedded, NVR Datasheet
application/pdf 142.98 KB
8/16/2022
142.98 KB
Focus 4K (2HDD)
application/pdf 1.8 MB
8/16/2022
1.8 MB
HEN08104-HEN08144-HEN16104-HEN16144-<br>HEN16184-HEN32104-HEN321124 Datasheet
application/pdf 1.28 MB
8/16/2022
1.28 MB
Hoja tcnica - NVRs dedicados 4K de 8-16-32 canales - HENxx1xx4
application/pdf 2.18 MB
8/16/2022
2.18 MB
HFD5PR1
application/pdf 2.04 MB
8/16/2022
2.04 MB
Hoja tcnica H4D8PR1
application/pdf 423.37 KB
8/16/2022
423.37 KB
Fiches techniques Enregistreurs IP - Gamme Performance
application/pdf 2.3 MB
8/16/2022
2.3 MB
HED8PR1
application/pdf 2.42 MB
8/16/2022
2.42 MB
Hoja tcnica H4D3PRV2-H4D3PRV3
application/pdf 243.88 KB
8/16/2022
243.88 KB
HEN08104-HEN16104-HEN32104 8--16--32-Channel 4K ENVRs
application/pdf 1.59 MB
8/16/2022
1.59 MB
Case Study
Name
Description
File Size
Date
Size
Prestage Farms Case Study
application/pdf 975.41 KB
2/17/2022
975.41 KB
Name
Description
File Size
Date
Size
Performance Series HQA Quick Reference Guide
768.79 KB
2/17/2022
768.79 KB
HEN08144-HEN16144-HEN16184-HEN321124 8--16--32-Channel 4K ENVRs
1 MB
8/16/2022
1 MB
Focus 4K Embedded NVR User Guide
6.46 MB
2/17/2022
6.46 MB
8--16--32-Channel 4K ENVRs
705.73 KB
8/16/2022
705.73 KB
PTZ Camera Quick Start Guide
2.31 MB
2/17/2022
2.31 MB
Kew Gardens – guarded by Honeywell’s security system
146.98 KB
8/16/2022
146.98 KB
Hoja Tcnica H2W2PRV3-H2W4PRV3
234.91 KB
8/16/2022
234.91 KB
Performance IP-serie embedded, NVR Datasheet
142.98 KB
8/16/2022
142.98 KB
Performance Series 4K Embedded NVR QIG
32.96 MB
2/17/2022
32.96 MB
Focus 4K (2HDD)
1.8 MB
8/16/2022
1.8 MB
Video Solutions Brochure
1.53 MB
2/17/2022
1.53 MB
HEN08104-HEN08144-HEN16104-HEN16144-<br>HEN16184-HEN32104-HEN321124 Datasheet
1.28 MB
8/16/2022
1.28 MB
Hoja tcnica - NVRs dedicados 4K de 8-16-32 canales - HENxx1xx4
2.18 MB
8/16/2022
2.18 MB
HFD5PR1
2.04 MB
8/16/2022
2.04 MB
Hoja tcnica H4D8PR1
423.37 KB
8/16/2022
423.37 KB
Embedded NVR QCG
32.96 MB
2/17/2022
32.96 MB
Video Products Catalogue
13.83 MB
2/17/2022
13.83 MB
Fiches techniques Enregistreurs IP - Gamme Performance
2.3 MB
8/16/2022
2.3 MB
HED8PR1
2.42 MB
8/16/2022
2.42 MB
Hoja tcnica H4D3PRV2-H4D3PRV3
243.88 KB
8/16/2022
243.88 KB
Brochure IP Security Solutions pdf
3.58 MB
3.58 MB
Prestage Farms Case Study
975.41 KB
2/17/2022
975.41 KB
GOST_R_Honeywell_Video_2013
4.08 MB
2/14/2022
4.08 MB
Performance Series IP - Quick Reference Guide
106.08 KB
2/17/2022
106.08 KB
Performance Series IP - Quick Reference Guide
106.08 KB
2/17/2022
106.08 KB
HEN08104-HEN16104-HEN32104 8--16--32-Channel 4K ENVRs
1.59 MB
8/16/2022
1.59 MB
Focus 4K 2 SATA Embedded NVRs A&E Specs
39.86 KB
2/17/2022
39.86 KB
64-Kanal Netzwerkrekorder der 4k-Fokus-Serie, 8xSATA, 16TB
8.93 MB
8/25/2022
8.93 MB
Name
Description
File Size
Date
Size
Performance Series HQA Quick Reference Guide
768.79 KB
2/17/2022
Performance Series IP - Quick Reference Guide
106.08 KB
2/17/2022
Performance Series IP - Quick Reference Guide
106.08 KB
2/17/2022
GOST_R_Honeywell_Video_2013
4.08 MB
2/14/2022
64-Kanal Netzwerkrekorder der 4k-Fokus-Serie, 8xSATA, 16TB
8.93 MB
8/25/2022
Brochure IP Security Solutions pdf
3.58 MB
Video Solutions Brochure
1.53 MB
2/17/2022
Video Products Catalogue
13.83 MB
2/17/2022
Focus 4K 2 SATA Embedded NVRs A&E Specs
39.86 KB
2/17/2022
Focus 4K Embedded NVR User Guide
6.46 MB
2/17/2022
PTZ Camera Quick Start Guide
2.31 MB
2/17/2022
Performance Series 4K Embedded NVR QIG
32.96 MB
2/17/2022
Embedded NVR QCG
32.96 MB
2/17/2022
HEN08144-HEN16144-HEN16184-HEN321124 8--16--32-Channel 4K ENVRs
1 MB
8/16/2022
8--16--32-Channel 4K ENVRs
705.73 KB
8/16/2022
Kew Gardens – guarded by Honeywell’s security system
146.98 KB
8/16/2022
Hoja Tcnica H2W2PRV3-H2W4PRV3
234.91 KB
8/16/2022
Performance IP-serie embedded, NVR Datasheet
142.98 KB
8/16/2022
Focus 4K (2HDD)
1.8 MB
8/16/2022
HEN08104-HEN08144-HEN16104-HEN16144-<br>HEN16184-HEN32104-HEN321124 Datasheet
1.28 MB
8/16/2022
Hoja tcnica - NVRs dedicados 4K de 8-16-32 canales - HENxx1xx4
2.18 MB
8/16/2022
HFD5PR1
2.04 MB
8/16/2022
Hoja tcnica H4D8PR1
423.37 KB
8/16/2022
Fiches techniques Enregistreurs IP - Gamme Performance
2.3 MB
8/16/2022
HED8PR1
2.42 MB
8/16/2022
Hoja tcnica H4D3PRV2-H4D3PRV3
243.88 KB
8/16/2022
HEN08104-HEN16104-HEN32104 8--16--32-Channel 4K ENVRs
1.59 MB
8/16/2022
Prestage Farms Case Study
975.41 KB
2/17/2022
Product Number
SKUs
Image
SKU
Description
alt
HEN08104
Focus Embedded NVR, 8-Channel, H.265, 4K, 12MP, 2 SATA, 8 PoE, 240fps, 0TB
alt
HEN16104
Focus Embedded NVR, 16-channel, H.265, 4K, 12MP, 2 SATA, 16 PoE, 480fps, 0TB
alt
HEN16144
Embedded NVR, 16-Channel, H.265, 4K 12 MP, 2 SATA, 16 PoE, 480 fps, 4 TB
alt
HEN32104
Focus Embedded NVR, 32-channel, H.265, 4K, 12MP, 2 SATA, 16 PoE, 960fps, 0TB
alt
HEN321124
Performance Series 4K/12MP Embedded NVR, 32-Channel, H.265, 4K 12MP, 2SATA, 16PoE, 960fps, 12TB
Image
SKU
Description
alt
HEN08104
Focus Embedded NVR, 8-Channel, H.265, 4K, 12MP, 2 SATA, 8 PoE, 240fps, 0TB
alt
HEN16104
Focus Embedded NVR, 16-channel, H.265, 4K, 12MP, 2 SATA, 16 PoE, 480fps, 0TB
alt
HEN16144
Embedded NVR, 16-Channel, H.265, 4K 12 MP, 2 SATA, 16 PoE, 480 fps, 4 TB
alt
HEN32104
Focus Embedded NVR, 32-channel, H.265, 4K, 12MP, 2 SATA, 16 PoE, 960fps, 0TB
alt
HEN321124
Performance Series 4K/12MP Embedded NVR, 32-Channel, H.265, 4K 12MP, 2SATA, 16PoE, 960fps, 12TB