/content/hbtbt/ae/en/search-results.html

    Video Servers

    MAXPRO CE

    Servers, Software and licenses for Honeywell MAXPRO CE Video Management System

    Overview
    Honeywell MAXPRO Corporate Edition (CE) is the latest offering which
    intelligently combines the features of NVR and VMS in single hardware server machine. This helps to reduce the Total Cost of Ownership by curtailing the infrastructure needs and lowering the maintenance needs.Features & Benefits:
    • MAXPRO CE is based on client-server architecture for enhanced flexibility and enables monitoring of sites along with configuration of video devices such as cameras, monitors, keyboards, etc. The MAXPRO CE server consists of the MAXPRO framework controller and database, and other core components.
    • Pre-installed with OS and MAXPRO application, MAXPRO CE can support upto 64/128/256 channels. MAXPRO CE supports recording, live monitoring, search and system management.
    • Video internal storage capacity with RAID configuration.
    • MAXPRO CE is also highly scalable by integration with MAXPRO VMS so users can easily expand their video surveillance network from small to medium single instances to enterprise level supporting thousands of devices.
    Certifications:
    • Utilizes Intel Xeon processor and Windows OS
    • TPM2.0 chipset with Honeywell hardware appliance
    • ONVIF Profile S, G, T
    • NDAA Section 889 compliant
    Specifications

    Others

    • Brand
      • Honeywell Security

    Others

    • Brand
      • Honeywell Security
    • Brand : Honeywell Security