/content/hbtbt/ae/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Batteries

12V Rechargeable Battery

Rechargeable Batteries are maintenance-free, sealed electrolyte batteries & They are relatively position-independent (should not be charged upside-down), deep-cycled, cycle-resistant and long-lasting (4 to 5 years).

Lead storage batteries are maintenance-free, sealed electrolyte batteries. They are relatively position-independent (should not be charged upside-down), deep-cycled, cycle-resistant and long-lasting (4 to 5 years). Charge voltage at an ambient temperature of +20°C: 12 V DC (6 x 2.3 V per cell) 13.8 volts, this can be subject to tolerances.

The batteries comply to IEC60896-21&22 and are VdS approved.

Certifications:
  • VdS
Others
Name
Description
File Size
Date
Size
POCCUSA86B00407
application/pdf 6.14 MB
2/14/2022
6.14 MB
RUcertificateACSPOCC
application/pdf 123.05 KB
2/3/2022
123.05 KB
Akku 12 V - 38 Ah Kapazit�t
application/pdf 276.2 KB
5/26/2022
276.2 KB
Akku 12 V - 38 Ah Kapazit�t
application/pdf 345.6 KB
5/26/2022
345.6 KB
Catalog
Name
Description
File Size
Date
Size
Security_Products_catalogue_Russian_Feb2011
application/pdf 41.31 MB
2/17/2022
41.31 MB
Name
Description
File Size
Date
Size
POCCUSA86B00407
6.14 MB
2/14/2022
6.14 MB
RUcertificateACSPOCC
123.05 KB
2/3/2022
123.05 KB
Security_Products_catalogue_Russian_Feb2011
41.31 MB
2/17/2022
41.31 MB
Akku 12 V - 38 Ah Kapazit�t
276.2 KB
5/26/2022
276.2 KB
Akku 12 V - 38 Ah Kapazit�t
345.6 KB
5/26/2022
345.6 KB
Name
Description
File Size
Date
Size
POCCUSA86B00407
6.14 MB
2/14/2022
RUcertificateACSPOCC
123.05 KB
2/3/2022
Akku 12 V - 38 Ah Kapazit�t
276.2 KB
5/26/2022
Akku 12 V - 38 Ah Kapazit�t
345.6 KB
5/26/2022
Security_Products_catalogue_Russian_Feb2011
41.31 MB
2/17/2022
Image
SKU
Description
alt
018001
Battery 12 V DC/1.2 Ah capacity
alt
018002
Battery 12 V DC/2.1 Ah capacity
alt
018004
Battery 12 V DC/7 Ah capacity
alt
018007
Battery 12 V DC/17 Ah capacity
alt
018009
Battery 12 V DC/38 Ah capacity
Image
SKU
Description
alt
018001
Battery 12 V DC/1.2 Ah capacity
alt
018002
Battery 12 V DC/2.1 Ah capacity
alt
018004
Battery 12 V DC/7 Ah capacity
alt
018007
Battery 12 V DC/17 Ah capacity
alt
018009
Battery 12 V DC/38 Ah capacity