/content/hbtbt/ae/en/search-results.html

Housings, Mounts & Hardware

60 Series Mount Adapter

60 Series Mount Adapters provide a wide range of installation options for the Honeywell 60 Series IP cameras

Overview

60 Series Mount Adapters are constructed of die-casting aluminum and suitable for indoor or outdoor use. It provides excellent value at an attractive price, featuring simple, clean lines, and rugged construction for a wide range of mounting options

Features & Benefits:
  • Low Profile, Contemporary Design
  • Economically Priced
  • Easy Cable Feedthrough
  • Die-Casting Aluminum
  • Off-White Powder Finish
Specifications

Others

  • For Use With
    • 60 Series IP cameras

Others

  • For Use With
    • 60 Series IP cameras
  • For Use With : 60 Series IP cameras
Product Number
SKUs
Image
SKU
Description
alt
HA60PMC3
60 Series Mount Adapter, Flush, Low Profile, Plastic, 158.9x4.9mm, 0.06 kg, 144.4x57.4mm
alt
HA60PMC4
Pendant Mount Apapter, 1.5NPT(outside), 3/4NPT (inside)
Image
SKU
Description
alt
HA60PMC3
60 Series Mount Adapter, Flush, Low Profile, Plastic, 158.9x4.9mm, 0.06 kg, 144.4x57.4mm
alt
HA60PMC4
Pendant Mount Apapter, 1.5NPT(outside), 3/4NPT (inside)