/content/hbtbt/ae/en/search-results.html

Housings, Mounts & Hardware

60 Series Pendant Mount Bracket

Honeywell’s 60 Series mounts and accessories provide a wide range of installation options for the Honeywell 60 Series IP cameras, including junction box, in ceiling mount bracket, wall mount bracket, pole mount bracket, corner mount bracket, etc.

Overview

Honeywell’s 60 Series mounts and accessories provide a wide range of installation options for the Honeywell 60 Series IP cameras, including junction box, in ceiling mount bracket, wall mount bracket, pole mount bracket, corner mount bracket, etc.

The mounts provide easy cable routing with no exposed wiring, and the cameras can be installed, adjusted, and tested without repositioning the housing. All of the mounts and accessories are suitable for indoor or outdoor use.

Features & Benefits:
  • Low Profile Contemporary Design
  • Economically Priced
  • Easy Cable Feed Through
  • Die-Casting Aluminum
  • Off-White Powder Finish
  • Indoor/ Outdoor
Specifications

Others

  • Overall Width
    • 71.7 millimetre
  • Mounting Type
    • Pendant

Others

  • Overall Width
    • 71.7 millimetre
  • Mounting Type
    • Pendant
  • Mounting Type : Pendant
  • Overall Width : 71.7 millimetre
Product Number
SKUs
Image
SKU
Description
alt
HA60PCMZ
60 Series Pendant Mount Bracket, 0.5kg, Aluminium, 1.5NPT, Ø 154.2x71.7mm
Image
SKU
Description
alt
HA60PCMZ
60 Series Pendant Mount Bracket, 0.5kg, Aluminium, 1.5NPT, Ø 154.2x71.7mm