Housings, Mounts & Hardware
60 Series Pole Mount Bracket
Honeywell’s 60 Series mounts and accessories provide a wide range of installation options for the Honeywell 60 Series IP cameras, including junction box, in ceiling mount bracket, wall mount bracket, pole mount bracket, corner mount bracket, etc.
Honeywell’s 60 Series mounts and accessories provide a wide range of installation options for the Honeywell 60 Series IP cameras, including junction box, in ceiling mount bracket, wall mount bracket, pole mount bracket, corner mount bracket, etc.
The mounts provide easy cable routing with no exposed wiring, and the cameras can be installed, adjusted, and tested without repositioning the housing. All of the mounts and accessories are suitable for indoor or outdoor use.
Features & Benefits:- Low Profile Contemporary Design
- Economically Priced
- Easy Cable Feed Through
- Steel
- Off-White Powder Finish
- Indoor/ Outdoor
Others
- Overall Height
- 156.7 millimetre
- Overall Width
- 240 millimetre
- Overall Depth
- 68.9 millimetre
- Mounting Type
- Pole
Others
- Overall Height
- 156.7 millimetre
- Overall Width
- 240 millimetre
- Overall Depth
- 68.9 millimetre
- Mounting Type
- Pole
- Mounting Type : Pole
- Overall Height : 156.7 millimetre
- Overall Width : 240 millimetre
- Overall Depth : 68.9 millimetre