Housings, Mounts & Hardware
HBC5 Series Indoor Camera Mounting Bracket
HBC5 Series indoor camera mounting brackets are designed with style and functionality where ceiling or wall mounting is required. They are an ideal solution for the vast majority of indoor applications.
HBC5 Series indoor camera mounting brackets are designed with style and functionality where ceiling or wall mounting is required. They are an ideal solution for the vast majority of indoor applications. Quick and easy to install, these camera mounting brackets are designed to accommodate most video camera/lens combinations.
HBC5 Series brackets feature a 3-axis rotation that allows easy positioning of cameras. These light duty mounts are available in off-white or black finish and can accommodate loads up to 7.5 lb (3.5 kg). They are constructed of high impact ABS plastic which reduces the chance of ground loops and makes them sturdy for most applications.
HBC5 Series brackets are designed for applications that require a low cost, discreet camera mounting for walls and ceilings. This includes general surveillance applications in retail, banking, hospitality, light commercial, and industrial environments.
Features & Benefits:- New contemporary design
- ABS plastic
- 3-axis rotation
- Available in off-white or black
- Economically priced
- Cable feed-through
- Mounting hardware provided
Others
- Mounting Type
- Wall
Others
- Mounting Type
- Wall
- Mounting Type : Wall