Housings, Mounts & Hardware
HEPZPRM Parapet/Ceiling Mount Bracket
HEPZPRM parapet/ceiling mount brackets allow the secure installation of cameras to a wide variety of flat, horizontal surfaces, providing additional flexibility for surveillance systems.
HEPZPRM parapet/ceiling mount brackets allow the secure installation of cameras to a wide variety of flat, horizontal surfaces, providing additional flexibility for surveillance systems. Designed for fast, easy installation, these brackets are constructed of AISI-grade 316L electropolished stainless steel for maximum strength, protection, and corrosion resistance.
Features & Benefits:
• Fast, easy installation
• Simple, modular design
• AISI 316L stainless steel construction
• Suitable for indoor or outdoor applications
• Can support loads between 88 and 110 lb (40 to 50 kg)
• Corrosion-resistant