Housings, Mounts & Hardware
L-Series Universal Expander Plate
L-Series universal expander plates cut costs and speed installation on emergency communications applications that require fire and emergency warnings by combining the functions of multiple devices on a single mounting plate and backbox.
- Available with either UL 1971-Listed clear lens strobe or UL1638-Listed amber lens strobe (CAN/ULC-S526)
- Meets DOD specification requirements
- Field-selectable candela settings: 15, 30, 75, 95, 110, 135, 185 (please refer to Equivalent Candela Rating for UL 1971 Table)
- Automatic selection of 12- or 24-volt operation at 15 and 30 candela
- Compatible with System Sensor synchronization protocol
- Optional tamper-resistant Torx head screw included
- Designed to be used in 12 or 24 volt, DC or FWR systems
- Rated from 32°F to 120°F (0°C to 49°C)
- SEP-SPSWL(-P) is compatible with: SPSWL(A), SPSWL(A)-P, SWL(A), SWL(A)-P, P2WL(A), P4WL(A)
- Listed for wall mounting
- SEP-SPSWL(-P) is compatible with colored lens kits (used overclear lenses): Lens-A2, LENS-B2, LENS-G2, LENS-R2, BZW-,BZSPW
- UL/ULC Listed