Housings, Mounts & Hardware
Notifier Dress Plate DVC
Dress panel is used with CA-1 chassis when the CMIC-1 is not used. It Provides mounting options on right two bays for two ACS annunciators, or for blank plates.
Dress panel is used with CA-1 chassis when the CMIC-1 is not used. It Provides mounting options on right two bays for two ACS annunciators, or for blank plates. The DVC is the heart of an integrated, full-featured Audio Command Center. The DVC Digital Voice Command combines the capabilities of a powerful digital audio processor, an event driven audio message generator, and a router.
Features & Benefits:- Programmable from NUP port using Verifier Tools
- Up to 32 minutes of standard quality or 4 minutes of high quality digital audio storage.
- Supports twisted-pair wire media. Supports single- and multi-mode fibre-optic media when used with fibre option modules
- 4-channel analogy audio supported with optional DVC-AO
- Up to 1000 audio sequences
- Message prioritization
- Equations support flexible programming for distribution of messages
- Electrically isolated digital audio ports for direct connection with up to 32 Digital Audio Loop (DAL) devices.
- Style 4 or 7 configurations supported
- DCC (Display and Control Center) capabilities when used with optional DVC-KD
- UL Listed: S635
- ULC Listed: S635
- FM Approved