Housings, Mounts & Hardware
Remote Microphone and Cabinet
The RM-1 Series remote microphones can be utilized with the DVC Digital Voice Command Centre and DAA2 amplifiers, or to expand a legacy installation.
The RM-1 Series Remote Microphones provides a cost effective microphone interface for paging to selected speaker zones. The Power and Trouble LEDs provide easy-to-understand visual indications of its status. Various mounting options are available. The microphone assembly can be mounted in a small, compact enclosure or located in a comprehensive paging command centre.
Features & Benefits:- Automatic gain control circuit
- Supervised microphone
- Form-C trouble contacts
- Form-C contacts activated when microphone is in use
- Power On LED
- Trouble LED
- Pluggable terminal blocks
- Low-level audio (LLA) IN and THRU screws
- UL: S635
- ULC: CS118/CS733 Vol. 12
- MEA: 327-94-E Vol.III
- CSFM: 7165-0028:0224 (NFS-3030/NFS2-3030)
- FM: Approved (RM-1, RM-1SA)
- FDNY: #6058 (NFS2-3030)