/content/hbtbt/ae/en/search-results.html

Housings, Mounts & Hardware

Smoke Bubble for 60 Series IP Cameras

Honeywell’s 60 Series mounts and accessories provide a wide range of installation options for the Honeywell 60 Series IP cameras

Overview

Honeywell’s 60 Series mounts and accessories provide a wide range of installation options for the Honeywell 60 Series IP cameras

Features & Benefits:
  • Low Profile
  • Contemporary Design
  • Economically Priced
  • Indoor/ Outdoor
Specifications

Others

  • Regulatory Approvals
    • CE (EN60950-1)
  • For Use With
    • 60 Series IP cameras

Others

  • Regulatory Approvals
    • CE (EN60950-1)
  • For Use With
    • 60 Series IP cameras
  • Regulatory Approvals : CE (EN60950-1)
  • For Use With : 60 Series IP cameras
Product Number
SKUs
Image
SKU
Description
alt
HA60SB3
Replacement Dome, 60 series, Indoor, Smoke Bubble
alt
HA60SB4
Replacement Dome, 60 series, Outdoor, Smoke Bubble
alt
HA60SB6
Replacement Dome, 60 series, Speed, Smoke Bubble
Image
SKU
Description
alt
HA60SB3
Replacement Dome, 60 series, Indoor, Smoke Bubble
alt
HA60SB4
Replacement Dome, 60 series, Outdoor, Smoke Bubble
alt
HA60SB6
Replacement Dome, 60 series, Speed, Smoke Bubble