Power Supplies
VPS Power Supply Unit
Xtralis Power Supply Units are uniquely designed to complement the style and appearance of Xtralis’ aspirating smoke detectors (ASDs) and are technically matched to provide sufficient current and battery charging capacity
Xtralis Power Supply Units are uniquely designed to complement the style and appearance of Xtralis’ aspirating smoke detectors (ASDs) and are technically matched to provide sufficient current and battery charging capacity
Features & Benefits:- External LED indication on 220-E5 and 250-E5
- Internal LED indication on 215-E5
- Relay outputs for connection to the general-purpose input for fault monitoring
- 230Vac only
- VdS: G220003 & G220018
- CE: 0786-CPR-21681 & 0832-CPR-F2658
- EN54-4: 1997+A1:2002+A2:2006
Others
- Overall Width
- 286 Millimeter-PRD
- Maximum Battery Capacity
- 7 additional minute
- Maximum Operating Ambient Temperature
- 40 Degrees Celsius
- Overall Depth
- 113 Millimeter-PRD
- Minimum Operating Ambient Temperature
- -5 Degrees Celsius
- Overall Height
- 226 Millimeter-PRD
- Input Voltage
- 230
- Regulatory Approvals
- CE; VdS; EN 54-20 ampere
- Includes
- 7Ah batteries voltage alternating current
Others
- Overall Width
- 286 Millimeter-PRD
- Maximum Battery Capacity
- 7 additional minute
- Maximum Operating Ambient Temperature
- 40 Degrees Celsius
- Overall Depth
- 113 Millimeter-PRD
- Minimum Operating Ambient Temperature
- -5 Degrees Celsius
- Overall Height
- 226 Millimeter-PRD
- Input Voltage
- 230
- Regulatory Approvals
- CE; VdS; EN 54-20 ampere
- Includes
- 7Ah batteries voltage alternating current
- Regulatory Approvals : CE; VdS; EN 54-20 ampere
- Includes : 7Ah batteries voltage alternating current
- Overall Width : 286 Millimeter-PRD
- Maximum Battery Capacity : 7 additional minute
- Maximum Operating Ambient Temperature : 40 Degrees Celsius
- Overall Depth : 113 Millimeter-PRD
- Minimum Operating Ambient Temperature : -5 Degrees Celsius
- Overall Height : 226 Millimeter-PRD
- Input Voltage : 230