/content/hbtbt/ae/en/search-results.html

Horns & Sounders

748LC Dual Tone Siren

748LC is the loudest dual tone siren at 112 db which mounts directly to a 4" electrical box or wall eliminating the need for a cabinet.

748LC is the loudest dual tone siren at 112db. The fully tampered and weather-resistant 748LC mounts directly to a 4in electrical box or wall eliminating the need for a cabinet.The cost is low as compared to other sirens with compact design and ease of installation available for both indoor or outdoor.

Features & Benefits:
  • Low current draw, 550mA @ 12V DC (112db)
  • Smaller - mounts directly to wall or 4 electrical box
  • Dual tone output - steady and warble
  • Ready to mount - no disassembly required
  • Tamper proof and weather resistant
  • Attractive, can be used indoors or outdoors
  • Snap on trim ring conceals screws

Others

  • Maximum Operating Voltage
    • 12 DC volt
  • Current Rating
    • 550 milliampere
  • Compatible Environments
    • Outdoor
    • Indoor
  • Sound Level
    • 112 dB

Others

  • Maximum Operating Voltage
    • 12 DC volt
  • Current Rating
    • 550 milliampere
  • Compatible Environments
    • Outdoor
    • Indoor
  • Sound Level
    • 112 dB
  • Compatible Environments : Outdoor|Indoor
  • Sound Level : 112 dB
  • Maximum Operating Voltage : 12 DC volt
  • Current Rating : 550 milliampere
Brochure
Name
Description
File Size
Date
Size
Sounders Sounds Like Opportunity Feature Matrix
application/pdf 30.39 KB
2/17/2022
30.39 KB
Catalog
Name
Description
File Size
Date
Size
Honeywell Intrusion Systems (11.8 MB pdf)
application/pdf 11.04 MB
2/17/2022
11.04 MB
Name
Description
File Size
Date
Size
Honeywell Intrusion Systems (11.8 MB pdf)
11.04 MB
2/17/2022
11.04 MB
Sounders Sounds Like Opportunity Feature Matrix
30.39 KB
2/17/2022
30.39 KB
Name
Description
File Size
Date
Size
Sounders Sounds Like Opportunity Feature Matrix
30.39 KB
2/17/2022
Honeywell Intrusion Systems (11.8 MB pdf)
11.04 MB
2/17/2022
Image
SKU
Description
alt
748LC
Dual Tone Siren, Tamper, 112 dB, 550mA, 6-14V DC, 25 Watt, Indoor/Outdoor, Residential/Commercial
Image
SKU
Description
alt
748LC
Dual Tone Siren, Tamper, 112 dB, 550mA, 6-14V DC, 25 Watt, Indoor/Outdoor, Residential/Commercial