/content/hbtbt/ae/en/search-results.html

Horns & Sounders

Addressable Wall Mount Sounder Morley-IAS Protocol

The range of intelligent audio visual wall mount sounders are designed to be connected to analogue addressable fire alarm systems. These sounders receive their power from the loop, and can be controlled via the communication protocol(s).

The range of intelligent audio visual wall mount sounders are designed to be connected to analogue addressable fire alarm systems. These devices must only be connected to control panels that use a compatible proprietary analogue addressable communication protocol. These sounders receive their power from the loop, and can be controlled via the communication protocol(s). The sounders have three volume levels and 32 tone sets. Models (MI-WSO-XX-I, MI-WSS-XX-I, MI-WST-XX-I) containing the character ‘I’ after the customer ID code include in built isolation providing short circuit protection of the loop. Up to 159 addresses are available. These are selected via the two rotary switches. The ‘tens’ digits go from 0 to 15 and the ‘units’ from 0 to 9.

B501AP base allows the intelligent AV range to share a common installation base, giving reduced inventory costs. Intelligent audio visual range consists of sounders, strobes and sounders-strobes in both wall mounted and detector configuration. A major feature of the new family is that both the wall-mounted and detector base devices will use the new series 200 advanced B501AP base, thereby reducing the number of separate parts that have to be stocked and managed.

Features & Benefits:
  • Greater flexibility of installation
  • Loop powered with low current draw
  • Tone selection and output levels to be set from the panel according to the status of the alarm
  • Flush, surface and waterproof mounting base options
  • Loop address set using the familiar rotary switches
Certifications:
  • EN54-03

Others

  • Minimum Operating Voltage
    • 15 DC volt
  • Maximum Operating Voltage
    • 29 DC volt
  • Maximum Operating Humidity
    • 95 Percentage
  • Settings
    • Medium
    • High
    • Low
  • Sound Level
    • 97±3 1 m dB

Others

  • Minimum Operating Voltage
    • 15 DC volt
  • Maximum Operating Voltage
    • 29 DC volt
  • Maximum Operating Humidity
    • 95 Percentage
  • Settings
    • Medium
    • High
    • Low
  • Sound Level
    • 97±3 1 m dB
  • Settings : Medium|High|Low
  • Sound Level : 97±3 1 m dB
  • Minimum Operating Voltage : 15 DC volt
  • Maximum Operating Voltage : 29 DC volt
  • Maximum Operating Humidity : 95 Percentage
Image
SKU
Description
alt
MI-WSO-PP-I
Wall Sounder, Morley-IAS Protocol - addressable, loop-powered sounder, EN54-3 approved, WHITE, with built-in loop isolation (Manufacturing PN: WSO-PP-I05)
alt
MI-WSO-PP-N
Wall Sounder, Morley-IAS Protocol - addressable, loop-powered sounder, EN54-3 approved, WHITE, Not isolated (Manufacturing PN: WSO-PP-N05)
alt
MI-WSO-PR-I
Wall Sounder, Morley-IAS Protocol - addressable, loop-powered sounder, EN54-3 approved, RED with built-in loop isolation (Manufacturing PN: WSO-PR-I05)
alt
MI-WSO-PR-N
Wall Sounder, Morley-IAS Protocol - addressable, loop-powered sounder, EN54-3 approved, RED Not isolated (Manufacturing PN: WSO-PR-N05)
Image
SKU
Description
alt
MI-WSO-PP-I
Wall Sounder, Morley-IAS Protocol - addressable, loop-powered sounder, EN54-3 approved, WHITE, with built-in loop isolation (Manufacturing PN: WSO-PP-I05)
alt
MI-WSO-PP-N
Wall Sounder, Morley-IAS Protocol - addressable, loop-powered sounder, EN54-3 approved, WHITE, Not isolated (Manufacturing PN: WSO-PP-N05)
alt
MI-WSO-PR-I
Wall Sounder, Morley-IAS Protocol - addressable, loop-powered sounder, EN54-3 approved, RED with built-in loop isolation (Manufacturing PN: WSO-PR-I05)
alt
MI-WSO-PR-N
Wall Sounder, Morley-IAS Protocol - addressable, loop-powered sounder, EN54-3 approved, RED Not isolated (Manufacturing PN: WSO-PR-N05)