/content/hbtbt/ae/en/search-results.html

Horns & Sounders

Addressable Wall Mount Sounder Strobe

Intelligent Wall Mounted Sounder Strobe, Pure White skirt, Clear Lens with Isolation

Morley-IAS Addressable wall mount sounder strobes are designed to be connected to analogue addressable fire alarm systems. These modules are developed on the basis of piezoelectric transducer and high output LED array technology. These wall mount sounder strobes enables the maximum number of devices to be installed on a loop without compromising on sound and light output levels.

Features & Benefits:
  • 32 Built-in tones
  • Lower power requirements
  • Optional IP65 rating
  • Anti-Tamper
Certifications:
  • CPD Approved
  • LPCB Approved

Others

  • Maximum Operating Voltage
    • 29 DC volt
  • Minimum Operating Voltage
    • 15 DC volt

Others

  • Maximum Operating Voltage
    • 29 DC volt
  • Minimum Operating Voltage
    • 15 DC volt
  • Maximum Operating Voltage : 29 DC volt
  • Minimum Operating Voltage : 15 DC volt
Image
SKU
Description
alt
MI-WSS-PC-N
Wall Sounder Strobe, Morley-IAS Protocol: Pure White Skirt: Clear Lens: 15-29V DC: 238g: -25 to 70C
alt
MI-WSS-PR-I
Wall Sounder VID, Morley-IAS Protocol. addressable, loop-powered sounder, EN54-3 approved, with visual indicating device (VID), RED lens. Built-in loop isolation. (Manufacturing PN: WSS-PR-I05)
alt
MI-WSS-PR-N
Wall Sounder VID, Morley-IAS Protocol. addressable, loop-powered sounder, EN54-3 approved, with visual indicating device (VID), RED lens. Not isolated. (Manufacturing PN: WSS-PR-N05)
Image
SKU
Description
alt
MI-WSS-PC-N
Wall Sounder Strobe, Morley-IAS Protocol: Pure White Skirt: Clear Lens: 15-29V DC: 238g: -25 to 70C
alt
MI-WSS-PR-I
Wall Sounder VID, Morley-IAS Protocol. addressable, loop-powered sounder, EN54-3 approved, with visual indicating device (VID), RED lens. Built-in loop isolation. (Manufacturing PN: WSS-PR-I05)
alt
MI-WSS-PR-N
Wall Sounder VID, Morley-IAS Protocol. addressable, loop-powered sounder, EN54-3 approved, with visual indicating device (VID), RED lens. Not isolated. (Manufacturing PN: WSS-PR-N05)