Horns & Sounders
Dual Tone Self-Contained Electronic Siren
The 702 Electronic Siren is a combination driver and speaker that emits an extremely loud sound. Dual channel capability allows field selection of yelp or steady sound with the steady sound having priority with both activated.
The 702 Electronic Siren is a combination driver and speaker that emits an extremely loud sound. Dual channel capability allows field selection of yelp or steady sound with the steady sound having priority with both activated. The 6 to 12 volt DC operation makes the 702 compatible with any burglar alarm system, fire alarm system, and auto, truck or boat alarm system having 6 to 12 volt DC output. The weatherproof, high impact plastic construction gives the unit the flexibility of being used in interior or exterior applications without a steel housing. The base of the 702 is designed to slip over a No. 19 tamper switch offering additional protection if the installer elects to mount the unit without a box.
Features & Benefits:- 6 to 12VDC combination speaker and siren driver
- Dual tone - warble or steady
- Enclosed wires
- Built-in Tamper Plate protects wires from attack
- Extremely Loud Sound
- Weatherproof
- Easily Tampered
Others
- Maximum Operating Voltage
- 12 DC volt
- Minimum Operating Voltage
- 6 DC volt
- Maximum sound level range
- 110 dB
Others
- Maximum Operating Voltage
- 12 DC volt
- Minimum Operating Voltage
- 6 DC volt
- Maximum sound level range
- 110 dB
- Maximum sound level range : 110 dB
- Maximum Operating Voltage : 12 DC volt
- Minimum Operating Voltage : 6 DC volt