Horns & Sounders
L-Series Low Frequency Wall Sounder
L-Series low frequency sounders include a variety of features that increase their application versatility while simplifying installation.
L-Series low frequency sounders include a variety of features that increase their application versatility while simplifying installation. They are designed to address the NFPA 72 sleeping space requirements that require a low frequency notification appliance that operates within frequency range of 520 Hz ± 10% and is of a square wave tone.
These devices feature plug-in designs making installations fast and foolproof while virtually eliminating costly and time-consuming ground faults. Installers can also easily adapt devices to a suit a wide range of application requirements with 24V operation and a rotary switch for 520 Hz low frequency sounder tones.
Features & Benefits:- 520 Hz ± 10% square wave tone, NFPA compliance<
- Full candela range plus High/low tone options to optimize current draw for a wide variety of applications
- Compact and standard, and round ceiling options
- Field-selectable candela settings on wall units: 15, 30, 75, 95, 110, 135, and 185
- Rotary switch for high and low, temp 3 and temp 4 settings
- Plug-in design with minimal intrusion into the backbox
- Mounting plate shorting spring checks wiring continuity before device installation
- Electrically compatible with legacy SpectrAlert® and SpectrAlert Advance devices
- Updated modern aesthetics
- UL Listed: S4011
- ULC Listed
- FM Approved: PR452768
- CSFM: 7135-1653:0516
Others
- Mounting Type
- Wall inch
Others
- Mounting Type
- Wall inch
- Mounting Type : Wall inch