Horns & Sounders
SpectrAlert Advance Series Mini-Horn
SpectrAlert® Advance Series mini-horns are designed to simplify installations to provide primary and secondary signaling for fire and security applications.
The MHR and MHW mini-horns operate at 12 and 24 volts and are ideal for hotel, motel or residential fire system applications, where a smaller notification device is desired. The mini-horns offer high and low volume settings, and temporal or non-temporal tones. The horns can be mounted to single gang back boxes for aesthetically sensitive applications. Synchronization is also provided when using the MDL module
Features & Benefits:- 12 and 24V operation
- High and low volume settings
- Temporal and non-temporal tones
- Mounts to single gang backbox
- Listing for ceiling or wall-mounting
- UL Listed S4011
- FM Approved 3028007
- ULC Listed CS1099
- CSFM Listing 7135-1653: 196
Others
- Mounting Type
- Wall inch
Others
- Mounting Type
- Wall inch
- Mounting Type : Wall inch