Handsets & Telephones
Digital Type B Outstation
The new Network 16 range of outstations comprises of a digital Type A, Digital Type B and the new Digital DDA interface to enable the EVCS-TAP to connect onto the Network 16 loop.
The new Network 16 range of outstations comprises of a digital Type A, Digital Type B and the new Digital DDA interface to enable the EVCS-TAP to connect onto the Network 16 loop. The Type B handset is compatible with all Network 16 systems and is available in both surface and flush types and available in either red or green finishes.
Features & Benefits:- Compact design
- High volume ringer
- Status LED
- Full duplex operation
Others
- For Use With
- Emergency Voice Communication System volt
- Configuration
- PC based
- Regulatory Approvals
- BS5839-9: 2011 Watt
- Controls
- Centrally controlled
- Indicators
- LEDs
- Operating voltage
- 230 volt
Others
- For Use With
- Emergency Voice Communication System volt
- Configuration
- PC based
- Regulatory Approvals
- BS5839-9: 2011 Watt
- Controls
- Centrally controlled
- Indicators
- LEDs
- Operating voltage
- 230 volt
- For Use With : Emergency Voice Communication System volt
- Configuration : PC based
- Regulatory Approvals : BS5839-9: 2011 Watt
- Controls : Centrally controlled
- Indicators : LEDs
- Operating voltage : 230 volt