Handsets & Telephones
Firefighters Remote Hand Set
Firefighter remote handsets can be used at one time to communicate over the telephone circuit connected to the SK-FFT.
Firefighter remote handsets can be used at one time to communicate over the telephone circuit connected to the SK-FFT.
Features & Benefits:- SK-FFT Fire Fighter Telephone module for Control and annunciation of up to 48 remote firefighter telephone jacks
- Maximum of 10 firefighter remote handsets can be used at one time to communicate over the telephone circuit connected to the SK-FFT
- Fire Fighter Phone Jack (FFT-FPJ) provides a plug-in location for the FFT-RHS
- Single Telephone Station Mount comes in a lockable cabinet containing one remote handset Available in Recessed mount (FFT-STSR) or surface mount (FFT-STSS)
- Fire Fighter Handset Cabinet (FFT-HSC) is used to store ten Fire Fighter Handsets (FFT-RHS) System Status LEDs
- Supports a single FFT-24 zone expander
- The SK-FFT supports up to 48 SK-Minimon devices on one FFT system
- JumpStart® auto-programming
- One Form C trouble relay
- UL Listed