Power Amplifiers
Audio Amplifier-AA-30
The Notifier by Honeywell has AA series audio amplifiers provide traditional high level audio technology for integrated voice evacuation systems.
The Notifier by Honeywell has AA series audio amplifiers provide traditional high level audio technology for integrated voice evacuation systems. The AA Series is compatible with classic audio systems such as the AMG-1 as well as the DVC (Digital Voice Command Series) when used with the DVC-AO analog audio option.
There are three models are available: the AA-30, AA-120 and the AA-100. All use power-switching technology to reduce production of heat and permit mounting in either 19 (48.26 cm) racks or in standard Notifier cabinets (wall mount). All include power supply, battery switch-over control, amplifier supervision, and backup amplifier switch-over control.
Features & Benefits:- Flexible high level audio distribution to play the amplified message via the desired control output
- Simple configuration minimizes programming time
- Compatible with DVC and legacy audio systems for use in both new and retrofit applications
- Listings and Approvals
- UL Listed: S624
- ULC Listed: CS118/CS733/CBP696 Vol. VII
- MEA: 17-96-E; 289-91-E; 290-91-E (AA-120); 317-01-E 232-06-E; 317-01-E; 345-02-E
- CSFM: 7170-0028:153; 7170-0028:154;7170-0028:216; 7170-0028:223; 7170-0028:182
- BSA: 578-81-SA (AA-30)
- FM Approved
Others
- Minimum Frequency Response
- 220 hertz
- Maximum Frequency Response
- 22000 hertz
- Indicators
- Yellow LED (Speaker Trouble)
- Green LED (Normal Level)
- Yellow LED (Incorrect Level)
- Yellow LED (Brown Out/AC Failure)
- Yellow LED (Battery Supervision)
- Yellow LED (Amplifier Trouble)
- Communication Protocols
- Audio Output
Others
- Minimum Frequency Response
- 220 hertz
- Maximum Frequency Response
- 22000 hertz
- Indicators
- Yellow LED (Speaker Trouble)
- Green LED (Normal Level)
- Yellow LED (Incorrect Level)
- Yellow LED (Brown Out/AC Failure)
- Yellow LED (Battery Supervision)
- Yellow LED (Amplifier Trouble)
- Communication Protocols
- Audio Output
- Communication Protocols : Audio Output
- Indicators : Yellow LED (Speaker Trouble)|Green LED (Normal Level)|Yellow LED (Incorrect Level)|Yellow LED (Brown Out/AC Failure)|Yellow LED (Battery Supervision)|Yellow LED (Amplifier Trouble)
- Minimum Frequency Response : 220 hertz
- Maximum Frequency Response : 22000 hertz