/content/hbtbt/ae/en/search-results.html

Power Amplifiers

Internal Amplifier

ECS-INT50W is capable of producing 50 watts of audio power on one speaker circuit. It is designed to conveniently mount in the IFP-2000ECS, IFP-1000ECS or IFP-100ECS cabinet, making it an ideal solution for small voice evacuation installations.

Overview

Internal Amplifier can fit inside the IFP-2000ECS, IFP-1000ECS, or IFP-100ECS cabinet. It is used to amplify the audio message for distribution throughout the facility for the Emergency Communication System. This amplifier is capable of producing 50 watts of audio power on one speaker circuit. It is designed to conveniently mount in the IFP-2000ECS, IFP-1000ECS or IFP-100ECS cabinet, making it an ideal solution for small voice evacuation installations.

Features & Benefits:
  • SBUS addressable
  • 50 watts of supervised audio power
  • One speaker circuit
  • 25 volt or 70.7 volt operation
  • Easy to install assembly in the IFP-2000ECS, IFP-1000ECS or IFP-100ECS cabinet
  • Six-wire connection to the EVS system:
  • -two-wires for the Voice BUS
  • -two-wires for the SBUS
  • -Two-wires for the 24 V DC power source from a NAC circuit on the IFP-2000ECS, IFP-1000ECS or IFP100ECS programmed for constant auxiliary power
Certifications:
  • UL 864
  • UL 2572
Others
Name
Description
File Size
Date
Size
EVS-INT50W Listings
application/pdf 165.77 KB
4/29/2022
165.77 KB
350980 B ECS-INT50W Datasheet
0 Bytes
5/9/2022
0 Bytes
ECS-INT50W Data Sheet
application/pdf 189.68 KB
10/27/2022
189.68 KB
Name
Description
File Size
Date
Size
EVS-INT50W Listings
165.77 KB
4/29/2022
165.77 KB
350980 B ECS-INT50W Datasheet
0 Bytes
5/9/2022
0 Bytes
ECS-INT50W Data Sheet
189.68 KB
10/27/2022
189.68 KB
Name
Description
File Size
Date
Size
EVS-INT50W Listings
165.77 KB
4/29/2022
350980 B ECS-INT50W Datasheet
0 Bytes
5/9/2022
ECS-INT50W Data Sheet
189.68 KB
10/27/2022
Product Number
SKUs
Image
SKU
Description
alt
ECS-INT50W
Intelligent Internal Amplifier, 1 Speaker Circuit, 50 Watt, 24VDC, 52mA
Image
SKU
Description
alt
ECS-INT50W
Intelligent Internal Amplifier, 1 Speaker Circuit, 50 Watt, 24VDC, 52mA