/content/hbtbt/ae/en/search-results.html

Audio System Controllers

VARIODYN® ONE INC

The INC (Intelligent Network Controller), as the name suggests, is the main controller of the VARIODYN® ONE PAVA system.

The INC (Intelligent Network Controller), as the name suggests, is the main controller of the VARIODYN® ONE PAVA system. It is responsible for managing and monitoring all key components of the system including power amplifiers, speaker lines and call stations, etc.INC supports 8 amplifier channels with the maximum capacity of 5 A current per channel and you can add up to 48 speaker lines using 6 speaker line modules with 8 speaker lines each in a single INC. INC comes with an inbuilt storage that can be used to store both configuration and audio files. The four different configurations available in INC offer flexibility to choose the controller with the appropriate extension module as per your requirement.INC supports Relay Matrix mode of operation that ensures that you can design your system efficiently as per your project requirement.

Features & Benefits:
  • Mains power supply AC 115 V - 230 V (-15% ... +10%), 50 ... 60 Hz
  • Backup power supply 21.5 V - 28.8 V
  • DC Sampling rate 48 kHz
  • 24 bit Encode/Decode VARIODYN® ONE ADPCM
  • Audio storage 1.5 GB
  • Relative humidity <95%
  • No condensing
  • Operation temperature-5°C ... +55°C
  • Storage temperature-40°C ... +70°C
  • Dimensions (W x H x D) 483 x 88 x 415 mm
  • Weight 11.9 - 12.45 kg